Parker 5-Way Spring Return, 1/2" General Purpose Solenoid Valves - Parker

Parker 5-Way Spring Return, 1/2" General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Parker 5-Way Spring Return, 1/2 General Purpose Solenoid Valves

Parker 5-Way Spring Return, 1/2" General Purpose Solenoid Valves

Parkers' 5-Way Spring Return G 1/2" Solenoid Valves provide operating pressures up to 15 bar and flow factors up to 45 l/min. They offer multiple body and sealing materials for all general purpose fluid control applications.

Technical Specifications

  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 5-Way
  • Function: Spring Return
  • Port Size: 1/2 inch
  • Input Voltage: 220-230VAC/50Hz or 24VDC
  • Body Material: Anodized Aluminium
  • Seal Material: NBR
  • Orifice 1 Size: 12 to 14 mm
  • Flow Coefficient 1: n/a, 37.5 to 45 L/min
  • Power Consumption: 3 to 9 W
  • Coil Type: DIN, Explosion Proof and Flame Proof, from 22 to 50 mm
  • Maximum Pressure Differential: 10 to 15 bar
  • Minimum Pressure Differential: 1 to 2.5 bar
  • Number of Ports: 5
  • Actuation Type: Pilot Operated
  • Media: General Purpose for Air, Liquids, Gases and Oil
  • Port Type: NAMUR, BSP
  • Orifice 2 Size: 14 mm
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: -20 °C
  • Maximum Fluid Temperature: 80 °C
  • Coil Specifications Met: IP65, IP67

Full Product Description

Parkers' 5-Way  Spring Return G 1/2" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Food & Beverage

• Life Sciences

• Industrial Equipment

• Oil & Gas 



Features/Benefits:

• Wide variety of applications

• Ideally suited for air, liquids and gases

• Brass or stainless steel body

• Large range of Sealing materials for all general purpose fluid control applications

• Vast chemical compatibilities



Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Products

687890
A18171