Parker Village Marine Tec Pleated Water Filters | Product Series

Filter by

    No filters selected

Filter Type

Microns

Dimension: Diameter

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Village Marine Tec Pleated Water Filters Parker Village Marine Tec Pleated Water Filters

Parker Village Marine Tec Pleated Water Filters

Parker Village Marine Tec Pleated Water Filters offer a longer filter life, increased flow rates, and are available in a wide arrange of standard and customizable sizes and micron ranges.

Technical Specifications

  • Product Type: Filter
  • Micron Rating: 0.5 to 100 micron
  • Filter Area: Various (view Part Number for details)
  • Diameter: 2.75 to 8.63 inch, 7 to 22 cm
  • Length: 9.75 to 24.3 inch, 25 to 62 cm

Full Product Description

The Parker Village Marine Tec Pleated Water Filters are essential for the reverse osmosis watermaker industry.  These pleated water filters are designed specifically as the prefilter element for use in every watermaker.  Pleated water filters are superior to wound or polyspun cartridges by offering a longer filter life, increased flow rates, as well as keeping the cartridge size down.  Available in a wide arrange of sizes and micron ranges to ensure that every type of watermaker filter need is taken care of. Stock sizes fit most standard filter housings, but if the size needed is not shown please contact us with the dimensions required.  

Features:
• Polypropylene pleated construction
• Longer service life over wound or polyspun cartridges
• 5, and 20 micron nominal ratings available
• Pliable ends ensures filter seal to eliminate bypass

The filters fit directly into 2.5” x 10” or 4.5” x 10” housings.

Related Documents

×
Products Filter Type Microns Dimension: Diameter Length
33-0118 20 2.75" (7 cm) 9.75" (25 cm)
33-0117 5 2.75" (7 cm) 9.75" (25 cm)
33-0053 20 4.5" (11.4 cm) 9.75" (25 cm)
33-0052 5 4.5" (11.4 cm) 9.75" (25 cm)
33-0020 20 8.63" (22 cm) 7.75" (20 cm)
33-0005 5 8.63" (22 cm) 7.75" (20 cm)
33-0058 20 4.5" (11.4 cm) 20" (51 cm)
33-0057 5 4.5" (11.4 cm) 20" (51 cm)
33-2100 20 8.63" (22 cm) 24.3" (62 cm)
33-5100 5 8.63" (22 cm) 24.3" (62 cm)
33-1100 1 8.63" (22 cm) 24.3" (62 cm)
33-1105 0.5 8.63" (22 cm) 24.3" (62 cm)
0801061657 5 6.12" (15.55 cm) 11.81" (30 cm)
0801063357 5 4.93" (12.522 cm) 13.49" (32.26 cm)
0801133257 20 4.93" (12.522 cm) 13.49" (32.26 cm)
08020723KD OWSE 4.93" (12.522 cm) 13.49" (32.26 cm)
0803004773 Carbon 2.75" (6.99 cm) 9.75" (24.77 cm)
0803004906 Carbon 4.63" (11.76 cm) 9.75" (24.77 cm)
08251950AS Calcite 2.5" (6.35 cm) 9.75" (24.77 cm)
33-0083 Carbon 4.63" (11.75 cm) 20" (50.8 cm)
33-0311 Carbon 2.88" (7.30 cm) 9.75" (24.77 cm)
33-0315 Carbon 4.63" (11.75 cm) 9.75" (24.77 cm)
33-5104 5 7" (17.78 cm) 23.90" (60.71 cm)
33-5105 20 7" (17.78 cm) 23.90" (60.71 cm)

687890
941281