Medium Pressure Parkrimp No-Skive Fittings - 46 Series | Product Series

Filter by

    No filters selected

Connection 2 Type

Shape

Connection 2 Size

Port Type

Connection 1 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Parkrimp No-Skive Fittings - 46 Series

Medium Pressure Parkrimp No-Skive Fittings - 46 Series

Parker Parkrimp Medium Pressure Fittings - 46 Series - are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Parkrimp crimpers.

Technical Specifications

  • Connection 2 Type: Refer to Part for Detailed Specification.
  • Connection 1 Type: Hose
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Brand: Parker
  • Hex Size 2: Refer to Part for Detailed Specification.
  • Hex Size 1: Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: 160 to 830 bar, 16.0 to 83.0 MPa
  • Shape: Refer to Part for Detailed Specification.
  • Application: Hydraulics
  • Product Type: Crimp Fittings No-Skive
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: Refer to Part for Detailed Specification.
  • Connection 1 Size: -4 to -20 (Size), 6.4 to 31.8 mm Hose I.D., 1/4 to 1-1/4 inch Hose I.D.
  • Port Type: Refer to Part for Detailed Specification.
  • Division: Polymer Hose Division Europe
  • Body Material: Steel
  • Specifications Met: Refer to Part for Detailed Specification.
  • Fitting Length: Refer to Part for Detailed Specification.
  • Connection Length: See Part Connection Length Technical Specs.
  • Drop Length: Refer to Part for Detailed Specification.

Full Product Description

Parker's Parkrimp No-Skive medium pressure fittings - 46 series - are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Parkrimp crimpers. Assembly of No-Skive hose and fittings does not require removal of the outer cover of the hose. This eliminates premature hydraulic hose failure caused by skiving too long or short. 46 series fittings have chromium-6-free plating and are used with Parker wire braided hydraulic hoses such as Elite No-Skive with standard, tough or super tough cover, No-Skive Compact water cleaning hoses, No-Skive Compact Rail Hoses with fire retardant cover, No-Skive Compact Twin Constant Pressure hoses with tight bend radius and a lot more.
Parker Hannifin also meets the requirements of SAE J1273 and ISO 17165-2, which pay particular attention to matching the hose with the fittings and to their compatibility proven by the manufacturer.

Markets:
· Construction Equipment
· Injection Moulding
· Transportation
· Forestry and Agriculture
· Materials Handling
· Pulp and Paper  

Features/Benefits:
·  Matched hose und fitting system guarantees an approved and safe combination  and the highest quality and safety
   combined with the longest service life of the final product to the end-users.  
· No-Skive technology offers the easiest and most efficient and safe production process to the assemblers.

Applications:
· All construction equipment machines
· Large injection moulding machines   
· Agriculture and forestry machines  
· Container handling machines
· High pressure cleaners
· Paper machines

Parker Parkrimp medium pressure fittings - 46series are compatible with the following hoses:
· 441 and 441RH
· 461LT
· 462, 462CLF, 462TC and 462ST
· 463
· 492 and  492ST
· 692 and 692Twin

Related Documents

×
Products Connection 2 Type Shape Connection 2 Size Port Type Connection 1 Size
1C946-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Straight 30 mm DKOS -16 Size
1C946-38-20 Female Metric S - Swivel (24° Cone with O-Ring) Straight 38 mm DKOS -20 Size
1CA46-6-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight 6 mm DKOL -4 Size
1CA46-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight 8 mm DKOL -4 Size
1CA46-10-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight 10 mm DKOL -4 Size
1CA46-12-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm DKOL -4 Size
1CA46-8-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight 8 mm DKOL -5 Size
1B246-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" BSP -6 Size
1B246-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -6 Size
1B246-6-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" BSP -8 Size
1B246-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -8 Size
1B246-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" BSP -8 Size
1B246-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" BSP -10 Size
1B246-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/4" BSP -10 Size
10346-12-10 Male JIC 37° - Rigid Straight 1-1/16" JIC -10 Size
10346-12-12 Male JIC 37° - Rigid Straight 1-1/16" JIC -12 Size
10346-14-12 Male JIC 37° - Rigid Straight 1-3/16" JIC -12 Size
10346-16-12 Male JIC 37° - Rigid Straight 1-5/16" JIC -12 Size
10346-16-16 Male JIC 37° - Rigid Straight 1-5/16" JIC -16 Size
10346-20-16 Male JIC 37° - Rigid Straight 2-1/8" JIC -16 Size
11746-20-12 SAE Code 61 Flange Head Elbow 45° 1-1/4" SFL -12 Size
11746-16-16 SAE Code 61 Flange Head Elbow 45° 1" SFL -16 Size
11746-20-16 SAE Code 61 Flange Head Elbow 45° 1-1/4" SFL -16 Size
11746-20-20 SAE Code 61 Flange Head Elbow 45° 1-1/4" SFL -20 Size
11746-24-20 SAE Code 61 Flange Head Elbow 45° 1-1/2" SFL -20 Size
11946-8-8 SAE Code 61 Flange Head Elbow 90° 1/2" SFL -8 Size
11946-12-8 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -8 Size
11946-12-10 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -10 Size
1CA46-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight 10 mm DKOL -5 Size
1CA46-12-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm DKOL -5 Size
1CA46-8-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 8 mm DKOL -6 Size
1CA46-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 10 mm DKOL -6 Size
1CA46-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm DKOL -6 Size
1CA46-15-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm DKOL -6 Size
1CA46-18-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -6 Size
11946-16-10 SAE Code 61 Flange Head Elbow 90° 1" SFL -10 Size
11946-12-12 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -12 Size
11946-16-12 SAE Code 61 Flange Head Elbow 90° 1" SFL -12 Size
11946-20-12 SAE Code 61 Flange Head Elbow 90° 1-1/4" SFL -12 Size
11946-12-16 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -16 Size
11946-16-16 SAE Code 61 Flange Head Elbow 90° 1" SFL -16 Size
11946-20-16 SAE Code 61 Flange Head Elbow 90° 1-1/4" SFL -16 Size
11946-20-20 SAE Code 61 Flange Head Elbow 90° 1-1/4" SFL -20 Size
1EC46-6-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" DKOR -4 Size
1EC46-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" DKOR -6 Size
1EC46-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" DKOR -6 Size
1EC46-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" DKOR -8 Size
1EC46-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" DKOR -8 Size
1EC46-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" DKOR -10 Size
1EC46-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/4" DKOR -10 Size
1JC46-16-12 Female ORFS - Swivel Straight - Short 1-7/16" ORFS -12 Size
1JC46-16-16 Female ORFS - Swivel Straight - Short 1-7/16" ORFS -16 Size
1JC46-20-16 Female ORFS - Swivel Straight - Short 1-11/16" ORFS -16 Size
1JC46-20-20 Female ORFS - Swivel Straight - Short 1-11/16" ORFS -20 Size
1JD46-4-4 Male ORFS - Bulkhead with Locknut Straight 9/16" ORFS -4 Size
1JD46-6-6 Male ORFS - Bulkhead with Locknut Straight 11/16" ORFS -6 Size
1JD46-8-8 Male ORFS - Bulkhead with Locknut Straight 13/16" ORFS -8 Size
1JD46-10-10 Male ORFS - Bulkhead with Locknut Straight 1" ORFS -10 Size
1B246-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/4" BSP -12 Size
1B246-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1" BSP -12 Size
1B246-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1" BSP -16 Size
1B246-20-20 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1-1/4" BSP -20 Size
1B446-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° - Block Type 1/4" DKR -4 Size
1B446-6-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° - Block Type 3/8" DKR -4 Size
1B446-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° - Block Type 3/8" DKR -6 Size
1CA46-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm DKOL -8 Size
1CA46-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm DKOL -8 Size
1CA46-18-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -8 Size
1CA46-15-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm DKOL -10 Size
1CA46-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -10 Size
1CA46-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight 22 mm DKOL -10 Size
1CA46-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -12 Size
11946-24-20 SAE Code 61 Flange Head Elbow 90° 1-1/2" SFL -20 Size
14946-10-4 Banjo DIN Metric Straight 10 mm Banjo -4 Size
14946-12-4 Banjo DIN Metric Straight 12 mm Banjo -4 Size
14946-14-4 Banjo DIN Metric Straight 14 mm Banjo -4 Size
14946-14-5 Banjo DIN Metric Straight 14 mm Banjo -5 Size
14946-16-5 Banjo DIN Metric Straight 16 mm Banjo -5 Size
14946-16-6 Banjo DIN Metric Straight 16 mm Banjo -6 Size
14946-17-6 Banjo DIN Metric Straight 17 mm Banjo -6 Size
1EC46-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/4" DKOR -12 Size
1EC46-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1" DKOR -12 Size
1EC46-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1" DKOR -16 Size
1EN46-8-4 Male UPTC Straight 8 mm UPTC -4 Size
1EN46-10-5 Male UPTC Straight 10 mm UPTC -5 Size
1EN46-12-6 Male UPTC Straight 12 mm UPTC -6 Size
1EN46-15-8 Male UPTC Straight 15 mm UPTC -8 Size
1EN46-18-10 Male UPTC Straight 18 mm UPTC -10 Size
1JD46-12-12 Male ORFS - Bulkhead with Locknut Straight 1-3/16" ORFS -12 Size
1JM46-4-4 Male ORFS Straight 9/16" ORFS -4 Size
1JM46-6-4 Male ORFS Straight 11/16" ORFS -4 Size
1JM46-6-5 Male ORFS Straight 11/16" ORFS -5 Size
1JM46-6-6 Male ORFS Straight 11/16" ORFS -6 Size
1JM46-8-6 Male ORFS Straight 13/16" ORFS -6 Size
1JM46-8-8 Male ORFS Straight 13/16" ORFS -8 Size
1JM46-10-8 Male ORFS Straight 1" ORFS -8 Size
1B446-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° - Block Type 1/2" DKR -6 Size
1B446-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° - Block Type 1/2" DKR -8 Size
1B446-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° - Block Type 3/4" DKR -12 Size
1B446-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° - Block Type 1" DKR -16 Size
1B546-4-4 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 1/4" BSP -4 Size
1B546-4-5 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 1/4" BSP -5 Size
1CA46-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 22 mm DKOL -12 Size
1CA46-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 28 mm DKOL -12 Size
1CA46-22-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight 22 mm DKOL -16 Size
1CA46-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight 28 mm DKOL -16 Size
1CA46-35-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight 35 mm DKOL -16 Size
1CA46-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Straight 35 mm DKOL -20 Size
1CE46-6-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 6 mm DKOL -4 Size
14946-18-6 Banjo DIN Metric Straight 18 mm Banjo -6 Size
14946-22-6 Banjo DIN Metric Straight 22 mm Banjo -6 Size
14946-18-8 Banjo DIN Metric Straight 18 mm Banjo -8 Size
14946-22-8 Banjo DIN Metric Straight 22 mm Banjo -8 Size
1D046-10-4 Male Metric L - Rigid (24° Cone) Straight 10 mm DKOL -4 Size
1D046-12-4 Male Metric L - Rigid (24° Cone) Straight 12 mm DKOL -4 Size
1D046-8-5 Male Metric L - Rigid (24° Cone) Straight 8 mm DKOL -5 Size
1D046-10-5 Male Metric L - Rigid (24° Cone) Straight 10 mm DKOL -5 Size
1EN46-22-12 Male UPTC Straight 22 mm UPTC -12 Size
1ET46-8-4 Male UPTC Elbow 45° 8 mm UPTC -4 Size
1ET46-10-5 Male UPTC Elbow 45° 10 mm UPTC -5 Size
1ET46-12-6 Male UPTC Elbow 45° 12 mm UPTC -6 Size
1ET46-15-8 Male UPTC Elbow 45° 15 mm UPTC -8 Size
1ET46-18-10 Male UPTC Elbow 45° 18 mm UPTC -10 Size
1ET46-22-12 Male UPTC Elbow 45° 22 mm UPTC -12 Size
1EU46-8-4 Male UPTC Elbow 90° 8 mm UPTC -4 Size
1JM46-10-10 Male ORFS Straight 1" ORFS -10 Size
1JM46-12-10 Male ORFS Straight 1-3/16" ORFS -10 Size
1JM46-12-12 Male ORFS Straight 1-3/16" ORFS -12 Size
1JM46-16-12 Male ORFS Straight 1-7/16" ORFS -12 Size
1JM46-16-16 Male ORFS Straight 1-7/16" ORFS -16 Size
1JM46-20-16 Male ORFS Straight 1-11/16" ORFS -16 Size
1JS46-4-4 Female ORFS - Swivel Straight - Long 9/16" ORFS -4 Size
1JS46-6-4 Female ORFS - Swivel Straight - Long 11/16" ORFS -4 Size
1B546-6-5 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 3/8" BSP -5 Size
1B546-8-5 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 1/2" BSP -5 Size
1B546-6-6 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 3/8" BSP -6 Size
1B546-8-6 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 1/2" BSP -6 Size
1B546-8-8 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 1/2" BSP -8 Size
1B546-12-8 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 3/4" BSP -8 Size
1B546-12-10 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 3/4" BSP -10 Size
1CE46-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 8 mm DKOL -4 Size
1CE46-10-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 10 mm DKOL -4 Size
1CE46-12-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOL -4 Size
1CE46-8-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 8 mm DKOL -5 Size
1CE46-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 10 mm DKOL -5 Size
1CE46-12-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOL -5 Size
1CE46-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 10 mm DKOL -6 Size
1D046-12-5 Male Metric L - Rigid (24° Cone) Straight 12 mm DKOL -5 Size
1D046-10-6 Male Metric L - Rigid (24° Cone) Straight 10 mm DKOL -6 Size
1D046-12-6 Male Metric L - Rigid (24° Cone) Straight 12 mm DKOL -6 Size
1D046-15-6 Male Metric L - Rigid (24° Cone) Straight 15 mm DKOL -6 Size
1D046-12-8 Male Metric L - Rigid (24° Cone) Straight 12 mm DKOL -8 Size
1D046-15-8 Male Metric L - Rigid (24° Cone) Straight 15 mm DKOL -8 Size
1D046-18-8 Male Metric L - Rigid (24° Cone) Straight 18 mm DKOL -8 Size
1D046-15-10 Male Metric L - Rigid (24° Cone) Straight 15 mm DKOL -10 Size
1EU46-10-5 Male UPTC Elbow 90° 10 mm UPTC -5 Size
1EU46-12-6 Male UPTC Elbow 90° 12 mm UPTC -6 Size
1EU46-15-8 Male UPTC Elbow 90° 15 mm UPTC -8 Size
1JS46-6-5 Female ORFS - Swivel Straight - Long 11/16" ORFS -5 Size
1JS46-6-6 Female ORFS - Swivel Straight - Long 11/16" ORFS -6 Size
1JS46-8-6 Female ORFS - Swivel Straight - Long 13/16" ORFS -6 Size
1JS46-6-8 Female ORFS - Swivel Straight - Long 11/16" ORFS -8 Size
1JS46-8-8 Female ORFS - Swivel Straight - Long 13/16" ORFS -8 Size
1JS46-10-8 Female ORFS - Swivel Straight - Long 1" ORFS -8 Size
1JS46-10-10 Female ORFS - Swivel Straight - Long 1" ORFS -10 Size
1JS46-12-10 Female ORFS - Swivel Straight - Long 1-3/16" ORFS -10 Size
1B546-12-12 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 3/4" BSP -12 Size
1B546-16-16 Female BSP Parallel Pipe - Swivel (Flat Seat) Straight 1" BSP -16 Size
1C946-6-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 6 mm DKOS -4 Size
1C946-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -4 Size
1C946-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 10 mm DKOS -4 Size
1C946-12-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -4 Size
1C946-14-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 14 mm DKOS -4 Size
1CE46-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOL -6 Size
1CE46-15-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 15 mm DKOL -6 Size
1CE46-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOL -8 Size
1CE46-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 15 mm DKOL -8 Size
1CE46-18-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 18 mm DKOL -8 Size
1CE46-15-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 15 mm DKOL -10 Size
1CE46-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 18 mm DKOL -10 Size
1D046-18-10 Male Metric L - Rigid (24° Cone) Straight 18 mm DKOL -10 Size
1D046-18-12 Male Metric L - Rigid (24° Cone) Straight 18 mm DKOL -12 Size
1D046-22-12 Male Metric L - Rigid (24° Cone) Straight 22 mm DKOL -12 Size
1D046-28-12 Male Metric L - Rigid (24° Cone) Straight 28 mm DKOL -12 Size
1D046-28-16 Male Metric L - Rigid (24° Cone) Straight 28 mm DKOL -16 Size
1D046-35-20 Male Metric L - Rigid (24° Cone) Straight 35 mm DKOL -20 Size
1D246-6-4 Male Metric S - Rigid (24° Cone) Straight 6 mm DKOS -4 Size
1D246-8-4 Male Metric S - Rigid (24° Cone) Straight 8 mm DKOS -4 Size
1F446-13-6 Female French GAZ Series - Swivel (Ball Nose) Straight 13 mm French Standard -6 Size
1JS46-12-12 Female ORFS - Swivel Straight - Long 1-3/16" ORFS -12 Size
1JS46-16-12 Female ORFS - Swivel Straight - Long 1-7/16" ORFS -12 Size
1JS46-16-16 Female ORFS - Swivel Straight - Long 1-7/16" ORFS -16 Size
1JS46-20-20 Female ORFS - Swivel Straight - Long 1-11/16" ORFS -20 Size
1MZ46-4-4 Female Metric - Swivel (30° Flare) Elbow 90° 8 mm JIS -4 Size
1MZ46-6-6 Female Metric - Swivel (30° Flare) Elbow 90° 12 mm JIS -6 Size
1MZ46-8-8 Female Metric - Swivel (30° Flare) Elbow 90° 15 mm JIS -8 Size
10C46-6-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 6 mm DKOS -4 Size
1C946-8-5 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -5 Size
1C946-10-5 Female Metric S - Swivel (24° Cone with O-Ring) Straight 10 mm DKOS -5 Size
1C946-12-5 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -5 Size
1C946-14-5 Female Metric S - Swivel (24° Cone with O-Ring) Straight 14 mm DKOS -5 Size
1C946-16-5 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -5 Size
1C946-8-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -6 Size
1C946-10-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 10 mm DKOS -6 Size
1CE46-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 18 mm DKOL -12 Size
1CE46-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 22 mm DKOL -12 Size
1CE46-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 28 mm DKOL -12 Size
1CE46-22-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 22 mm DKOL -16 Size
1CE46-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 28 mm DKOL -16 Size
1CE46-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 35 mm DKOL -20 Size
1CF46-6-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 6 mm DKOL -4 Size
1D246-10-4 Male Metric S - Rigid (24° Cone) Straight 10 mm DKOS -4 Size
1D246-12-4 Male Metric S - Rigid (24° Cone) Straight 12 mm DKOS -4 Size
1D246-8-5 Male Metric S - Rigid (24° Cone) Straight 8 mm DKOS -5 Size
1D246-10-5 Male Metric S - Rigid (24° Cone) Straight 10 mm DKOS -5 Size
1D246-12-5 Male Metric S - Rigid (24° Cone) Straight 12 mm DKOS -5 Size
1D246-14-5 Male Metric S - Rigid (24° Cone) Straight 14 mm DKOS -5 Size
1D246-10-6 Male Metric S - Rigid (24° Cone) Straight 10 mm DKOS -6 Size
1D246-12-6 Male Metric S - Rigid (24° Cone) Straight 12 mm DKOS -6 Size
1F946-20-10 Female French GAZ Series - Swivel (Ball Nose) Straight 20 mm French Standard -10 Size
10C46-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 8 mm DKOS -4 Size
10C46-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 10 mm DKOS -4 Size
10C46-12-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOS -4 Size
10C46-10-5 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 10 mm DKOS -5 Size
10C46-12-5 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOS -5 Size
10C46-10-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 10 mm DKOS -6 Size
10C46-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOS -6 Size
1C946-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -6 Size
1C946-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 14 mm DKOS -6 Size
1C946-16-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -6 Size
1C946-12-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -8 Size
1C946-14-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 14 mm DKOS -8 Size
1C946-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -8 Size
1C946-20-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -8 Size
1CF46-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 8 mm DKOL -4 Size
1CF46-10-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOL -4 Size
1CF46-12-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -4 Size
1CF46-8-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 8 mm DKOL -5 Size
1CF46-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOL -5 Size
1CF46-12-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -5 Size
1CF46-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOL -6 Size
1D246-14-6 Male Metric S - Rigid (24° Cone) Straight 14 mm DKOS -6 Size
1D246-12-8 Male Metric S - Rigid (24° Cone) Straight 12 mm DKOS -8 Size
1D246-16-8 Male Metric S - Rigid (24° Cone) Straight 16 mm DKOS -8 Size
1D246-16-10 Male Metric S - Rigid (24° Cone) Straight 16 mm DKOS -10 Size
1D246-20-10 Male Metric S - Rigid (24° Cone) Straight 20 mm DKOS -10 Size
1D246-20-12 Male Metric S - Rigid (24° Cone) Straight 20 mm DKOS -12 Size
1D246-25-12 Male Metric S - Rigid (24° Cone) Straight 25 mm DKOS -12 Size
1D246-25-16 Male Metric S - Rigid (24° Cone) Straight 25 mm DKOS -16 Size
1F946-22-12 Female French GAZ Series - Swivel (Ball Nose) Straight 22 mm French Standard -12 Size
10C46-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 14 mm DKOS -6 Size
10C46-14-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 14 mm DKOS -8 Size
10C46-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 16 mm DKOS -8 Size
10C46-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 16 mm DKOS -10 Size
10C46-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 20 mm DKOS -10 Size
10C46-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 20 mm DKOS -12 Size
10C46-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 25 mm DKOS -12 Size
1C946-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -10 Size
1C946-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -10 Size
1C946-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -12 Size
1C946-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight 25 mm DKOS -12 Size
1C946-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Straight 25 mm DKOS -16 Size
13W46-5-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 1/2" JIC / SAE -4 Size
13946-6-4 Female JIC 37° - Swivel Elbow 90° - Short Drop 9/16" JIC -4 Size
1CF46-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -6 Size
1CF46-15-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 15 mm DKOL -6 Size
1CF46-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -8 Size
1CF46-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 15 mm DKOL -8 Size
1CF46-18-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -8 Size
1CF46-15-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 15 mm DKOL -10 Size
1CF46-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -10 Size
1D246-30-16 Male Metric S - Rigid (24° Cone) Straight 30 mm DKOS -16 Size
1D246-38-20 Male Metric S - Rigid (24° Cone) Straight 38 mm DKOS -20 Size
1D946-2-4 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/8" BSP -4 Size
1D946-4-4 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/4" BSP -4 Size
1D946-6-4 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/8" BSP -4 Size
1D946-8-4 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/2" BSP -4 Size
1D946-4-5 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/4" BSP -5 Size
1D946-6-5 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/8" BSP -5 Size
1FG46-21-10 Male French GAZ Series - Rigid (24° Cone) Straight 21 mm French Standard -10 Size
1FU46-4-4 Female BSP Parallel Pipe - Swivel (30° Flare) Straight 1/4" JIS -4 Size
1FU46-6-6 Female BSP Parallel Pipe - Swivel (30° Flare) Straight 3/8" JIS -6 Size
10C46-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 25 mm DKOS -16 Size
10C46-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 30 mm DKOS -16 Size
10C46-38-20 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 38 mm DKOS -20 Size
11C46-6-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 6 mm DKOS -4 Size
11C46-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 8 mm DKOS -4 Size
11C46-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOS -4 Size
11C46-12-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -4 Size
13W46-5-5 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 1/2" JIC / SAE -5 Size
13946-6-5 Female JIC 37° - Swivel Elbow 90° - Short Drop 9/16" JIC -5 Size
13W46-4-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 7/16" JIC / SAE -6 Size
13946-6-6 Female JIC 37° - Swivel Elbow 90° - Short Drop 9/16" JIC -6 Size
13W46-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 3/4" JIC / SAE -6 Size
13W46-10-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 7/8" JIC / SAE -6 Size
13946-6-8 Female JIC 37° - Swivel Elbow 90° - Short Drop 9/16" JIC -8 Size
1CF46-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 22 mm DKOL -10 Size
1CF46-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -12 Size
1CF46-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 22 mm DKOL -12 Size
1CF46-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 28 mm DKOL -12 Size
1CF46-22-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 22 mm DKOL -16 Size
1CF46-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 28 mm DKOL -16 Size
1CF46-28-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 28 mm DKOL -20 Size
1D946-4-6 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/4" BSP -6 Size
1D946-6-6 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/8" BSP -6 Size
1D946-8-6 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/2" BSP -6 Size
1D946-6-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/8" BSP -8 Size
1D946-8-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/2" BSP -8 Size
1D946-10-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 5/8" BSP -8 Size
1D946-12-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/4" BSP -8 Size
1D946-8-10 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/2" BSP -10 Size
1FU46-12-12 Female BSP Parallel Pipe - Swivel (30° Flare) Straight 3/4" JIS -12 Size
1FU46-16-16 Female BSP Parallel Pipe - Swivel (30° Flare) Straight 1" JIS -16 Size
1GU46-4-4 Female BSP Parallel Pipe - Swivel (60° Flare) Straight 1/4" JIS -4 Size
1GU46-6-6 Female BSP Parallel Pipe - Swivel (60° Flare) Straight 3/8" JIS -6 Size
1GU46-8-8 Female BSP Parallel Pipe - Swivel (60° Flare) Straight 1/2" JIS -8 Size
1J146-4-4 Female ORFS - Swivel Elbow 90° - Long Drop 9/16" ORFS -4 Size
1J146-6-6 Female ORFS - Swivel Elbow 90° - Long Drop 11/16" ORFS -6 Size
1J146-8-6 Female ORFS - Swivel Elbow 90° - Long Drop 13/16" ORFS -6 Size
11C46-10-5 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOS -5 Size
11C46-12-5 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -5 Size
11C46-10-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOS -6 Size
11C46-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -6 Size
11C46-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 14 mm DKOS -6 Size
11C46-14-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 14 mm DKOS -8 Size
11C46-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -8 Size
13W46-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 3/4" JIC / SAE -8 Size
13W46-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 7/8" JIC / SAE -8 Size
13W46-10-10 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 7/8" JIC / SAE -10 Size
13946-12-10 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/16" JIC -10 Size
13946-12-12 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/16" JIC -12 Size
13946-14-12 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-3/16" JIC -12 Size
13946-16-12 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-5/16" JIC -12 Size
1CF46-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 35 mm DKOL -20 Size
1CW46-15-4 Female Cleaning Connection Straight 15 mm n/a -4 Size
1CW46-15-5 Female Cleaning Connection Straight 15 mm n/a -5 Size
1CW46-15-6 Female Cleaning Connection Straight 15 mm n/a -6 Size
1CW46-15-8 Female Cleaning Connection Straight 15 mm n/a -8 Size
1D046-6-4 Male Metric L - Rigid (24° Cone) Straight 6 mm DKOL -4 Size
1D046-8-4 Male Metric L - Rigid (24° Cone) Straight 8 mm DKOL -4 Size
10346-20-20 Male JIC 37° - Rigid Straight 2-1/8" JIC -20 Size
1D946-10-10 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 5/8" BSP -10 Size
1D946-12-10 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/4" BSP -10 Size
1D946-12-12 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/4" BSP -12 Size
1D946-16-12 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1" BSP -12 Size
1D946-16-16 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1" BSP -16 Size
1D946-20-20 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1-1/4" BSP -20 Size
1DK46-10-5 Male Metric L - Rigid (24° Cone) Bulkhead with Locknut Straight 10 mm DKOL -5 Size
1J146-8-8 Female ORFS - Swivel Elbow 90° - Long Drop 13/16" ORFS -8 Size
1J146-10-10 Female ORFS - Swivel Elbow 90° - Long Drop 1" ORFS -10 Size
1J146-12-12 Female ORFS - Swivel Elbow 90° - Long Drop 1-3/16" ORFS -12 Size
1J546-4-4 Female ORFS - Swivel Elbow 90° - Medium Drop 9/16" ORFS -4 Size
1J546-6-4 Female ORFS - Swivel Elbow 90° - Medium Drop 11/16" ORFS -4 Size
1J546-6-6 Female ORFS - Swivel Elbow 90° - Medium Drop 11/16" ORFS -6 Size
1J546-8-6 Female ORFS - Swivel Elbow 90° - Medium Drop 13/16" ORFS -6 Size
1J546-8-8 Female ORFS - Swivel Elbow 90° - Medium Drop 13/16" ORFS -8 Size
11C46-20-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 20 mm DKOS -8 Size
11C46-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -10 Size
11C46-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 20 mm DKOS -10 Size
11C46-25-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -10 Size
11C46-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 20 mm DKOS -12 Size
11C46-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -12 Size
11C46-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -16 Size
13946-12-16 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/16" JIC -16 Size
13946-16-16 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-5/16" JIC -16 Size
13946-20-16 Female JIC 37° - Swivel Elbow 90° - Short Drop 2-1/8" JIC -16 Size
13946-20-20 Female JIC 37° - Swivel Elbow 90° - Short Drop 2-1/8" JIC -20 Size
13Y46-4-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Long Drop 7/16" JIC / SAE -4 Size
14146-6-4 Female JIC 37° - Swivel Elbow 90° - Long Drop 9/16" JIC -4 Size
14146-6-6 Female JIC 37° - Swivel Elbow 90° - Long Drop 9/16" JIC -6 Size
13Y46-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Long Drop 3/4" JIC / SAE -6 Size
13Y46-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Long Drop 3/4" JIC / SAE -8 Size
13Y46-10-10 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Long Drop 7/8" JIC / SAE -10 Size
14146-12-12 Female JIC 37° - Swivel Elbow 90° - Long Drop 1-1/16" JIC -12 Size
14146-16-16 Female JIC 37° - Swivel Elbow 90° - Long Drop 1-5/16" JIC -16 Size
16A46-8-8 SAE Code 62 Flange Head Straight 1/2" SFS -8 Size
16A46-12-12 SAE Code 62 Flange Head Straight 3/4" SFS -12 Size
16A46-12-16 SAE Code 62 Flange Head Straight 3/4" SFS -16 Size
16846-5-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 1/2" JIC / SAE -4 Size
10646-6-4 Female JIC 37° - Swivel Straight 9/16" JIC -4 Size
16846-5-5 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 1/2" JIC / SAE -5 Size
10646-6-5 Female JIC 37° - Swivel Straight 9/16" JIC -5 Size
1DK46-15-10 Male Metric L - Rigid (24° Cone) Bulkhead with Locknut Straight 15 mm DKOL -10 Size
1DK46-18-10 Male Metric L - Rigid (24° Cone) Bulkhead with Locknut Straight 18 mm DKOL -10 Size
1EA46-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/4" DKOR -4 Size
1EA46-6-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" DKOR -4 Size
1EA46-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" DKOR -6 Size
1EA46-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" DKOR -6 Size
1EA46-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" DKOR -8 Size
1EA46-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" DKOR -10 Size
1J546-10-10 Female ORFS - Swivel Elbow 90° - Medium Drop 1" ORFS -10 Size
1J546-12-12 Female ORFS - Swivel Elbow 90° - Medium Drop 1-3/16" ORFS -12 Size
1J746-4-4 Female ORFS - Swivel Elbow 45° 9/16" ORFS -4 Size
1J746-6-4 Female ORFS - Swivel Elbow 45° 11/16" ORFS -4 Size
1J746-8-4 Female ORFS - Swivel Elbow 45° 13/16" ORFS -4 Size
1J746-6-5 Female ORFS - Swivel Elbow 45° 11/16" ORFS -5 Size
1J746-6-6 Female ORFS - Swivel Elbow 45° 11/16" ORFS -6 Size
1J746-8-6 Female ORFS - Swivel Elbow 45° 13/16" ORFS -6 Size
11C46-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 30 mm DKOS -16 Size
11C46-38-20 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 38 mm DKOS -20 Size
13V46-4-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 7/16" JIC / SAE -4 Size
13V46-5-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 1/2" JIC / SAE -4 Size
13746-6-4 Female JIC 37° - Swivel Elbow 45° - Short Drop 9/16" JIC -4 Size
13V46-5-5 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 1/2" JIC / SAE -5 Size
16846-8-5 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -5 Size
16846-4-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 1/4" JIC / SAE -6 Size
16846-5-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 1/2" JIC / SAE -6 Size
10646-6-6 Female JIC 37° - Swivel Straight 9/16" JIC -6 Size
16846-10-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 7/8" JIC / SAE -6 Size
10646-6-8 Female JIC 37° - Swivel Straight 9/16" JIC -8 Size
16846-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -8 Size
1EA46-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" DKOR -10 Size
1EA46-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" DKOR -12 Size
1EA46-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1" DKOR -12 Size
1EA46-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1" DKOR -16 Size
1EB46-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/4" DKOR -4 Size
1EB46-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/8" DKOR -6 Size
1EB46-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/2" DKOR -8 Size
1J746-6-8 Female ORFS - Swivel Elbow 45° 11/16" ORFS -8 Size
1J746-8-8 Female ORFS - Swivel Elbow 45° 13/16" ORFS -8 Size
1J746-10-8 Female ORFS - Swivel Elbow 45° 1" ORFS -8 Size
1J746-12-8 Female ORFS - Swivel Elbow 45° 1-3/16" ORFS -8 Size
1J746-10-10 Female ORFS - Swivel Elbow 45° 1" ORFS -10 Size
1J746-12-10 Female ORFS - Swivel Elbow 45° 1-3/16" ORFS -10 Size
1J746-10-12 Female ORFS - Swivel Elbow 45° 1" ORFS -12 Size
1J746-12-12 Female ORFS - Swivel Elbow 45° 1-3/16" ORFS -12 Size
13746-6-5 Female JIC 37° - Swivel Elbow 45° - Short Drop 9/16" JIC -5 Size
13746-6-6 Female JIC 37° - Swivel Elbow 45° - Short Drop 9/16" JIC -6 Size
13V46-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 3/4" JIC / SAE -6 Size
13V46-10-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 7/8" JIC / SAE -6 Size
13V46-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 3/4" JIC / SAE -8 Size
13V46-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 7/8" JIC / SAE -8 Size
13V46-10-10 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 7/8" JIC / SAE -10 Size
16A46-16-16 SAE Code 62 Flange Head Straight 1" SFS -16 Size
16A46-20-20 SAE Code 62 Flange Head Straight 1-1/4" SFS -20 Size
16F46-12-12 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -12 Size
16F46-16-16 SAE Code 62 Flange Head Elbow 45° 1" SFS -16 Size
16N46-8-12 SAE Code 62 Flange Head Elbow 90° 1/2" SFS -12 Size
16N46-12-12 SAE Code 62 Flange Head Elbow 90° 3/4" SFS -12 Size
16N46-16-12 SAE Code 62 Flange Head Elbow 90° 1" SFS -12 Size
16N46-12-16 SAE Code 62 Flange Head Elbow 90° 3/4" SFS -16 Size
16N46-16-16 SAE Code 62 Flange Head Elbow 90° 1" SFS -16 Size
16N46-20-20 SAE Code 62 Flange Head Elbow 90° 1-1/4" SFS -20 Size
10146-2-4 Male NPTF Pipe - Rigid Straight 1/8" NPTF -4 Size
10146-4-4 Male NPTF Pipe - Rigid Straight 1/4" NPTF -4 Size
10146-6-4 Male NPTF Pipe - Rigid Straight 3/8" NPTF -4 Size
10146-4-5 Male NPTF Pipe - Rigid Straight 1/4" NPTF -5 Size
10146-6-5 Male NPTF Pipe - Rigid Straight 3/8" NPTF -5 Size
10146-4-6 Male NPTF Pipe - Rigid Straight 1/4" NPTF -6 Size
10646-12-8 Female JIC 37° - Swivel Straight 1-1/16" JIC -8 Size
16846-8-10 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -10 Size
10646-12-10 Female JIC 37° - Swivel Straight 1-1/16" JIC -10 Size
16846-8-12 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -12 Size
16846-10-12 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 7/8" JIC / SAE -12 Size
10646-12-12 Female JIC 37° - Swivel Straight 1-1/16" JIC -12 Size
1EB46-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/4" DKOR -10 Size
1EB46-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/4" DKOR -12 Size
14946-22-10 Banjo DIN Metric Straight 22 mm Banjo -10 Size
14946-26-12 Banjo DIN Metric Straight 26 mm Banjo -12 Size
14946-27-12 Banjo DIN Metric Straight 27 mm Banjo -12 Size
19146-4-4 Male BSP Taper Pipe - Rigid (60° Cone) Straight 1/4" BSP -4 Size
19146-4-5 Male BSP Taper Pipe - Rigid (60° Cone) Straight 1/4" BSP -5 Size
19146-6-5 Male BSP Taper Pipe - Rigid (60° Cone) Straight 3/8" BSP -5 Size
1J746-16-12 Female ORFS - Swivel Elbow 45° 1-7/16" ORFS -12 Size
1J746-12-16 Female ORFS - Swivel Elbow 45° 1-3/16" ORFS -16 Size
1J746-16-16 Female ORFS - Swivel Elbow 45° 1-7/16" ORFS -16 Size
1J746-20-16 Female ORFS - Swivel Elbow 45° 1-11/16" ORFS -16 Size
1J746-20-20 Female ORFS - Swivel Elbow 45° 1-11/16" ORFS -20 Size
1J946-4-4 Female ORFS - Swivel Elbow 90° - Short Drop 9/16" ORFS -4 Size
1J946-6-4 Female ORFS - Swivel Elbow 90° - Short Drop 11/16" ORFS -4 Size
1J946-6-5 Female ORFS - Swivel Elbow 90° - Short Drop 11/16" ORFS -5 Size
13746-12-10 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/16" JIC -10 Size
13746-12-12 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/16" JIC -12 Size
13746-14-12 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-3/16" JIC -12 Size
13746-16-12 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-5/16" JIC -12 Size
13746-12-16 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/16" JIC -16 Size
13746-16-16 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-5/16" JIC -16 Size
13746-20-16 Female JIC 37° - Swivel Elbow 45° - Short Drop 2-1/8" JIC -16 Size
10646-14-12 Female JIC 37° - Swivel Straight 1-3/16" JIC -12 Size
10646-16-12 Female JIC 37° - Swivel Straight 1-5/16" JIC -12 Size
10646-12-16 Female JIC 37° - Swivel Straight 1-1/16" JIC -16 Size
10646-16-16 Female JIC 37° - Swivel Straight 1-5/16" JIC -16 Size
10646-20-16 Female JIC 37° - Swivel Straight 2-1/8" JIC -16 Size
10646-16-20 Female JIC 37° - Swivel Straight 1-5/16" JIC -20 Size
10646-20-20 Female JIC 37° - Swivel Straight 2-1/8" JIC -20 Size
10846-6-6 Male SAE Straight with O-Ring - Rigid Straight 5/8" SAE -6 Size
19146-6-6 Male BSP Taper Pipe - Rigid (60° Cone) Straight 3/8" BSP -6 Size
19146-8-6 Male BSP Taper Pipe - Rigid (60° Cone) Straight 1/2" BSP -6 Size
19146-8-8 Male BSP Taper Pipe - Rigid (60° Cone) Straight 1/2" BSP -8 Size
19146-12-12 Male BSP Taper Pipe - Rigid (60° Cone) Straight 3/4" BSP -12 Size
19146-16-16 Male BSP Taper Pipe - Rigid (60° Cone) Straight 1" BSP -16 Size
19246-2-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/8" BSP -4 Size
19246-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/4" BSP -4 Size
19246-6-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" BSP -4 Size
1J946-4-6 Female ORFS - Swivel Elbow 90° - Short Drop 9/16" ORFS -6 Size
1J946-6-6 Female ORFS - Swivel Elbow 90° - Short Drop 11/16" ORFS -6 Size
1J946-8-6 Female ORFS - Swivel Elbow 90° - Short Drop 13/16" ORFS -6 Size
1J946-6-8 Female ORFS - Swivel Elbow 90° - Short Drop 11/16" ORFS -8 Size
1J946-8-8 Female ORFS - Swivel Elbow 90° - Short Drop 13/16" ORFS -8 Size
1J946-10-8 Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -8 Size
1J946-12-8 Female ORFS - Swivel Elbow 90° - Short Drop 1-3/16" ORFS -8 Size
1J946-10-10 Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -10 Size
13746-20-20 Female JIC 37° - Swivel Elbow 45° - Short Drop 2-1/8" JIC -20 Size
13W46-4-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 7/16" JIC / SAE -4 Size
1B146-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/4" BSP -4 Size
1B146-6-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/8" BSP -4 Size
1B146-6-5 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/8" BSP -5 Size
1B146-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/8" BSP -6 Size
1B146-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/2" BSP -6 Size
10146-6-6 Male NPTF Pipe - Rigid Straight 3/8" NPTF -6 Size
10146-8-6 Male NPTF Pipe - Rigid Straight 1/2" NPTF -6 Size
10146-6-8 Male NPTF Pipe - Rigid Straight 3/8" NPTF -8 Size
10146-8-8 Male NPTF Pipe - Rigid Straight 1/2" NPTF -8 Size
10146-8-10 Male NPTF Pipe - Rigid Straight 1/2" NPTF -10 Size
10146-12-10 Male NPTF Pipe - Rigid Straight 3/4" NPTF -10 Size
10146-12-12 Male NPTF Pipe - Rigid Straight 3/4" NPTF -12 Size
10146-16-16 Male NPTF Pipe - Rigid Straight 1" NPTF -16 Size
11546-8-8 SAE Code 61 Flange Head Straight 1/2" SFL -8 Size
11546-12-8 SAE Code 61 Flange Head Straight 3/4" SFL -8 Size
11546-12-10 SAE Code 61 Flange Head Straight 3/4" SFL -10 Size
11546-12-12 SAE Code 61 Flange Head Straight 3/4" SFL -12 Size
11546-16-12 SAE Code 61 Flange Head Straight 1" SFL -12 Size
11546-20-12 SAE Code 61 Flange Head Straight 1-1/4" SFL -12 Size
11546-16-16 SAE Code 61 Flange Head Straight 1" SFL -16 Size
11546-20-16 SAE Code 61 Flange Head Straight 1-1/4" SFL -16 Size
19246-8-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -4 Size
19246-4-5 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/4" BSP -5 Size
19246-6-5 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" BSP -5 Size
19246-4-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/4" BSP -6 Size
19246-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" BSP -6 Size
19246-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -6 Size
19246-6-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" BSP -8 Size
19246-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -8 Size
1J946-12-10 Female ORFS - Swivel Elbow 90° - Short Drop 1-3/16" ORFS -10 Size
1J946-10-12 Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -12 Size
1J946-12-12 Female ORFS - Swivel Elbow 90° - Short Drop 1-3/16" ORFS -12 Size
1J946-16-12 Female ORFS - Swivel Elbow 90° - Short Drop 1-7/16" ORFS -12 Size
1J946-12-16 Female ORFS - Swivel Elbow 90° - Short Drop 1-3/16" ORFS -16 Size
1J946-16-16 Female ORFS - Swivel Elbow 90° - Short Drop 1-7/16" ORFS -16 Size
1J946-20-16 Female ORFS - Swivel Elbow 90° - Short Drop 1-11/16" ORFS -16 Size
1J946-20-20 Female ORFS - Swivel Elbow 90° - Short Drop 1-11/16" ORFS -20 Size
1B146-6-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/8" BSP -8 Size
1B146-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/2" BSP -8 Size
1B146-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 5/8" BSP -8 Size
1B146-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 5/8" BSP -10 Size
1B146-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/4" BSP -10 Size
1B146-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/4" BSP -12 Size
1B146-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1" BSP -10 Size
10146-20-20 Male NPTF Pipe - Rigid Straight 1-1/4" NPTF -20 Size
10346-4-4 Male JIC 37° - Rigid Straight 7/16" JIC -4 Size
10346-5-4 Male JIC 37° - Rigid Straight 1/2" JIC -4 Size
10346-6-4 Male JIC 37° - Rigid Straight 9/16" JIC -4 Size
10346-5-5 Male JIC 37° - Rigid Straight 1/2" JIC -5 Size
10346-6-5 Male JIC 37° - Rigid Straight 9/16" JIC -5 Size
10346-8-5 Male JIC 37° - Rigid Straight 3/4" JIC -5 Size
10346-4-6 Male JIC 37° - Rigid Straight 7/16" JIC -6 Size
11546-24-16 SAE Code 61 Flange Head Straight 1-1/2" SFL -16 Size
11546-20-20 SAE Code 61 Flange Head Straight 1-1/4" SFL -20 Size
11546-24-20 SAE Code 61 Flange Head Straight 1-1/2" SFL -20 Size
11746-8-8 SAE Code 61 Flange Head Elbow 45° 1/2" SFL -8 Size
11746-12-8 SAE Code 61 Flange Head Elbow 45° 3/4" SFL -8 Size
11746-12-10 SAE Code 61 Flange Head Elbow 45° 3/4" SFL -10 Size
11746-12-12 SAE Code 61 Flange Head Elbow 45° 3/4" SFL -12 Size
11746-16-12 SAE Code 61 Flange Head Elbow 45° 1" SFL -12 Size
19246-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" BSP -8 Size
19246-12-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" BSP -8 Size
19246-8-10 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -10 Size
19246-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" BSP -10 Size
19246-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" BSP -10 Size
19246-8-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -12 Size
19246-10-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" BSP -12 Size
1JC46-4-4 Female ORFS - Swivel Straight - Short 9/16" ORFS -4 Size
1JC46-6-4 Female ORFS - Swivel Straight - Short 11/16" ORFS -4 Size
1JC46-8-4 Female ORFS - Swivel Straight - Short 13/16" ORFS -4 Size
1JC46-6-5 Female ORFS - Swivel Straight - Short 11/16" ORFS -5 Size
1JC46-4-6 Female ORFS - Swivel Straight - Short 9/16" ORFS -6 Size
1JC46-6-6 Female ORFS - Swivel Straight - Short 11/16" ORFS -6 Size
1JC46-8-6 Female ORFS - Swivel Straight - Short 13/16" ORFS -6 Size
1JC46-6-8 Female ORFS - Swivel Straight - Short 11/16" ORFS -8 Size
1B146-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1" BSP -16 Size
1B146-20-20 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1-1/4" BSP -20 Size
1B246-2-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/8" BSP -4 Size
1B246-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/4" BSP -4 Size
1B246-6-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" BSP -4 Size
1B246-8-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -4 Size
1B246-6-5 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" BSP -5 Size
10346-5-6 Male JIC 37° - Rigid Straight 1/2" JIC -6 Size
10346-6-6 Male JIC 37° - Rigid Straight 9/16" JIC -6 Size
10346-8-6 Male JIC 37° - Rigid Straight 3/4" JIC -6 Size
10346-10-6 Male JIC 37° - Rigid Straight 7/8" JIC -6 Size
10346-8-8 Male JIC 37° - Rigid Straight 3/4" JIC -8 Size
10346-10-8 Male JIC 37° - Rigid Straight 7/8" JIC -8 Size
10346-12-8 Male JIC 37° - Rigid Straight 1-1/16" JIC -8 Size
10346-10-10 Male JIC 37° - Rigid Straight 7/8" JIC -10 Size
19246-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" BSP -12 Size
19246-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1" BSP -12 Size
19246-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1" BSP -16 Size
19246-20-20 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1-1/4" BSP -20 Size
1EB46-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1" DKOR -16 Size
1EC46-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/4" DKOR -4 Size
1JC46-8-8 Female ORFS - Swivel Straight - Short 13/16" ORFS -8 Size
1JC46-10-8 Female ORFS - Swivel Straight - Short 1" ORFS -8 Size
1JC46-12-8 Female ORFS - Swivel Straight - Short 1-3/16" ORFS -8 Size
1JC46-8-10 Female ORFS - Swivel Straight - Short 13/16" ORFS -10 Size
1JC46-10-10 Female ORFS - Swivel Straight - Short 1" ORFS -10 Size
1JC46-12-10 Female ORFS - Swivel Straight - Short 1-3/16" ORFS -10 Size
1JC46-10-12 Female ORFS - Swivel Straight - Short 1" ORFS -12 Size
1JC46-12-12 Female ORFS - Swivel Straight - Short 1-3/16" ORFS -12 Size
1VP46-10-4 Female EO-3 - Swivel Elbow 45° 10 mm EO3 -4 Size
1VP46-12-6 Female EO-3 - Swivel Elbow 45° 12 mm EO3 -6 Size
1VR46-8-4 Female EO-3 - Swivel Elbow 90° 8 mm EO3 -4 Size
1VR46-10-4 Female EO-3 - Swivel Elbow 90° 10 mm EO3 -4 Size
1VR46-12-6 Female EO-3 - Swivel Elbow 90° 12 mm EO3 -6 Size
1VR46-15-8 Female EO-3 - Swivel Elbow 90° 15 mm EO3 -8 Size
1VR46-18-10 Female EO-3 - Swivel Elbow 90° 18 mm EO3 -10 Size
1VR46-22-12 Female EO-3 - Swivel Elbow 90° 22 mm EO3 -12 Size
1VR46-28-16 Female EO-3 - Swivel Elbow 90° 28 mm EO3 -16 Size
1VY46-8-4 Male EO-3 - Rigid Straight 8 mm EO3 -4 Size
1VY46-12-6 Male EO-3 - Rigid Straight 12 mm EO3 -6 Size
1VY46-15-8 Male EO-3 - Rigid Straight 15 mm EO3 -8 Size
1VZ46-8-4 Female EO-3 - Swivel Straight 8 mm EO3 -4 Size
1VZ46-10-4 Female EO-3 - Swivel Straight 10 mm EO3 -4 Size
1VZ46-12-6 Female EO-3 - Swivel Straight 12 mm EO3 -6 Size
1VZ46-15-8 Female EO-3 - Swivel Straight 15 mm EO3 -8 Size
1VZ46-18-8 Female EO-3 - Swivel Straight 18 mm EO3 -8 Size
1VZ46-15-10 Female EO-3 - Swivel Straight 15 mm EO3 -10 Size
1VZ46-18-10 Female EO-3 - Swivel Straight 18 mm EO3 -10 Size
1VZ46-20-10 Female EO-3 - Swivel Straight 20 mm EO3 -10 Size
1VZ46-22-10 Female EO-3 - Swivel Straight 22 mm EO3 -10 Size
1VZ46-20-12 Female EO-3 - Swivel Straight 20 mm EO3 -12 Size
1VZ46-22-12 Female EO-3 - Swivel Straight 22 mm EO3 -12 Size
1VZ46-28-16 Female EO-3 - Swivel Straight 28 mm EO3 -16 Size
10646-4-4 Female JIC 37° - Swivel Straight 7/16" JIC -4 Size
10646-10-10 Female JIC 37° - Swivel Straight 7/8" JIC -10 Size
10646-10-8 Female JIC 37° - Swivel Straight 7/8" JIC -8 Size
10646-5-4 Female JIC 37° - Swivel Straight 1/2" JIC -4 Size
10646-8-6 Female JIC 37° - Swivel Straight 3/4" JIC -6 Size
10646-8-8 Female JIC 37° - Swivel Straight 3/4" JIC -8 Size
13746-8-8 Female JIC 37° - Swivel Elbow 45° - Short Drop 3/4" JIC -8 Size
13946-8-8 Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" JIC -8 Size
10C46-12-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOS -8 Size
11946-24-16 SAE Code 61 Flange Head Elbow 90° 1-1/2" SFL -16 Size
11C46-12-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -8 Size
13946-12-8 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/16" JIC -8 Size
13Y46-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Long Drop 7/8" JIC / SAE -8 Size
14946-13-4 Banjo DIN Metric Straight 13 mm Banjo -4 Size
14946-14-6 Banjo DIN Metric Straight 14 mm Banjo -6 Size
14946-16-4 Banjo DIN Metric Straight 16 mm Banjo -4 Size
14946-17-4 Banjo DIN Metric Straight 17 mm Banjo -4 Size
16F46-12-8 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -8 Size
1B146-2-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/8" BSP -4 Size
1CE46-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 22 mm DKOL -10 Size
1CF46-18-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -6 Size
1CF46-35-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 35 mm DKOL -16 Size
1D046-22-10 Male Metric L - Rigid (24° Cone) Straight 22 mm DKOL -10 Size
1EA46-20-20 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1-1/4" DKOR -20 Size
1EA46-4-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/4" DKOR -6 Size
1EB46-4-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/4" DKOR -6 Size
1EN46-10-4 Male UPTC Straight 10 mm UPTC -4 Size
1FU46-8-8 Female BSP Parallel Pipe - Swivel (30° Flare) Straight 1/2" JIS -8 Size
1J146-10-8 Female ORFS - Swivel Elbow 90° - Long Drop 1" ORFS -8 Size
1J146-12-10 Female ORFS - Swivel Elbow 90° - Long Drop 1-3/16" ORFS -10 Size
1J146-16-16 Female ORFS - Swivel Elbow 90° - Long Drop 1-7/16" ORFS -16 Size
1J146-6-4 Female ORFS - Swivel Elbow 90° - Long Drop 11/16" ORFS -4 Size
1J146-6-5 Female ORFS - Swivel Elbow 90° - Long Drop 11/16" ORFS -5 Size
1J546-16-16 Female ORFS - Swivel Elbow 90° - Medium Drop 1-7/16" ORFS -16 Size
1J746-4-6 Female ORFS - Swivel Elbow 45° 9/16" ORFS -6 Size
1J946-8-10 Female ORFS - Swivel Elbow 90° - Short Drop 13/16" ORFS -10 Size
1JC46-12-16 Female ORFS - Swivel Straight - Short 1-3/16" ORFS -16 Size
1NW46-15-4 Female Metric Cleaning Hose Fitting Straight M22x1.5 Kärcher -4 Size
1NW46-15-5 Female Metric Cleaning Hose Fitting Straight M22x1.5 Kärcher -5 Size
1NW46-15-6 Female Metric Cleaning Hose Fitting Straight M22x1.5 Kärcher -6 Size
1PW46-10-4 Male Metric Cleaning Hose Fitting Straight 10 mm Kärcher -4 Size
1PW46-10-5 Male Metric Cleaning Hose Fitting Straight 10 mm Kärcher -5 Size
1PW46-11-5 Male Metric Cleaning Hose Fitting Straight 11 mm Kärcher -5 Size
1WE46-4-4 Male CEJN Connector Straight 1/4" WEO -4 Size
1WE46-6-6 Male CEJN Connector Straight 3/8" WEO -6 Size
1WE46-8-6 Male CEJN Connector Straight 1/2" WEO -6 Size
1WE46-8-8 Male CEJN Connector Straight 1/2" WEO -8 Size
1XU46-12-12 Female Metric - Swivel (30° Flare) Straight 3/4" JIS -12 Size
10546-10-8 Male SAE Straight with O-Ring - Rigid Straight 7/8" SAE -8 Size
10546-8-6 Male SAE Straight with O-Ring - Rigid Straight 3/4" SAE -6 Size
10546-8-8 Male SAE Straight with O-Ring - Rigid Straight 3/4" SAE -8 Size

687890
687513