PME6000 - Mist Eliminator - PME Series - Parker

Mist Eliminator - PME Series | #PME6000

PME6000

Mist Eliminator - PME Series | #PME6000 OBSOLETE

Parker Airtek's Mist Eliminator is designed to optimize oil removal and ensure extremely low pressure drop, protect against catastrophic air/oil separator failure, and is strong enough to withstand the most arduous operating conditions.


Technical Specifications

  • Drain Port Size: 1" NPT
  • Flow Rate (SCFM): 6000
  • Port Connection (inch): 6
  • Connection Type: Flange
  • Height: 95 inch, 2416 mm
  • Width: 30 inch, 775 mm
  • Weight: 949 lb, 430 kg
  • Compatible Element: K6000MXL
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 260 psig, 18 barg
  • Brand: Airtek

Item Information

Parker Airtek's range of Mist Eliminators is the result of extensive research and development, and many years of experience in the design and manufacture of high efficiency compressed air treatment products. Compressed air purification equipment must have a very low pressure drop, long service life and be strong enough to withstand the most arduous operating conditions. Protection from oil slugs or compressor air/ oil separator failure is essential. Parker Airtek's PME series of Mist Eliminators are specifically designed to meet these demands and will optimize oil removal while ensuring extremely low pressure drop and long service life. Their pressure drop is one of the lowest available at 0.5 psi which is typically 8 psi lower than conventional filters. This provides significant energy savings as on average every 2 psi pressure drop in the system equals a 1% loss in compressor horsepower.
Features:
• Internally epoxy painted (corrosion inhibitor package) - (optional)
• Optimum protection against catastrophic air/oil separator failure by containing large slugs of oil and condensate, up to 50% of compressor sump capacity, without re-entrainment
• Incremental differential pressure gauge supplied for field installation - (standard)
• Condensate drain options
• Built per ASME Code with CRN registration (U or UM Stamp accordingly)

Benefits:
• Lifetime and Performance Guarantee - 5 year performance guarantee that the differential pressure will not exceed 1 psid
• Long service life up to 10 years
• Ultra low 0.5 psi d
• Special machine pleated element construction
• Provides 9-10 times greater filtration surface area
• Eliminates migration of airflow to area of least resistance, also known as “preferential flow”
• Strong stainless steel support sleeve construction
• Eliminates rust and corrosion which can contaminate the system
• Integral support of the filter media to eliminate bypass of contaminants
• Tie-rod construction for complete mechanical protection against compressor air/oil separator failure

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
688031