Pneumatic Manual Valve - K9 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Manual Valve - K9 Series

Pneumatic Manual Valve - K9 Series

Non-overlapping poppet K9 valve features low actuating force and short response time. Applicable as normally closed or normally open valve. Many variations available: for every application the perfect solution.

Technical Specifications

  • Maximum Operating Temperature: 55 °C, 131 °F
  • Minimum Operating Temperature: -10 °C, -14 °F
  • Maximum Operating Pressure: 10 bar, 145 psig
  • Valve Type: Poppet valve
  • Number of Positions: 2
  • Number of Ports: 3
  • Actuation Type: Manual Operated
  • Override Functionality: Rotary lever, plunger, cam, pedal
  • Mounting Type: Inline
  • Port Size: 1/8"
  • Port Type: BSPP
  • Maximum Flow Rate: N/A
  • Nominal Flow Coefficient: 220 L/min
  • Pressure Rating: VAC to 145 psig, VAC to 10 bar
  • Operating Temperature: -10 to 55 °C, 14 to 131 °F
  • Media: Air
  • Lubricant: Non Lube
  • Body Material: Anodized Aluminium
  • Seal Material: N/A

Full Product Description

The K9 Series is a family of manual or mechanical actuating 3/2 valves that can be mounted on a panel or in line connected. Available as normally open or normally closed with porting from 1/8” to ½” providing a range a flows allowing use in multiple applications.

Markets
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features/Benefits
• Panel mounting
• Manual or mechanical actuating
• Port range from 1/8” to ½”
• High flow with porting up to ½”

Applications
• Man Machine dialog
• Emergency Stop
• Cylinder end stroke detection
• High flow signal

Related Documents

Literature and Reference Materials
3D CAD : K9 Pneumatic Manual Valves
×

687890
A87859