F130CF, F130CP MOBILE VALVE - Mobile Directional Control Valve - Series F130CF, F130CP | China

Mobile Directional Control Valve - Series F130CF, F130CP

Part #: F130CF, F130CP MOBILE VALVE
  • F130CF, F130CP MOBILE VALVE - Mobile Directional Control Valve -  Series F130CF, F130CP
  • F130CF, F130CP MOBILE VALVE - Mobile Directional Control Valve -  Series F130CF, F130CP
F130CF, F130CP MOBILE VALVE - Mobile Directional Control Valve -  Series F130CF, F130CP
Parker F130CF, F130CP is a robust mobile valve with excellent controllability for mobile machinery. Parker F130CF, F130CP is a sectional-built, directional control valve for mobile machinery used in open center systems and closed center systems.

Technical Specifications

Maximum Operating Pressure:4640 psi, 320 bar
Maximum Operating Temperature:+90 °C
Maximum Flow Rate:110, 150 L/min
Minimum Operating Temperature:+20 °C
Seal Material:HNBR, NBR
Function:Normally closed, Normally Open, 4-way
Product Type:Mobile Directional Control Valve
For Fluid Type:Hydraulic fluids
Valve Type:Sectional
Valve Configuration:Constant Flow, Constant Pressure
Operation Type:Manual Control, Pneumatic Control, Hydraulic Control, Electro-hydraulic Control
Connection Type:BSP, UNF
ATEX Specifications Met:Not available
Application:Lorry cranes, Forest cranes, Marine cranes, Forklift trucks, Refuse trucks, Hook loaders

Item Information

CAD Drawings + Files

Related Documents

Qty:
F130CF, F130CP MOBILE VALVE - Mobile Directional Control Valve -  Series F130CF, F130CP

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone
Shanghai, China
201206

Phone:+86-21-28995000