HSP-15410 - Replacement Cartridge Elements – RV Series | China

Replacement Cartridge Elements – RV Series

Part #: HSP-15410
  • HSP-15410 - Replacement Cartridge Elements – RV Series
HSP-15410 - Replacement Cartridge Elements – RV Series
RV Series Replacement Elements are compatible with RV Series Filter housings. The elements serve as an economical and low maintenance solution to many fuel delivery and industrial filtration applications.

Technical Specifications

Related Parts:HOCP-15810 (10 Micron Coalescer)
Filter Housing Series:RVFS-1
Brand:Racor
Element Type:Paper Separator
Product Series:RV
For Fluid Type:Diesel / Kerosene
Related Parts:HOCP-15810 (10 Micron Coalescer)
Micron Rating:10

Item Information

CAD Drawings + Files

Related Documents

Qty:
HSP-15410 - Replacement Cartridge Elements – RV Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone
Shanghai, China
201206

Phone:+86-21-28995000