QPMDC Water Glycol Pump | Product Series

Filter by

    No filters selected

Input Voltage

Flow Rate Display Range

Liquid Inlet Port Size

Liquid Outlet Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
QPMDC Water Glycol Pump QPMDC Water Glycol Pump

QPMDC Water Glycol Pump

High efficiency low pressure water glycol centrifugal pump with brushless direct current (DC) motor, flow control by PWM signal

Technical Specifications

  • Product Series: QPMDC Water Glycol Pump
  • For Fluid Type: Water Glycol Mix up to 60%
  • Maximum Flow Rate: 80 L/min
  • Flow Rate: 10 to 70 L/min
  • Body Material: Die Casting Aluminum Alloys
  • Seal Material: EPDM
  • Maximum Operating Pressure: 2 bar
  • Maximum Operating Temperature: 85 °C, 185 °F
  • Minimum Operating Temperature: -40 °C, -40 °F

Full Product Description

The QPMDC centrifugal type of low-pressure pump is
equipped with electric high efficiency brushless direct
current (DC) motor, magnetic force transmission, Inverter
with PWM signal rotation speed controlling and protection
from reverse polarity, dry running, over voltage
and current, overload and over-temperature.
The QPMDC centrifugal type of low-pressure pump is
available in 12 and 24 VDC and different flow rates

Related Documents

×
Products Input Voltage Flow Rate Display Range Liquid Inlet Port Size Liquid Outlet Port Size
999111 18-32 VDC 6,7-50 l/min 20 mm 20 mm
999112 18-32 VDC 10-70 l/min 25 mm 25 mm
999113 9-16 VDC 6,7-50 l/min 20 mm 20 mm
999114 18-32 VDC 10-70 l/min 38 mm 38 mm

687890
687940