Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Genuine replacement elements for Parker FTA/FTB/FTC tank top mounted return filters.
| Literature and Reference Materials |
|---|
| BROCHURE]-Tank Top Filters - Models FTA, FTB, FTC |
| SERVICE INSTRUCTIONS] - FTA/FTB/FTC Series |
| Wind Energy -Filtration Solutions Brochure |
| Products | For Use With | Size | Filter Element Type | Micron Rating | Length | Diameter | Seal Material |
|---|---|---|---|---|---|---|---|
| FTAE1A05Q | FTA | Length 1 | 05Q Microglass | 5 µm | 118 mm | 45 mm | Nitrile |
| FTAE1A10Q | FTA | Length 1 | 10Q Microglass | 10 µm | 118 mm | 45 mm | Nitrile |
| FTAE1A20Q | FTA | Length 1 | 20Q Microglass | 20 µm | 118 mm | 45 mm | Nitrile |
| FTAE1B05Q | FTA | Length 1 | 05Q Microglass | 5 µm | 118 mm | 45 mm | Fluoroelastomer |
| FTAE1B10Q | FTA | Length 1 | 10Q Microglass | 10 µm | 118 mm | 45 mm | Fluoroelastomer |
| FTAE1B20Q | FTA | Length 1 | 20Q Microglass | 20 µm | 118 mm | 45 mm | Fluoroelastomer |
| FTAE2A05Q | FTA | Length 2 | 05Q Microglass | 5 µm | 211 mm | 45 mm | Nitrile |
| FTAE2A10Q | FTA | Length 2 | 10Q Microglass | 10 µm | 211 mm | 45 mm | Nitrile |
| FTAE2A20Q | FTA | Length 2 | 20Q Microglass | 20 µm | 211 mm | 45 mm | Nitrile |
| FTAE2B10Q | FTA | Length 2 | 10Q Microglass | 10 µm | 211 mm | 45 mm | Fluoroelastomer |
| FTAE2B20Q | FTA | Length 2 | 20Q Microglass | 20 µm | 211 mm | 45 mm | Fluoroelastomer |
| FTBE1A05Q | FTB | Length 1 | 05Q Microglass | 5 µm | 140 mm | 62 mm | Nitrile |
| FTBE1A10Q | FTB | Length 1 | 10Q Microglass | 10 µm | 140 mm | 62 mm | Nitrile |
| FTBE1A20Q | FTB | Length 1 | 20Q Microglass | 20 µm | 140 mm | 62 mm | Nitrile |
| FTBE1B10Q | FTB | Length 1 | 10Q Microglass | 10 µm | 140 mm | 62 mm | Fluoroelastomer |
| FTBE1B20Q | FTB | Length 1 | 20Q Microglass | 20 µm | 140 mm | 62 mm | Fluoroelastomer |
| FTBE2A02Q | FTB | Length 2 | 02Q Microglass | 2 µm | 243 mm | 62 mm | Nitrile |
| FTBE2A05Q | FTB | Length 2 | 05Q Microglass | 5 µm | 243 mm | 62 mm | Nitrile |
| FTBE2A10Q | FTB | Length 2 | 10Q Microglass | 10 µm | 243 mm | 62 mm | Nitrile |
| FTBE2A20Q | FTB | Length 2 | 20Q Microglass | 20 µm | 243 mm | 62 mm | Nitrile |
| FTBE2B05Q | FTB | Length 2 | 05Q Microglass | 5 µm | 243 mm | 62 mm | Fluoroelastomer |
| FTBE2B10Q | FTB | Length 2 | 10Q Microglass | 10 µm | 243 mm | 62 mm | Fluoroelastomer |
| FTBE2B20Q | FTB | Length 2 | 20Q Microglass | 20 µm | 243 mm | 62 mm | Fluoroelastomer |
| FTCE1A05Q | FTC | Length 1 | 05Q Microglass | 5 µm | 204 mm | 95 mm | Nitrile |
| FTCE1A20Q | FTC | Length 1 | 20Q Microglass | 20 µm | 204 mm | 95 mm | Nitrile |
| FTCE1B10Q | FTC | Length 1 | 10Q Microglass | 10 µm | 204 mm | 95 mm | Fluoroelastomer |
| FTCE1B20Q | FTC | Length 1 | 20Q Microglass | 20 µm | 204 mm | 95 mm | Fluoroelastomer |
| FTCE2A10Q | FTC | Length 2 | 10Q Microglass | 10 µm | 324 mm | 95 mm | Nitrile |
| FTCE2A20Q | FTC | Length 2 | 20Q Microglass | 20 µm | 324 mm | 95 mm | Nitrile |
| FTCE2B05Q | FTC | Length 2 | 05Q Microglass | 5 µm | 324 mm | 95 mm | Fluoroelastomer |
| FTCE2B10Q | FTC | Length 2 | 10Q Microglass | 10 µm | 324 mm | 95 mm | Fluoroelastomer |
| FTCE2B20Q | FTC | Length 2 | 20Q Microglass | 20 µm | 324 mm | 95 mm | Fluoroelastomer |