Rolling Seals | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rolling Seals

Rolling Seals

Parker's Rolling Seals are typically designed to seal between two independent parts allowing a free range of motion between the parts. They can be engineered to carry torsional loads as well depending on application requirements and material properties.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Silicone Rubber (VMQ, PVMQ)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A

Full Product Description

Parker's Rolling Seals are utilized in CMP processes to provide sealing and translate motion to the polishing head and dressing components. The CMP process requires parts to have robust design and material properties to handle demanding environments.

Material Properties:
•Resilient materials to handle high torque loads
•High purity materials
•High tensile strength
•Abrasion resistance
•Tear resistance

Lower cost of ownership:
•Increased wafer throughput
•Extended PM cycles
•Faster cycle times

Related Documents

×
Products

687890
687519