Quick Coupling with ISO 6150 C Profile, Series 18 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with ISO 6150 C Profile, Series 18

Quick Coupling with ISO 6150 C Profile, Series 18

Quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 C profile. Available made of brass/steel.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 5.5 mm (nominal)
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: ISO 6150 C
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media
  • Seal Material: NBR
  • Specifications Met: ISO C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Valve Included: Yes or No acc. to the version
  • Version: Single Shut-Off
  • Hex Size: 17 to 24 mm
  • Outside Diameter: 12 to 23 mm
  • Flow Rate: 970 L/min

Full Product Description

Parker's Series 18 is a robust industrial coupling according to ISO 6150 C. This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop and the steel sleeve counters oscillating forces. Series 18 has limited use for liquids (steel sleeve/zinc die cast valve). The high insertion depth is guaranteed by an optimized plug guide.

Markets:
- Machinery Construction
- Automotive
- Life Science
- Process

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Single-hand operation for easy and fast connection
- Coupling system according to ISO 6150 C standard
- Steel sleeve counters oscillating forces.

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D. Length (mm)
18KAAK13MPN Coupling Male Thread - tapered 1/4 na 63
18KAAK17MPN Coupling Male Thread - tapered 3/8 na 62
18KAAK21MPN Coupling Male Thread - tapered 1/2 na 63
18KAIW13MPN Coupling Female Thread - parallel 1/4 na 58
18KAIW17MPN Coupling Female Thread - parallel 3/8 na 57
18KAIW21MPN Coupling Female Thread - parallel 1/2 na 60
18KATF06MPN Coupling Hose Barb na 6 76
18KATF08MPN Coupling Hose Barb na 8 76
18KATF10MPN Coupling Hose Barb na 10 76
18KATF13MPN Coupling Hose Barb na 13 76
18SFAW13SXN Plug Male Thread - parallel 1/4 na 41
18SFAW17SXN Plug Male Thread - parallel 3/8 na 41
18SFIW13SXN Plug Female Thread - parallel 1/4 na 43
18SFIW17SXN Plug Female Thread - parallel 3/8 na 44
18SFTF06SXN Plug Hose Barb na 6 59
18SFTF08SXN Plug Hose Barb na 8 59
18SFTF09SXN Plug Hose Barb na 9 59
18SFTF10SXN Plug Hose Barb na 10 59
18SFTF13SXN Plug Hose Barb na 13 59
18KAAW21MPN Coupling Female Thread - parallel 1/2 na 63
18KAAW13MPN Coupling Female Thread - parallel 1/4 n/a 60
18KAAW17MPN Coupling Male Thread - parallel 3/8 na 60
18SFAK13SXN Plug Male Thread - tapered 1/4 na na

687890
A43098