Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
SciLog® SciTemp® pre-calibrated temperature sensors combine accurate temperature measurement with the convenience of single-use. 5 different sizes are available. Calibration and identity information are stored on the sensor's gamma stable chip.
| Communities, Blogs & Industry Links |
|---|
| [SUPPORT LIBRARY]-Bioprocessing Knowledge and Resource Centre |
| Products | Product Type | Connection Type | Tube Size Range | Maximum Flow Rate (lpm) | Maximum Pressure (psi) | Options |
|---|---|---|---|---|---|---|
| 080-799PSX-5 | Single-Use Sensor | Luer | ID 0.03" to 0.31" | 1 | 60 | Non-Gamma-Irradiated |
| 080-794PSX-5 | Single-Use Sensor | 3/8" Barb | ID 0.31" to 0.38" | 8 | 60 | Non-Gamma-Irradiated |
| 080-795PSX-5 | Single-Use Sensor | 1/2" Barb | ID 0.50 | 17 | 60 | Non-Gamma-Irradiated |
| 080-796PSX-5 | Single-Use Sensor | 3/4" Tri-Clover (TC) | Tubing with 3/4" TC | 31 | 60 | Non-Gamma-Irradiated |
| 080-797PSX-5 | Single-Use Sensor | 1" Tri-Clover 'Ladish' | Tubing with 1" TC Ladish | 60 | 60 | Non-Gamma-Irradiated |
| 080-790 | Sensor DIN Monitor | |||||
| 080-794PSX-5-G | Single-Use Sensor | 3/8" Barb | ID 0.31" to 0.38" | 8 | 60 | Gamma-Irradiated |
| 080-795PSX-5-G | Single-Use Sensor | 1/2" Barb | ID 0.50 | 17 | 60 | Gamma-Irradiated |
| 080-796PSX-5-G | Single-Use Sensor | 3/4" Tri-Clover (TC) | Tubing with 3/4" TC | 31 | 60 | Gamma-Irradiated |
| 080-797PSX-5-G | Single-Use Sensor | 1" Tri-Clover 'Ladish' | Tubing with 1" TC Ladish | 60 | 60 | Gamma-Irradiated |
| 080-799PSX-5-G | Single-Use Sensor | Luer | ID 0.03" to 0.31" | 1 | 60 | Gamma-Irradiated |