SOFT-SHIELD 4860 High Temperature Electrically Conductive Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Adhesive Type

Length

Width

Thickness

Shape

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD 4860 High Temperature Electrically Conductive Foam EMI Shielding Gaskets

SOFT-SHIELD 4860 High Temperature Electrically Conductive Foam EMI Shielding Gaskets

Parker Chomerics SOFT-SHIELD® 4860 conductive, Z axis foam consists of silver-plated nylon fibers embedded into low density open cell silicone foam for high temperature applications.

Technical Specifications

  • Shelf Life: 24 Months (with adhesive), Indefinite (no adhesive)
  • Storage Temperature: 70 ± 20 °F, 21 ± 10 °C
  • Fabric Material: Silver-Plated Fibers into Silicone Foam
  • Operating Temperature: -40 to 125 °C, -40 to 257 °F
  • Deflection at Pressure: 15 %
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 4860
  • Product Style: Conductive Foam
  • Noise Shielding Level: 95 dB

Full Product Description

Parker Chomerics SOFT-SHIELD® 4860 is a true multi-planar, Z-axis electrically conductive foam for indoor applications. It is based on the unique integration of electrically conductive silver-plated nylon fibers into a low-density silicon foam, providing for a performance-driven, cost-effective EMI shielding solution. It is the high temperature, halogen free version of the market leading SOFT-SHIELD® 4850, with an operating temperature of 125C.

The optimized dispersion of conductive fibers within the foam matrix means that this material is electrically stable over many closure cycles which experiencing a low compression set (<10%). Provided with or without a conductive pressure sensitive adhesive, SOFT-SHIELD® 4860 is available in bulk rolls, cut sheets, or custom die cut shapes.

Product Features
• Maximum operating Temperature 125C
• 95 dB typical shielding effectiveness from 20 MHz to 10 GHz
• Z-axis electrical conductivity
• Excellent through resistance (<40 milliohms at 30% gasket deflection)
• Low closure force
• Stable electrical performance (through resistance) after multiple closure cycles
• Low compression set <10%
• Available in bulk rolls, cut sheets or custom die cut shapes
• Halogen Free
• Non-nickel bearing material
• RoHS, REACH and UL 94 V-0 compliant

Typical Applications
• I/O panels, backplanes, connectors, access panels and rectangular/square strip gasket seals
• Telecom Infrastructure rack and enclosure components
• Servers and desktop PCs
• LCD/PDP large screen TVs
• Indoor electronics applications requiring UL94 V-0 rating

Related Documents

×
Products Adhesive Type Length Width Thickness Shape
4860-10-0610-0100 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.039 in (1 mm) Bulk Roll
4860-10-0610-0200 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.078 in (2 mm) Bulk Roll
4860-10-0610-0300 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.118 in (3 mm) Bulk Roll
4860-10-0610-0400 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.157 in (4 mm) Bulk Roll
4860-10-0610-0500 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.197 in (5 mm) Bulk Roll
4860-10-1212-0100 No Pressure Sensitive Adhesive (PSA) 12 in (305 mm) 12 in (305 mm) 0.039 in (1 mm) Sheet
4860-10-1212-0200 No Pressure Sensitive Adhesive (PSA) 12 in (305 mm) 12 in (305 mm) 0.079 in (2 mm) Sheet
4860-10-1212-0300 No Pressure Sensitive Adhesive (PSA) 12 in (305 mm) 12 in (305 mm) 0.118 in (3 mm) Sheet
4860-10-1212-0400 No Pressure Sensitive Adhesive (PSA) 12 in (305 mm) 12 in (305 mm) 0.157 in (4 mm) Sheet
4860-10-1212-0500 No Pressure Sensitive Adhesive (PSA) 12 in (305 mm) 12 in (305 mm) 0.197 in (5 mm) Sheet
4860-10-2424-0100 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 24 in (609.6 mm) 0.039 in (1 mm) Sheet
4860-10-2424-0200 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 24 in (609.6 mm) 0.079 in (2 mm) Sheet
4860-10-2424-0300 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 24 in (609.6 mm) 0.118 in (3 mm) Sheet
4860-10-2424-0400 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 24 in (609.6 mm) 0.157 in (4 mm) Sheet
4860-10-2424-0500 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 24 in (609.6 mm) 0.197 in (5 mm) Sheet
4860-12-0610-0100 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.039 in (1 mm) Bulk Roll
4860-12-0610-0200 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.079 in (2 mm) Bulk Roll
4860-12-0610-0300 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.118 in (3 mm) Bulk Roll
4860-12-0610-0400 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.157 in (4 mm) Bulk Roll
4860-12-0610-0500 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.197 in (5 mm) Bulk Roll
4860-12-1212-0100 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.039 in (1 mm) Sheet
4860-12-1212-0200 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.079 in (2 mm) Sheet
4860-12-1212-0300 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.118 in (3 mm) Sheet
4860-12-1212-0400 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.157 in (4 mm) Sheet
4860-12-1212-0500 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.197 in (5 mm) Sheet
4860-12-2424-0100 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.039 in (1 mm) Sheet
4860-12-2424-0200 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.079 in (2 mm) Sheet
4860-12-2424-0300 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.118 in (3 mm) Sheet
4860-12-2424-0400 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.157 in (4 mm) Sheet
4860-12-2424-0500 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.197 in (5 mm) Sheet

687890
179336