Thermostatic Expansion Valve - Type BBI (OEM Only) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermostatic Expansion Valve - Type BBI (OEM Only)

Thermostatic Expansion Valve - Type BBI (OEM Only)

The Type BBI valve is a small capacity balanced port valve designed for use on residential and small commercial air conditioning systems up to 15 tons. The BBI can also be used in packaged heat pump units. The R/ER series valves serve as replacements.

Technical Specifications

  • Application: Residential Air Conditioning, Commercial Air Conditioning, Heat Pump
  • Product Type: BBI Valve
  • Nominal Capacity: 1/6 to 15 ton
  • Inlet Connection Size: OEM Specific
  • Outlet Connection Size: OEM Specific
  • Maximum Operating Pressure: 31 bar, 48.3 bar, 450 psi, 700 psi
  • Equalizer Connection Type: OEM Specific, Internally, Externally Equalized
  • Capillary Tube Length: 760 mm, 1500 mm, 30 inch, 60 inch
  • Strainer Type: 100 Mesh Inlet
  • Filter Element Type: 43, 45, 45-5
  • Includes: No Adapter Kit or Adapter Kit Included
  • Valve Option: n/a, 15% Bleed Port

Full Product Description

The Type BBI valve is a small capacity balanced port type valve designed primarily for use on residential and small commercial air conditioning systems.  The BBI can also be used in packaged heat pump units where one bi-flow metering device is used to expand refrigerant to either indoor or outdoor coil. This valve is particularly well suited for systems which operate over widely varying conditions, or employ some means of capacity reduction such as a two-speed compressor. The Type BBI valve is available in many variations and is sold to OEMs who order in large quantities.  Although the thermostatic element is replaceable, it is not recommended to replace internal parts.  The R/ER Series valves are functional replacements. 

Markets:
• Air Conditioning
• Heat Pump
• Refrigeration

Features and Benefits:
• Balanced Port
• Straight Through or Angle configurations
• Adjustable or Non-Adjustable versions available
• Various Style Connections include SAE Flare, ODF Solder, and Chatleff connections
• Special external equalizer connections of 12”, 24”, or 36” length of 1/8” OD available
• Mesh insert strainer
• Internal bleed port available for off-cycle pressure equalization
• Replacement Bottom Adjustment Assembly Kit available
• Up to 15 tons cooling capacity

Applications:
• Residential Air Conditioning & Heat Pump (packaged systems)
• Light Commercial Air Conditioning & Heat Pump (packaged systems)

Related Documents

×
Products

687890
840599