Vacuum Cups - P5V-CFS Series (Double Lip Flat Cups) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vacuum Cups - P5V-CFS Series (Double Lip Flat Cups)

Vacuum Cups - P5V-CFS Series (Double Lip Flat Cups)

P5V-CFS style cups are ideal for applications where the product may flex when being lifted. All cups have a double sealing lip and cleats to increase holding capacity. Cup sizes range from 50 to 100 mm diameters.

Technical Specifications

  • Operating Pressure: n/a
  • Product Type: Vacuum Cup/Pad
  • Technology: Pneumatics
  • Vacuum Cup Type: Double Lip Flat
  • Vacuum Cup Diameter: 50 to 150 mm
  • Vacuum Cup Material: Nitrile (NBR)
  • Mounting Option: Female Thread
  • Port Size: 1/8 to 1/2 inch
  • Port Type: BSPP
  • Operating Temperature: -20 to 120 °C (Nitrile), -60 to 250 °C (Silicon), -4 to 248 °F (Nitrile), -76 to 482 °F (Silicon)

Full Product Description

P5V-CFS style cups are ideal for applications where the product may flex when being lifted. All cups have a double sealing lip and cleats to increase holding capacity. The top of the cup has a ribbed outer lip to prevent it from rolling over the surface that is to be lifted as well as prevent the cups from being cut in sheet metal handling applications. Dual sealing lips provide two seals for vacuum. As the product flexes, the outer lip seal may break, but the inner lip seal will hold the degree of vacuum for continued lifting capacity. In these types of applications, sizing should be done on the inner diameter cup dimension. Cup sizes range from 50 to 100 mm diameters.

Markets
• Industrial

Features/Benefits
• Double sealing lips for flexible sheet handling
• Vacuum cup grooves on underside increase holding area
• Resists acceleration and deceleration shear forces
• Strong low profile for fast response
• Metal insert fitting for stable vertical and horizontal lifts

Applications
• Factory automation
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Related Documents

Literature and Reference Materials
0802-E, Vacuum Cups - Section A
×
Products

687890
687577