Vacuum Generator - CV-CK Series (inline) - Parker

Vacuum Generator - CV-CK Series (inline) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Vacuum Generator - CV-CK Series (inline)

Vacuum Generator - CV-CK Series (inline)

CV-CK is a single stage vacuum generator with an adjustable open contact mechanical switch for vacuum confirmation. Switch output is normally open and can be connected to AC or DC power.

Technical Specifications

  • For Fluid Type: Air
  • Operating Pressure: 14 to 114 psig
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Maximum Flow Rate: n/a
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Actuation Type: n/a
  • Maximum Operating Pressure: 114 psi
  • Technology: Pneumatics
  • Seal Material: n/a
  • Operation Type: Single Stage Venturi
  • Mounting Type: Inline
  • Maximum Vacuum Flow Rate: up to 5.85 SCFM
  • Inlet Pressure Rating: 0.95 to 3.88 SCFM
  • Vacuum Pressure Rating: 27 Hg
  • Sensor Type: Mechanical Vacuum Switch
  • Number of Manifold Outlets: Inline Only
  • Vacuum Port Size: 1/8 inch, 1/4 inch, 3/8 inch
  • Inlet Port Size: 1/8 inch, 1/4 inch
  • Port Type: NPT, BSPP
  • Pressure Rating: 14 to 114 psig, 1 to 7.8 bar
  • Operating Temperature: 0 to 60 °C, 32 to 140 °F
  • Body Material: Aluminum

Full Product Description

CV-CK is a single stage vacuum generator with an adjustable open contact mechanical switch for vacuum confirmation that is great for low cost vacuum confirmation. Switch output is normally open and can be connected to AC or DC power. Additional pneumatic valves will be required to create vacuum pressure.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Great for low cost vaccum confirmation

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

×
Products

687890
687577