Vacuum Generator - MCA Series (inline) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vacuum Generator - MCA Series (inline)

Vacuum Generator - MCA Series (inline)

MCA is lightweight single stage vacuum generator. Female vacuum ports allow a vacuum cup to be installed directly at the cup which reduces space and response time of the system. Available port sizes are either 1/8" or 1/4" NPT.

Technical Specifications

  • For Fluid Type: Air
  • Operating Pressure: 14 to 114 psig
  • Technology: Pneumatics
  • Operation Type: Single Stage Venturi
  • Mounting Type: Inline
  • Maximum Vacuum Flow Rate: up to 1.26 SCFM
  • Inlet Pressure Rating: 1.68 to 2.81 SCFM
  • Vacuum Pressure Rating: 24 Hg
  • Sensor Type: None
  • Number of Manifold Outlets: Inline Only
  • Vacuum Port Size: 1/8 inch, 1/4 inch
  • Inlet Port Size: 1/8 inch, 1/4 inch
  • Port Type: NPT, BSPP
  • Pressure Rating: 14 to 114 psig, 1 to 7.8 bar
  • Operating Temperature: 0 to 49 °C, 32 to 120 °F
  • Body Material: Polycarbonate

Full Product Description

MCA is lightweight, single stage vacuum generator. Female vacuum ports allow a vacuum cup to be installed directly at the cup, which reduces space and response time of the system. Available port sizes are either 1/8" or 1/4" NPT. Additional pneumatic valves will be required to create vacuum pressure.

Markets:
• Industrial
• Factory Automation

Features/Benefits:
• Reduced space

Applications:
• General industrial
• Material handling
• Packaging
• Glass handling
• Sheet metal handling

Related Documents

×
Products

687890
687577