Wiper seal Prädifa series A1 | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Wiper seal Prädifa series A1 Wiper seal Prädifa series A1

Wiper seal Prädifa series A1

Wiper seal, single-acting, standard. ISO 6195, Type E.

Technical Specifications

  • Thermal Application Type: High Temperature (< 205°C), Low Temperature (< -35 C), Expanded Low and High Temperature (< -35 to 140°C), Standard Moderate Temperature (-35 to 100°C)
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Fluorocarbon Rubber (FKM, FPM), Polyoxymethylene (POM), Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 2 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No

Full Product Description

The A1 wiper seal / ring serves to prevent ingress of dust, dirt, sand and swarf. This is achieved by its special design which largely prevents scoring, protects the guiding parts and extends the service life of the seals. An oversized outer diameter ensures interference fit in the groove, thus preventing ingress of foreign particles and moisture via the static seal fit of the wiper.

The A1 wiper seal is available in both Ultrathan® and rubber compounds. The Ultrathan® versions are characterized by extremely high wear resistance.

Product Benefits:

• Good wear resistance.

• High temperature resistance in case of suitable compound selection.

• Excellent media resistance in case of suitable compound selection.

• Suitable compounds available for special requirements of the chemical process industry.

• Suitable compounds available for special requirements of the food processing industry.

• Dimensions according to DIN ISO 6195, Type E.

• Product geometry prevents dirt deposits at the front face of the cylinder.

• Installation in closed and undercut housings.

Range of Application:

Axially operated rods in hydraulic and pneumatic working cylinders, plungers and rod guidances.

The A1 wiper seal is available in the following compounds:

N3587 - Industrial applications

P5008 - Heavy-duty

V3664 - High temperatures

P5009 - Low temperatures

P5001 - Bio-degradable fluids

P5000 - FDA-approved

W5001 - Harsh environment

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
A1A010N3587 100 108 7 4 -25 100 N3587
A1A010P5008 100 108 7 4 -35 100 P5008
A1A010V3664 100 108 7 4 -20 200 V3664
A1A035N3587 105 117 10 5.5 -25 100 N3587
A1A035P5008 105 117 10 5.5 -35 100 P5008
A1A035P5009 105 117 10 5.5 -45 95 P5009
A1A040N3587 106 118 10 5.5 -25 100 N3587
A1B005N3587 110 118 7 4 -25 100 N3587
A1B010N3587 110 122 10 5.5 -25 100 N3587
A1B010P5008 110 122 10 5.5 -35 100 P5008
A1B010P5009 110 122 10 5.5 -45 95 P5009
A1B010V3664 110 122 10 5.5 -20 200 V3664
A1B028N3587 114 122 7 4 -25 100 N3587
A1B035N3587 115 127 10 5.5 -25 100 N3587
A1B035P5009 115 127 10 5.5 -45 95 P5009
A1B035V3664 115 127 10 5.5 -20 200 V3664
A1C010N3587 120 132 10 5.5 -25 100 N3587
A1C010P5008 120 132 10 5.5 -35 100 P5008
A1C010P5009 120 132 10 5.5 -45 95 P5009
A1C020N3587 125 137 10 5.5 -25 100 N3587
A1C020P5008 125 137 10 5.5 -35 100 P5008
A1C020V3664 125 137 10 5.5 -20 200 V3664
A1C035P5008 128 140 10 5.5 -35 100 P5008
A1D010N3587 130 142 10 5.5 -25 100 N3587
A1D010P5008 130 142 10 5.5 -35 100 P5008
A1D010V3664 130 142 10 5.5 -20 200 V3664
A1D025N3587 135 147 10 5.5 -25 100 N3587
A1D025V3664 135 147 10 5.5 -20 200 V3664
A1E010N3587 140 152 10 5.5 -25 100 N3587
A1E010P5008 140 152 10 5.5 -35 100 P5008
A1E010V3664 140 152 10 5.5 -20 200 V3664
A1E035N3587 145 157 10 5.5 -25 100 N3587
A1E035P5008 145 157 10 5.5 -35 100 P5008
A1F005N3587 150 162 10 5.5 -25 100 N3587
A1F005P5008 150 162 10 5.5 -35 100 P5008
A1F005V3664 150 162 10 5.5 -20 200 V3664
A1F015N3587 152 164 10 5.5 -25 100 N3587
A1F015V3664 152 164 10 5.5 -20 200 V3664
A1F030N3587 155 167 10 5.5 -25 100 N3587
A1F062P5000 157.5 169.5 10 5.5 -20 100 P5000
A1G010N3587 160 172 10 5.5 -25 100 N3587
A1G010P5008 160 172 10 5.5 -35 100 P5008
A1G010V3664 160 172 10 5.5 -20 200 V3664
A1G025N3587 165 177 10 5.5 -25 100 N3587
A1G030N3587 166 178 10 5.5 -25 100 N3587
A1H010N3587 170 182 10 5.5 -25 100 N3587
A1H010P5008 170 182 10 5.5 -35 100 P5008
A1H010V3664 170 182 10 5.5 -20 200 V3664
A1H025N3587 175 187 10 5.5 -25 100 N3587
A1J010N3587 180 192 10 5.5 -25 100 N3587
A1J010P5008 180 192 10 5.5 -35 100 P5008
A1J010V3664 180 192 10 5.5 -20 200 V3664
A1J050N3587 185 197 10 5.5 -25 100 N3587
A1K015N3587 190 202 10 5.5 -25 100 N3587
A1K015P5008 190 202 10 5.5 -35 100 P5008
A1K015V3664 190 202 10 5.5 -20 200 V3664
A1K030N3587 195 207 10 5.5 -25 100 N3587
A1L003N3587 200 212 10 5.5 -25 100 N3587
A1L003P5008 200 212 10 5.5 -35 100 P5008
A1L003P5009 200 212 10 5.5 -45 95 P5009
A1L003V3664 200 212 10 5.5 -20 200 V3664
A1L009N3587 210 218 7 4 -25 100 N3587
A1L010N3587 210 225 13 6.5 -25 100 N3587
A1M010N3587 220 235 13 6.5 -25 100 N3587
A1M010P5008 220 235 13 6.5 -35 100 P5008
A1M016N3587 230 245 13 6.5 -25 100 N3587
A1M016P5008 230 245 13 6.5 -35 100 P5008
A1M016V3839 230 245 13 6.5 -20 200 V3839
A1M020N3587 235 250 13 6.5 -25 100 N3587
A1M020V3664 235 250 13 6.5 -20 200 V3664
A1N015N3587 240 255 13 6.5 -25 100 N3587
A1N015P5008 240 255 13 6.5 -35 100 P5008
A1N015V3664 240 255 13 6.5 -20 200 V3664
A1N040N3587 250 265 13 6.5 -25 100 N3587
A1N040V3664 250 265 13 6.5 -20 200 V3664
A1O005N3587 260 275 13 6.5 -25 100 N3587
A1O005P5008 260 275 13 6.5 -35 100 P5008
A1O030N3587 265 280 13 6.5 -25 100 N3587
A1Q010N3587 300 315 13 6.5 -25 100 N3587
A1Q010V3664 300 315 13 6.5 -20 200 V3664
A1Q015N3587 305 320 13 6.5 -25 100 N3587
A1Q020N3587 310 325 13 6.5 -25 100 N3587
A1Q025N3587 315 330 13 6.5 -25 100 N3587
A1Q030N3587 320 335 13 6.5 -25 100 N3587
A1Q035N3587 340 355 13 6.5 -25 100 N3587
A1Q050N3587 365 380 13 6.5 -25 100 N3587
A1Q050V3664 365 380 13 6.5 -20 200 V3664
A1R015N3587 450 465 13 6.5 -25 100 N3587
A1R015V3664 450 465 13 6.5 -20 200 V3664
A1R020N3587 400 415 13 6.5 -25 100 N3587
A1R020V3664 400 415 13 6.5 -20 200 V3664
A1S015N3587 500 515 13 6.5 -25 100 N3587
A10015N3587 4 12 7 4 -25 100 N3587
A10015V3664 4 12 7 4 -20 200 V3664
A10025N3512 5 8 4 2.2 -20 150 N3512
A10025N3587 5 8 4 2.2 -25 100 N3587
A10035N3587 6 10 4 2.2 -25 100 N3587
A10035N8602 6 10 4 2.2 -50 80 N8602
A10035V3656 6 10 4 2.2 -20 200 V3656
A10035V3664 6 10 4 2.2 -20 200 V3664
A10042N3587 8 14 5 2.6 -25 100 N3587
A10042V3656 8 14 5 2.6 -20 200 V3656
A10042V3664 8 14 5 2.6 -20 200 V3664
A10045N3587 8 16 7 4 -25 100 N3587
A10045V3664 8 16 7 4 -20 200 V3664
A11002N3587 10 16 5 2.6 -25 100 N3587
A11002N8602 10 16 5 2.6 -50 80 N8602
A11002V3656 10 16 5 2.6 -20 200 V3656
A11002V3664 10 16 5 2.6 -20 200 V3664
A11002V3681 10 16 5 2.6 -20 200 V3681
A11005N3587 10 18 7 4 -25 100 N3587
A11005V0747 10 18 7 4 -20 200 V0747
A11005V3664 10 18 7 4 -20 200 V3664
A11009N3512 12 18 5 2.6 -20 150 N3512
A11009N3587 12 18 5 2.6 -25 100 N3587
A11009P5008 12 18 5 2.6 -35 100 P5008
A11009V3664 12 18 5 2.6 -20 200 V3664
A11010N3587 12 20 7 4 -25 100 N3587
A11010P5008 12 20 7 4 -35 100 P5008
A11010P5600 12 20 7 4 -20 80 P5600
A11010V3664 12 20 7 4 -20 200 V3664
A11014N3587 14 20 5 5 -25 100 N3587
A11014V3656 14 20 5 5 -20 200 V3656
A11015N3587 14 22 7 4 -25 100 N3587
A11015N8613 14 22 7 4 -50 80 N8613
A11015P5008 14 22 7 4 -35 100 P5008
A11015V0747 14 22 7 4 -20 200 V0747
A11015V3664 14 22 7 4 -20 200 V3664
A11016N3587 16 22 5 2.6 -25 100 N3587
A11016V3664 16 22 5 2.6 -20 200 V3664
A11020N3512 15 23 7 4 -20 150 N3512
A11020N3587 15 23 7 4 -25 100 N3587
A11020V3664 15 23 7 4 -20 200 V3664
A11025E3676 16 24 7 4 -50 150 E3676
A11025N3578 16 24 7 4 -30 100 N3578
A11025N3586 16 24 7 4 -10 100 N3586
A11025N3587 16 24 7 4 -25 100 N3587
A11025P5008 16 24 7 4 -35 100 P5008
A11025P5009 16 24 7 4 -45 95 P5009
A11025P5045 16 24 7 4 -30 80 P5045
A11025V3664 16 24 7 4 -20 200 V3664
A11030N3587 17 25 7 4 -25 100 N3587
A11034N3587 18 24 5 2.6 -25 100 N3587
A11035N3587 18 26 7 4 -25 100 N3587
A11035P5008 18 26 7 4 -35 100 P5008
A11035P5009 18 26 7 4 -45 95 P5009
A11035V3664 18 26 7 4 -20 200 V3664
A12005N3587 20 28 7 4 -25 100 N3587
A12005N3764 20 28 7 4 -10 80 N3764
A12005N8613 20 28 7 4 -50 80 N8613
A12005P5008 20 28 7 4 -35 100 P5008
A12005P5009 20 28 7 4 -45 95 P5009
A12005V3664 20 28 7 4 -20 200 V3664
A12010N3587 22 30 7 4 -25 100 N3587
A12010N8602 22 30 7 4 -50 80 N8602
A12010P5008 22 30 7 4 -35 100 P5008
A12010P5009 22 30 7 4 -45 95 P5009
A12010P5045 22 30 7 4 -30 80 P5045
A12010V3664 22 30 7 4 -20 200 V3664
A12015N3587 23 31 7 4 -25 100 N3587
A12015V3664 23 31 7 4 -20 200 V3664
A12020N3587 24 32 7 4 -25 100 N3587
A12020V3664 24 32 7 4 -20 200 V3664
A12025N3587 25 33 7 4 -25 100 N3587
A12025P5000 25 33 7 4 -20 100 P5000
A12025P5008 25 33 7 4 -35 100 P5008
A12025P5009 25 33 7 4 -45 95 P5009
A12025P5010 25 33 7 4 -30 100 P5010
A12025V3664 25 33 7 4 -20 200 V3664
A12026N3587 20 26 5 2.6 -25 100 N3587
A12030N3587 26 34 7 4 -25 100 N3587
A12030N8613 26 34 7 4 -50 80 N8613
A12035N3510 28 36 7 4 -20 150 N3510
A12035N3587 28 36 7 4 -25 100 N3587
A12035P5008 28 36 7 4 -35 100 P5008
A12035P5009 28 36 7 4 -45 95 P5009
A12035V3664 28 36 7 4 -20 200 V3664
A13003N3587 30 36 7 4 -25 100 N3587
A13005E3676 30 38 7 4 -50 150 E3676
A13005N3587 30 38 7 4 -25 100 N3587
A13005P5008 30 38 7 4 -35 100 P5008
A13005P5009 30 38 7 4 -45 95 P5009
A13005P5045 30 38 7 4 -30 80 P5045
A13005V3664 30 38 7 4 -20 200 V3664
A13010N3586 32 40 7 4 -10 100 N3586
A13010N3587 32 40 7 4 -25 100 N3587
A13010P5008 32 40 7 4 -35 100 P5008
A13010P5009 32 40 7 4 -45 95 P5009
A13010P5600 32 40 7 4 -20 80 P5600
A13010V3664 32 40 7 4 -20 200 V3664
A13020N3587 34 42 7 4 -25 100 N3587
A13020V3664 34 42 7 4 -20 200 V3664
A13025N3587 35 43 7 4 -25 100 N3587
A13025P5001 35 43 7 4 -35 100 P5001
A13025P5008 35 43 7 4 -35 100 P5008
A13025P5009 35 43 7 4 -45 95 P5009
A13025V3664 35 43 7 4 -20 200 V3664
A13030N3587 36 44 7 4 -25 100 N3587
A13030P5008 36 44 7 4 -35 100 P5008
A13030P5045 36 44 7 4 -30 80 P5045
A13030V3664 36 44 7 4 -20 200 V3664
A13035N3587 38 46 7 4 -25 100 N3587
A13035P5008 38 46 7 4 -35 100 P5008
A13035V3664 38 46 7 4 -20 200 V3664
A14005N3578 40 48 7 4 -30 100 N3578
A14005N3587 40 48 7 4 -25 100 N3587
A14005N8602 40 48 7 4 -50 80 N8602
A14005P5000 40 48 7 4 -20 100 P5000
A14005P5001 40 48 7 4 -35 100 P5001
A14005P5008 40 48 7 4 -35 100 P5008
A14005P5009 40 48 7 4 -45 95 P5009
A14005P5045 40 48 7 4 -30 80 P5045
A14005V3664 40 48 7 4 -20 200 V3664
A14015N3587 42 50 7 4 -25 100 N3587
A14015P5008 42 50 7 4 -35 100 P5008
A14025N3587 44 52 7 4 -25 100 N3587
A14030N3587 45 53 7 4 -25 100 N3587
A14030P5001 45 53 7 4 -35 100 P5001
A14030P5008 45 53 7 4 -35 100 P5008
A14030P5009 45 53 7 4 -45 95 P5009
A14030P5061 45 53 7 4 -25 95 P5061
A14030V3664 45 53 7 4 -20 200 V3664
A14040N3587 46 54 7 4 -25 100 N3587
A14045N3587 47 55 7 4 -25 100 N3587
A14050N3587 48 56 7 4 -25 100 N3587
A14050P5008 48 56 7 4 -35 100 P5008
A15005N3586 50 58 7 4 -10 100 N3586
A15005N3587 50 58 7 4 -25 100 N3587
A15005P5008 50 58 7 4 -35 100 P5008
A15005P5009 50 58 7 4 -45 95 P5009
A15005V3664 50 58 7 4 -20 200 V3664
A15010P5008 50 62 10 5.5 -35 100 P5008
A15020N3587 52 60 7 4 -25 100 N3587
A15030N3587 54 62 7 4 -25 100 N3587
A15035N3587 55 63 7 4 -25 100 N3587
A15035P5001 55 63 7 4 -35 100 P5001
A15035P5008 55 63 7 4 -35 100 P5008
A15035P5045 55 63 7 4 -30 80 P5045
A15035V3664 55 63 7 4 -20 200 V3664
A15040N3587 56 64 7 4 -25 100 N3587
A15040P5008 56 64 7 4 -35 100 P5008
A15040P5009 56 64 7 4 -45 95 P5009
A15040V3664 56 64 7 4 -20 200 V3664
A15042N3587 57 65 7 4 -25 100 N3587
A15045N3587 58 66 7 4 -25 100 N3587
A16005N3587 60 68 7 4 -25 100 N3587
A16005P5008 60 68 7 4 -35 100 P5008
A16005V3664 60 68 7 4 -20 200 V3664
A16010N3587 60 72 10 5.5 -25 100 N3587
A16015P5008 62 70 7 4 -35 100 P5008
A16020N3586 63 71 7 4 -10 100 N3586
A16020N3587 63 71 7 4 -25 100 N3587
A16020P5008 63 71 7 4 -35 100 P5008
A16020V3664 63 71 7 4 -20 200 V3664
A16030N3587 65 73 7 4 -25 100 N3587
A16030P5001 65 73 7 4 -35 100 P5001
A16030P5008 65 73 7 4 -35 100 P5008
A16030V3664 65 73 7 4 -20 200 V3664
A16035N3587 66 74 7 4 -25 100 N3587
A16045N3587 68 76 7 4 -25 100 N3587
A16045V3664 68 76 7 4 -20 200 V3664
A17005N3587 70 78 7 4 -25 100 N3587
A17005P5000 70 78 7 4 -20 100 P5000
A17005P5008 70 78 7 4 -35 100 P5008
A17005P5009 70 78 7 4 -45 95 P5009
A17005V3664 70 78 7 4 -20 200 V3664
A17008P5008 70 82 10 5.5 -35 100 P5008
A17015N3587 72 80 7 4 -25 100 N3587
A17025N3587 75 83 7 4 -25 100 N3587
A17025P5001 75 83 7 4 -35 100 P5001
A17025P5008 75 83 7 4 -35 100 P5008
A17025V3664 75 83 7 4 -20 200 V3664
A17040N3587 78 86 7 4 -25 100 N3587
A18002N3544 80 88 7 4 -25 100 N3544
A18002N3587 80 88 7 4 -25 100 N3587
A18002P5008 80 88 7 4 -35 100 P5008
A18002P5009 80 88 7 4 -45 95 P5009
A18002P5045 80 88 7 4 -30 80 P5045
A18002V3664 80 88 7 4 -20 200 V3664
A18003P5008 80 92 10 5.5 -35 100 P5008
A18010N3587 82 90 7 4 -25 100 N3587
A18025N3587 85 93 7 4 -25 100 N3587
A18025P5000 85 93 7 4 -20 100 P5000
A18025P5001 85 93 7 4 -35 100 P5001
A18025P5008 85 93 7 4 -35 100 P5008
A18025P5009 85 93 7 4 -45 95 P5009
A18030N3587 86 94 7 4 -25 100 N3587
A19005N3586 90 98 7 4 -10 100 N3586
A19005N3587 90 98 7 4 -25 100 N3587
A19005P5008 90 98 7 4 -35 100 P5008
A19005P5009 90 98 7 4 -45 95 P5009
A19005V3664 90 98 7 4 -20 200 V3664
A19015N3587 92 100 7 4 -25 100 N3587
A19030N3587 95 103 7 4 -25 100 N3587
A19030P5008 95 103 7 4 -35 100 P5008
A19030P5009 95 103 7 4 -45 95 P5009
A19045N3587 97 105 7 4 -25 100 N3587
A19045P5008 97 105 7 4 -35 100 P5008

687890
687424