Wiper Seals

Filter by

No filters selected

Technology

Color

Division

Minimum Operating Temperature

Maximum Operating Temperature

Seal Material

Media

Operating Pressure

Thermal Application Type

Polymer Material Options

Durometer

Outside Diameter

Specifications Met

Maximum Surface Speed

For Fluid Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Wiper Seals


Wiper Seals

Wipers are designed to prevent any contamination of the system by external particles or other environmental impacts during translatoric movements in cylinders and actuators. They also provide the static sealing function on the cylinder head versus the atmosphere. Some double-acting designs also reduce the drag oil film during outstroke.


Viewing 10 of 38

Viewing 10 of 5

Viewing 10 of 2

Viewing 10 of 83

Viewing 10 of 65

Viewing 10 of 61

Viewing 10 of 4

Viewing 10 of 14

Viewing 10 of 3

Viewing 10 of 38

Viewing 10 of 78

Viewing 10 of 89

Viewing 10 of 291

Viewing 10 of 66

Viewing 10 of 62

Viewing 10 of 23

Viewing 10 of 9

Viewing 10 of 132

Viewing 10 of 15

Viewing 10 of 36

Viewing 10 of 10

Viewing 10 of 29

Viewing 10 of 298

Viewing 10 of 5

Viewing 10 of 224

687890
687890