Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Xtreme+Plus® HC - Standard Size Pleated Filters
XTREME+Plus® HC (high-capacity) self-supported pleated (SSP) air filters are specially designed for high performance and extended service life in HVAC or process air applications with low or medium dust-holding requirements.
All XTREME+Plus® HC filters achieve MERV 8 mechanical efficiency and feature a state-of-the-art media pack surrounded by a single-piece, beverage board die-cut frame. The filters can endure impact and deformation and return to their original shape, saving users time and money that is often wasted on replacing damaged wire-backed filters.
With over 250 adhesion points between the media and the frame, the XTREME+Plus® HC resists movement, bunching, and collapsing during operation thus supporting a consistent low pressure drop, balanced dust-loading, and extended service life. With no metal to warp or deform and rugged self-supported pleat technology, the filters are capable of maintaining their structural integrity even in humid or wet conditions. XTREME+Plus® HC pleated air filters are not recommended for use in applications with high temperatures or turbulent airflow conditions.
Markets:
Commercial and Industrial HVAC
Process Air Filtration
Applications:
Air handling systems
Rooftop units
Side access housings
Built-up filter banks
Pre-filters in multi-stage systems
Not for use in high temperature environments or applications with very high or turbulent airflow
Benefits:
Self-supported media — no metal wire backing means no corrosion or deformation of metal
Consistent pleat shape and spacing allow particulates to collect evenly over the entire surface of the media. Pleat stabilizer straps add rigidity and maintain proper pleat spacing.
Over 250 adhesion points between the media and the frame
Achieves MERV 8 mechanical efficiency
Synthetic media is resistant to moisture, mold, and mechanical damage
Fully incinerable, environmentally friendly disposal
Features:
Filtration efficiency: MERV 8, MERV-A 8-A
Nominal thickness (in.): 1, 2, 4
Rated air velocities (fpm): 300–500
Initial resistance (in.w.g.): 0.13–0.18
Final resistance (in.w.g.): 1.0
Maximum operating temperature: 150 °F (65 °C)
Material of construction: moisture-resistant beverage board frame
Classified per UL Standard 900 for flammability
| Products | Nominal Filter Size |
|---|---|
| 0474401 | 16x20x1 |
| 0474402 | 16x25x1 |
| 0474403 | 20x20x1 |
| 0474404 | 20x25x1 |
| 0474405 | 24x24x1 |
| 0474410 | 12x24x1 |
| 0474411 | 20x24x1 |
| 0474412 | 18x24x1 |
| 0474416 | 16x24x1 |
| 0474417 | 10x20x1 |
| 0474420 | 12x20x1 |
| 0474422 | 12x12x1 |
| 0474424 | 10x24x1 |
| 0474425 | 25x25x1 |
| 0474432 | 20x30x1 |
| 0474433 | 14x14x1 |
| 0474437 | 14x30x1 |
| 0474439 | 14x20x1 |
| 0474441 | 14x25x1 |
| 0474443 | 16x16x1 |
| 0474445 | 15x20x1 |
| 0474446 | 16x30x1 |
| 0474453 | 24x30x1 |
| 0474459 | 14x24x1 |
| 0474463 | 18x18x1 |
| 0474480 | 18x20x1 |
| 0474501 | 16x20x2 |
| 0474502 | 16x25x2 |
| 0474503 | 20x20x2 |
| 0474504 | 20x25x2 |
| 0474505 | 24x24x2 |
| 0474510 | 12x24x2 |
| 0474511 | 20x24x2 |
| 0474512 | 18x24x2 |
| 0474516 | 16x24x2 |
| 0474520 | 12x20x2 |
| 0474525 | 25x25x2 |
| 0474532 | 20x30x2 |
| 0474539 | 14x20x2 |
| 0474541 | 14x25x2 |
| 0474543 | 16x16x2 |
| 0474545 | 15x20x2 |
| 0474563 | 18x18x2 |
| 0474580 | 18x20x2 |
| 0474585 | 18x25x2 |
| 0474601 | 16x20x4 |
| 0474602 | 16x25x4 |
| 0474603 | 20x20x4 |
| 0474604 | 20x25x4 |
| 0474605 | 24x24x4 |
| 0474610 | 12x24x4 |
| 0474611 | 20x24x4 |
| 0474612 | 18x24x4 |