立即获取您的派克帐户!
无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。
无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。
When your engine is operating in adverse conditions; off-road, in the desert, out at sea, or just on the local highway, it needs to be able to breathe clean, dry air. Parker’s range of engine air filters offers the highest degree of filtration and life available. Using pre-cleaners capable of removing in excess of 85% of dirt prior to reaching the filter element, Parker engine air filters can achieve 99.9%+ efficiency per SAE J726C. Fitted with Parker pre-cleaning air filters, mobile equipment, mining machinery and wheel loaders can survive harsh dust filled environments without clogging air filters in seconds; continuing to work, whatever the conditions. Parker’s complete family of air filtration systems can be configured to meet a wide range of on-road, off-road, and industrial applications. From ECO Series to a custom designed air filtration systems, Parker provides innovative solutions to exceed customer expectations.