EO 高压接头,带焊接式隔板 | Product Series

过滤依据

    未选择筛选条件

产品序列

连接 1 类型

连接 1 尺寸

连接 2 类型

连接 2 尺寸

阀体材料

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
EO 高压接头,带焊接式隔板

EO 高压接头,带焊接式隔板

带焊接式隔板的EO接头是一种广受欢迎的焊接接头类型,且符合复杂的焊接流程对于单个零件的严格标准要求。

技术规格:

  • 品牌: Ermeto
  • 应用: Automotive Process, Chemical Transfer, Construction Equipment, Fuel Transfer, Hydraulics, Manufacturing Equipment, Marine, Material Handling, Mobile Equipment, Oilfield, Packaging, Transportation, Fuel Transfer, Hydraulics
  • 分部: High Pressure Connectors Europe Division
  • 技术: Fluid & Gas Handling
  • 行业: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • 产品类型: Hydraulic DIN Fittings, Weld Fittings
  • 产品风格: Bulkhead
  • 产品序列: EO Light, EO Heavy
  • 配置: Tube to Tube
  • 最大运行压力: 160 to 630 bar
  • 形状: Straight
  • 连接 1 类型: 24° Cone
  • 连接 1 尺寸: 6 to 42 mm Tube O.D.
  • 连接 2 类型: 24° Cone
  • 连接 2 尺寸: 6 to 42 mm Tube O.D.
  • 符合规格: DIN, ISO 8434
  • 与流体类型共同使用: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • 包括附件: Pre-assembled with Nut and EO-PSR Cutting Ring, Pre-assembled with Nut and EO-DPR Cutting Ring, Pre-assembled with EO-2 Functional Nut
  • 阀体材料: Steel, Stainless Steel
  • 密封类型: Sealing Edge
  • 最高环境温度: 250 to 400 °C, 482 to 752 °F
  • 最低环境温度: -60 to -40 °C, -76 to -40 °F
  • 最高流体温度: 250 to 400 °C, 482 to 752 °F
  • 最低流体温度: -60 to -40 °C, -76 to -40 °F

完整的产品说明

带焊接式隔板的EO接头ESV系列可连接位于隔板两端且具有相同外径尺寸的公制硬管管路,并通过与隔板的焊接来完成固定。根据轻重系列不同,该焊接式隔板接头的尺寸范围从6mm至38/42mm不等。

市场:
• 冲压设备厂
• 重型机械厂
• 发电厂
• 造船厂

应用:
• 适用于通用液压系统。

特征/优势:
• 带焊接式隔板的EO接头ESV系列可连接位于隔板两端且具有相同外径尺寸的公制硬管管路,并通过与隔板的焊接来完成固定。
• 焊接式隔板接头可选不锈钢材料。其常用的碳钢材料表面处理采用具有很高防腐蚀性能的无六价铬镀锌,大大提高了零件的寿命周期。
• 即使是装配不到位的焊接式隔板接头也不会意外断开。通常情况下,接头会发生泄漏以表明装配不到位,用户可以及时发现,并重新拧紧接头。

相关文档(前身为“产品支持”)

×
产品 产品序列 连接 1 类型 连接 1 尺寸 连接 2 类型 连接 2 尺寸 阀体材料
ESV10S EO Heavy 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) Steel
ESV10ZS EO Heavy 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) Steel
ESV10S71X EO Heavy 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) 316 Stainless Steel
ESV10S71 EO Heavy 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) 316 Stainless Steel
ESV12SX EO Heavy 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) Steel
ESV12S EO Heavy 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) Steel
ESV12S71X EO Heavy 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) 316 Stainless Steel
ESV12S71 EO Heavy 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) 316 Stainless Steel
ESV12ZS71 EO Heavy 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) 316 Stainless Steel
ESV16SX EO Heavy 24° Cone 16 mm (O.D.) 24° Cone 16 mm (O.D.) Steel
ESV16S EO Heavy 24° Cone 16 mm (O.D.) 24° Cone 16 mm (O.D.) Steel
ESV16ZS EO Heavy 24° Cone 16 mm (O.D.) 24° Cone 16 mm (O.D.) Steel
ESV16S71X EO Heavy 24° Cone 16 mm (O.D.) 24° Cone 16 mm (O.D.) 316 Stainless Steel
ESV16S71 EO Heavy 24° Cone 16 mm (O.D.) 24° Cone 16 mm (O.D.) 316 Stainless Steel
ESV16ZS71 EO Heavy 24° Cone 16 mm (O.D.) 24° Cone 16 mm (O.D.) 316 Stainless Steel
ESV20SX EO Heavy 24° Cone 20 mm (O.D.) 24° Cone 20 mm (O.D.) Steel
ESV20S EO Heavy 24° Cone 20 mm (O.D.) 24° Cone 20 mm (O.D.) Steel
ESV20ZS EO Heavy 24° Cone 20 mm (O.D.) 24° Cone 20 mm (O.D.) Steel
ESV20S71X EO Heavy 24° Cone 20 mm (O.D.) 24° Cone 20 mm (O.D.) 316 Stainless Steel
ESV20S71 EO Heavy 24° Cone 20 mm (O.D.) 24° Cone 20 mm (O.D.) 316 Stainless Steel
ESV25SX EO Heavy 24° Cone 25 mm (O.D.) 24° Cone 25 mm (O.D.) Steel
ESV25S EO Heavy 24° Cone 25 mm (O.D.) 24° Cone 25 mm (O.D.) Steel
ESV25ZS EO Heavy 24° Cone 25 mm (O.D.) 24° Cone 25 mm (O.D.) Steel
ESV25S71X EO Heavy 24° Cone 25 mm (O.D.) 24° Cone 25 mm (O.D.) 316 Stainless Steel
ESV25S71 EO Heavy 24° Cone 25 mm (O.D.) 24° Cone 25 mm (O.D.) 316 Stainless Steel
ESV25ZS71 EO Heavy 24° Cone 25 mm (O.D.) 24° Cone 25 mm (O.D.) 316 Stainless Steel
ESV30SX EO Heavy 24° Cone 30 mm (O.D.) 24° Cone 30 mm (O.D.) Steel
ESV30S EO Heavy 24° Cone 30 mm (O.D.) 24° Cone 30 mm (O.D.) Steel
ESV18LX EO Light 24° Cone 18 mm (O.D.) 24° Cone 18 mm (O.D.) Steel
ESV18L EO Light 24° Cone 18 mm (O.D.) 24° Cone 18 mm (O.D.) Steel
ESV18L71X EO Light 24° Cone 18 mm (O.D.) 24° Cone 18 mm (O.D.) 316 Stainless Steel
ESV18L71 EO Light 24° Cone 18 mm (O.D.) 24° Cone 18 mm (O.D.) 316 Stainless Steel
ESV22LX EO Light 24° Cone 22 mm (O.D.) 24° Cone 22 mm (O.D.) Steel
ESV22L EO Light 24° Cone 22 mm (O.D.) 24° Cone 22 mm (O.D.) Steel
ESV22ZL EO Light 24° Cone 22 mm (O.D.) 24° Cone 22 mm (O.D.) Steel
ESV22L71X EO Light 24° Cone 22 mm (O.D.) 24° Cone 22 mm (O.D.) 316 Stainless Steel
ESV22L71 EO Light 24° Cone 22 mm (O.D.) 24° Cone 22 mm (O.D.) 316 Stainless Steel
ESV22ZL71 EO Light 24° Cone 22 mm (O.D.) 24° Cone 22 mm (O.D.) 316 Stainless Steel
ESV28LX EO Light 24° Cone 28 mm (O.D.) 24° Cone 28 mm (O.D.) Steel
ESV28L EO Light 24° Cone 28 mm (O.D.) 24° Cone 28 mm (O.D.) Steel
ESV28ZL EO Light 24° Cone 28 mm (O.D.) 24° Cone 28 mm (O.D.) Steel
ESV28L71X EO Light 24° Cone 28 mm (O.D.) 24° Cone 28 mm (O.D.) 316 Stainless Steel
ESV28L71 EO Light 24° Cone 28 mm (O.D.) 24° Cone 28 mm (O.D.) 316 Stainless Steel
ESV35LX EO Light 24° Cone 35 mm (O.D.) 24° Cone 35 mm (O.D.) Steel
ESV35L EO Light 24° Cone 35 mm (O.D.) 24° Cone 35 mm (O.D.) Steel
ESV35L71X EO Light 24° Cone 35 mm (O.D.) 24° Cone 35 mm (O.D.) 316 Stainless Steel
ESV42LX EO Light 24° Cone 42 mm (O.D.) 24° Cone 42 mm (O.D.) Steel
ESV42L EO Light 24° Cone 42 mm (O.D.) 24° Cone 42 mm (O.D.) Steel
ESV42ZL EO Light 24° Cone 42 mm (O.D.) 24° Cone 42 mm (O.D.) Steel
ESV42L71X EO Light 24° Cone 42 mm (O.D.) 24° Cone 42 mm (O.D.) 316 Stainless Steel
ESV42L71 EO Light 24° Cone 42 mm (O.D.) 24° Cone 42 mm (O.D.) 316 Stainless Steel
ESV42ZL71 EO Light 24° Cone 42 mm (O.D.) 24° Cone 42 mm (O.D.) 316 Stainless Steel
ESV06SX EO Heavy 24° Cone 6 mm (O.D.) 24° Cone 6 mm (O.D.) Steel
ESV06S71X EO Heavy 24° Cone 6 mm (O.D.) 24° Cone 6 mm (O.D.) 316 Stainless Steel
ESV08SX EO Heavy 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) Steel
ESV08S EO Heavy 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) Steel
ESV08S71X EO Heavy 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) 316 Stainless Steel
ESV30ZS EO Heavy 24° Cone 30 mm (O.D.) 24° Cone 30 mm (O.D.) Steel
ESV30S71X EO Heavy 24° Cone 30 mm (O.D.) 24° Cone 30 mm (O.D.) 316 Stainless Steel
ESV30S71 EO Heavy 24° Cone 30 mm (O.D.) 24° Cone 30 mm (O.D.) 316 Stainless Steel
ESV30ZS71 EO Heavy 24° Cone 30 mm (O.D.) 24° Cone 30 mm (O.D.) 316 Stainless Steel
ESV38SX EO Heavy 24° Cone 38 mm (O.D.) 24° Cone 38 mm (O.D.) Steel
ESV38S EO Heavy 24° Cone 38 mm (O.D.) 24° Cone 38 mm (O.D.) Steel
ESV38ZS EO Heavy 24° Cone 38 mm (O.D.) 24° Cone 38 mm (O.D.) Steel
ESV38S71X EO Heavy 24° Cone 38 mm (O.D.) 24° Cone 38 mm (O.D.) 316 Stainless Steel
ESV38S71 EO Heavy 24° Cone 38 mm (O.D.) 24° Cone 38 mm (O.D.) 316 Stainless Steel
ESV38ZS71 EO Heavy 24° Cone 38 mm (O.D.) 24° Cone 38 mm (O.D.) 316 Stainless Steel
ESV06LX EO Light 24° Cone 6 mm (O.D.) 24° Cone 6 mm (O.D.) Steel
ESV06L EO Light 24° Cone 6 mm (O.D.) 24° Cone 6 mm (O.D.) Steel
ESV06L71X EO Light 24° Cone 6 mm (O.D.) 24° Cone 6 mm (O.D.) 316 Stainless Steel
ESV06L71 EO Light 24° Cone 6 mm (O.D.) 24° Cone 6 mm (O.D.) 316 Stainless Steel
ESV08LX EO Light 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) Steel
ESV08L EO Light 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) Steel
ESV08L71X EO Light 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) 316 Stainless Steel
ESV08L71 EO Light 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) 316 Stainless Steel
ESV08ZL71 EO Light 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) 316 Stainless Steel
ESV10LX EO Light 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) Steel
ESV10L EO Light 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) Steel
ESV10ZL EO Light 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) Steel
ESV10L71X EO Light 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) 316 Stainless Steel
ESV10L71 EO Light 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) 316 Stainless Steel
ESV10ZL71 EO Light 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) 316 Stainless Steel
ESV12LX EO Light 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) Steel
ESV12L EO Light 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) Steel
ESV12ZL EO Light 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) Steel
ESV12L71X EO Light 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) 316 Stainless Steel
ESV12L71 EO Light 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) 316 Stainless Steel
ESV12ZL71 EO Light 24° Cone 12 mm (O.D.) 24° Cone 12 mm (O.D.) 316 Stainless Steel
ESV15LX EO Light 24° Cone 15 mm (O.D.) 24° Cone 15 mm (O.D.) Steel
ESV15L EO Light 24° Cone 15 mm (O.D.) 24° Cone 15 mm (O.D.) Steel
ESV15L71X EO Light 24° Cone 15 mm (O.D.) 24° Cone 15 mm (O.D.) 316 Stainless Steel
ESV15L71 EO Light 24° Cone 15 mm (O.D.) 24° Cone 15 mm (O.D.) 316 Stainless Steel
ESV08ZS71 EO Heavy 24° Cone 8 mm (O.D.) 24° Cone 8 mm (O.D.) 316 Stainless Steel
ESV10SX EO Heavy 24° Cone 10 mm (O.D.) 24° Cone 10 mm (O.D.) Steel

687890
687614