Liquid Pre-Stabilization Filters - PREPOR PP - 派克 Parker

Liquid Pre-Stabilization Filters - PREPOR PP | Product Series

过滤依据

    未选择筛选条件

长度

微米额定值

端盖配置

密封材料

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

Liquid Pre-Stabilization Filters - PREPOR PP

Liquid Pre-Stabilization Filters - PREPOR PP

PREPOR PP filter cartridges will significantly reduce the number of yeast and spoilage organisms from beverage products, providing extremely cost-effective pre-stabilization of process liquids.

技术规格:

  • 品牌: Parker
  • 分部: Bioscience and Water Filtration Division
  • 行业: Food and Beverage
  • 应用: Liquid Pre-Stabilization
  • 技术: Filtration
  • 产品类型: Liquid Filter Elements
  • 产品序列: PREPOR PP
  • 过滤器构造: Pleated
  • 过滤器材料: Polypropylene
  • 与流体类型共同使用: Beverages
  • 结构材料: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene

    Filter Cartridges:
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel
  • 工作温度: Filter Cartridges: 70°C (158°F) Continuous
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • 符合规格: FDA 21 CFR part 177
    EC1935 / 2004
    USP Plastics Class VI - 121°C
  • 产品风格: Cartridge
  • 长度: 10 to 40 inch, 250 to 1000 mm
  • 微米额定值: 1.0 micron
  • 端盖配置: BF / 226 Bayonet, Fin / 222, Flat Top / 222, Recess / 222,
  • 密封材料: Silicone
    EPDM

完整的产品说明

PREPOR PP filters will also "condition" liquids and can be used to improve the visual clarity and filterability of products to benefit the performance and efficiency of terminal stabilization operations such as final membrane stabilization and pasteurization.

The filters have been designed to withstand harsh operating conditions. Their mechanical strength and wide chemical resistance make them suitable for aggressive clean-in-place operations using chemicals and steam.

Features and Benefits

• Validated retention to yeast and spoilage organisms for short-term microbial stability of process liquids

• High filtration area pleated media for high flow and service life to blockage

• Thermally bonded, all polypropylene construction for compatibility with aggressive process conditions including chemical cleaning and steam sterilization

相关文档(前身为“产品支持”)

×

687890
679945