TH2 MP Fitting | Product Series

过滤依据

    未选择筛选条件

形状

连接类型

管道外径

材料类型

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
TH2 MP Fitting TH2 MP Fitting

TH2 MP Fitting

Parker TH2 series medium pressure cone and thread fittings for using with 1/4" to 1" tubing rated to 20,000 psi (1379 bar). This series fittings are designed for hydrogen application only.

技术规格:

  • 最大运行压力: 20000psi

完整的产品说明

Parker TH2 series Medium Pressure Cone and Thread connections were created for hydrogen industrial application only. Designed for a maximum of 20,000 psi MAWP using high tensile strength cold worked 316 Stainless Steel material as standard. This Medium Pressure series has all metal sealing, temperature ranges from -423°F to 1200°F (-252℃ to 650).

 

 

Markets:

Hydrogen

 

 

Features:

• Utilize High Flow Medium Pressure Coned-and-Threaded connections,

• Maximum working pressure up to 20,000 psi (1379 bar),

• Available sizes are 1/4", 3/8", 9/16", 3/4" and 1",

• Standard Fitting Material is 316 stainless steel material, cold worked to Parker proprietary standards,  

• Operating Temperatures from -423°to 1200°F (-252° to 650),

• Designed with weep holes for security and leak detection,

• Marked with heat code for complete traceability,

• Wetted parts material with Ni≥12% standard and Nickel equivalent ≥28.5% optional

 

 

Applications:

  • Hydrogen Gas Handling
  • Hydrogen Refueling Stations 

相关文档(前身为“产品支持”)

Literature and Reference Materials
TH2 MP Fittings
×
产品 形状 连接类型 管道外径 材料类型
TH2EX12 ELBOW 3/4"MP 3/4" 316 Stainless Steel
TH2EX9 ELBOW 9/16"MP 9/16" 316 Stainless Steel
TH2HX12 STRAIGHT 3/4"MP 3/4" 316 Stainless Steel
TH2JX12 TEE 3/4"MP 3/4" 316 Stainless Steel
TH2JX9 TEE 9/16"MP 9/16" 316 Stainless Steel

687890
J92861