派克2通常闭式,3/8"通用电磁阀 | Product Series

过滤依据

    未选择筛选条件

电压值 (V)

阀体材料

密封材料

孔口1尺寸(毫米)

流量因子1 (l /min)

电力(瓦)

线圈类型

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
派克2通常闭式,3/8通用电磁阀 派克2通常闭式,3/8通用电磁阀 派克2通常闭式,3/8通用电磁阀

派克2通常闭式,3/8"通用电磁阀

派克2通常闭式G 3/8"电磁阀提供高达4bar的工作压力和高达4.7m3/h的流量系数,并为所有通用的流体控制,提供了多种阀体和密封材料的应用。

技术规格:

  • 产品序列: General Purpose Solenoid Valves
  • 阀门类型: 2-Way
  • 功能: Normally Closed
  • 端口尺寸: 3/8 inch
  • 输入电压: 220 to 240 VAC, 24 VDC
  • 阀体材料: Brass, 316L S.Steel Body / 304 S.Steel Actuator or 316L Stainless St.
  • 密封材料: EPDM, FKM, NBR, PTFE, PUR or RUBY
  • 孔口 1 尺寸: 4 to 16 mm
  • 流量系数 1: 0.45 to 4.7 m3/hour, 7.5 to 78 L/min
  • 功耗: 2 to 20 W
  • 线圈类型: DIN, Screw, Explosion proof and Flame proof from 22 to 50 mm
  • 最大压差: 1.1 to 40 bar
  • 最小压差: 0 to 0.5 bar
  • 端口数量: 2
  • 启动类型: Direct Operated, Magnalift or Pilot Operated
  • 介质: General Purpose for Air, Liquids and Gases
  • 端口类型: BSP
  • 孔口 2 尺寸: n/a
  • 流量系数 2: n/a
  • 最低流体温度: -30 °C
  • 最高流体温度: 180 °C
  • 符合线圈规格: IP10, IP44, IP65, IP66 or IP67

完整的产品说明

派克2通常闭式G 3/8"电磁阀适用于各种有无压差的应用场合,最适用于空气,液体和气体,这种电磁阀的阀体主要采用黄铜或不锈钢材质,并可灵活选用多种材质的密封件,使其适用于压缩空气,液体和天然气等多种流体介质,且具有良好的化学兼容性。

孔口尺寸:高达75mm
流量系数(KV):高达4.7 m3/h
工作压力差(MOPD):最高 4bar
介质:空气,气体,水和轻油
最大介质温度:180°C
功耗:从2W到14W

应用:
• 空气压缩机
• 水处理和净化
• 冷却系统
• 灭菌器
• 分析仪和诊断设备
• 医疗和牙科设备
• 焊接设备
• 润滑设备
• 饮料自动售货机
• 燃油炉
• 加湿和雾化设备
• 移动设备
• 纺织和干洗机
• 灌溉设备

产品 电压值 (V) 阀体材料 密封材料 孔口1尺寸(毫米) 流量因子1 (l /min) 电力(瓦) 线圈类型
121K3106-2995-4958703D 220-230VAC/50Hz Brass FKM 5 11 8 Explosion proof electrical part "nAc nCc", 32 mm
121K3106-4270-486265C2 24VDC Brass FKM 5 11 14 Coil with screw terminal,high temperature-high power, 40 mm
121K3206-2995-4818653D 220-230VAC/50Hz Brass FKM 4 7.5 8 Coil for DIN plug connection, 32 mm
121K3206-4270-481000C2 24VDC Brass FKM 4 7.5 8 Coil with screw terminal, 40 mm
121K3306-4270-481000C2 24VDC Brass FKM 6 12 8 Coil with screw terminal, 40 mm
121K3306-4270-486265C2 24VDC Brass FKM 6 12 14 Coil with screw terminal,high temperature-high power, 40 mm
121K3306-4270-486265F4 230VAC/50Hz Brass FKM 6 12 14 Coil with screw terminal,high temperature-high power, 40 mm
221G13-4270-486265C2 24VDC Brass NBR 15 65 14 Coil with screw terminal,high temperature-high power, 40 mm
221G23-2995-4818653D 220-230VAC/50Hz Brass FKM 15 65 8 Coil for DIN plug connection, 32 mm
221G2330-2995-481865C2 24VDC Brass FKM 15 65 9 Coil for DIN plug connection, 32 mm
221G6306-2995-4818653D 220-230VAC/50Hz 316L Stainless St. FKM 15 65 8 Coil for DIN plug connection, 32 mm
221G6306-2995-492425C2 24VDC 316L Stainless St. FKM 15 65 14 Coil for DIN plug connection, high temperature, 32 mm
221G6336-2995-481865C2 24VDC 316L Stainless St. FKM 15 65 9 Coil for DIN plug connection, 32 mm
221G6336-2995-495870C2 24VDC 316L Stainless St. FKM 15 65 9 Explosion proof electrical part "nAc nCc", 32 mm
221G6336-495905C2 24VDC 316L Stainless St. FKM 15 65 8 Flame proof encapsulated electrical part "db mb", 37 mm
221S10E-4270-486265C2 24VDC 316L Stainless St. EPDM 15 40 14 Coil with screw terminal,high temperature-high power, 40 mm
221S10F-2995-4818653D 220-230VAC/50Hz 316L Stainless St. FKM 15 40 8 Coil for DIN plug connection, 32 mm
221S10F-4270-486265C2 24VDC 316L Stainless St. FKM 15 40 14 Coil with screw terminal,high temperature-high power, 40 mm
321K33-8993-481180C2 24VDC Brass FKM 12 45 5 Coil for DIN plug connection, 22 mm
321K33-8993-4889803D 220-230VAC/50Hz Brass FKM 12 45 2 Coil for DIN plug connection, low power, 22 mm
321K33-8993-488980C2 24VDC Brass FKM 12 45 2.5 Coil for DIN plug connection, low power, 22 mm
550008DIS 24VDC 316L Stainless St. FKM 5 11 12 Coil for DIN plug connection, 32 mm, UL
550009DIS 220-240VAC/50-60Hz 316L Stainless St. FKM 5 11 11 Coil for DIN plug connection, 32 mm, UL
550036DIS 24VDC Brass EPDM 13 50 9 Coil for DIN plug connection, 32 mm
550037DIS 220-230VAC/50Hz Brass EPDM 13 50 8 Coil for DIN plug connection, 32 mm
550038DIS 24VDC Brass NBR 13 50 9 Coil for DIN plug connection, 32 mm
550039DIS 220-230VAC/50Hz Brass NBR 13 50 8 Coil for DIN plug connection, 32 mm
550040DIS 24VDC Brass FKM 13 50 9 Coil for DIN plug connection, 32 mm
550041DIS 220-230VAC/50Hz Brass FKM 13 50 8 Coil for DIN plug connection, 32 mm
550066DIS 230VAC/50-60Hz Brass FKM 13 40 9 Coil for DIN plug connection, UL for AC
550077DIS 230VAC/50-60Hz Brass PTFE 16 78 14 Coil for DIN plug connection, high power - high temperature series
550104DIS 230VAC/50-60Hz Brass PTFE 10 22 9 Coil for DIN plug connection, UL for AC
550111DIS 24VDC Brass NBR 13 33 12 Coil for DIN plug connection
550112DIS 230VAC/50-60Hz Brass NBR 13 33 9 Coil for DIN plug connection, UL for AC
550135DIS 24VDC Brass FKM 13 50 8 Flame proof encapsulated electrical part "db mb", 37 mm
550136DIS 230VAC/50Hz Brass FKM 13 50 8 Flame proof encapsulated electrical part "db mb", 37 mm
550175DIS 24VDC Brass FKM 13 50 9 Explosion proof electrical part "nAc nCc", 32 mm
550176DIS 220-230VAC/50Hz Brass FKM 13 50 8 Explosion proof electrical part "nAc nCc", 32 mm
E321H13-2995-4818653D 220-230VAC/50Hz Brass NBR 11 50 8 Coil for DIN plug connection, 32 mm
E321H13-2995-481865C2 24VDC Brass NBR 11 50 9 Coil for DIN plug connection, 32 mm
E321H13-2995-495870C2 24VDC Brass NBR 11 50 9 Explosion proof electrical part "nAc nCc", 32 mm
E321H13-4270-486265C2 24VDC Brass NBR 11 50 14 Coil with screw terminal,high temperature-high power, 40 mm
E321H13-495905F4 230VAC/50Hz Brass NBR 11 50 8 Flame proof encapsulated electrical part "db mb", 37 mm
E321H23-2995-4818653D 220-230VAC/50Hz Brass FKM 11 50 8 Coil for DIN plug connection, 32 mm
E321H23-2995-481865C2 24VDC Brass FKM 11 50 9 Coil for DIN plug connection, 32 mm
E321H23-4270-486265F4 230VAC/50Hz Brass FKM 11 50 14 Coil with screw terminal,high temperature-high power, 40 mm
E321K13-4270-486265C2 24VDC Brass FKM 11 36 14 Coil with screw terminal,high temperature-high power, 40 mm
E321K13-495905C2 24VDC Brass FKM 11 36 8 Flame proof encapsulated electrical part "db mb", 37 mm

687890
A18171