气动阻塞管件 | Product Series

过滤依据

    未选择筛选条件

形状

连接 1 螺纹尺寸

连接 2 类型

连接 2 螺纹尺寸

连接 2 管道外径

先导端口类型

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
气动阻塞管件

气动阻塞管件

闭锁接头用于成对地安装在气缸上,当先导信号中断时,同时切断进气和排气从而锁定气缸。

技术规格:

  • 最高运行温度: 70 °C
  • 阀体材料: Nickel-plated Brass
  • 夹持环材料: Stainless Steel
  • O 型圈材料: NBR
  • 螺纹密封剂材料: na, PTFE
  • 最大运行压力: 10 bar
  • 最低运行温度: -20 °C
  • 数量/箱: 1
  • 重量: 0.12 kg to 0.254 kg
  • 行业应用: Robotics, Machine Tools, Textile, Packaging, Pneumatics, Automotive Process
  • 介质: Compressed air
  • 符合规格: ROHS, PED, REACH
  • 产品类型: Blocking Fittings
  • 连接 1 类型: Male BSPP, Male BSPT, Male NPT

完整的产品说明

闭锁接头用于成对地安装在气缸上,当先导信号中断时,同时切断进气和排气从而锁定气缸。派克闭锁接头适用于苛刻的环境。从设计上来说,这些接头通过设计优化,能够提供理想流量,安全性以及耐用性,对气缸性能无任何影响。

特征/优势:

- 优化性能表现

• 优化流量:对气缸性能无影响
• 结构紧凑
• 可全方位定向,实现回路安装的灵活性
• 生产环节完整防泄漏检测
• 提供质量和可追溯性的日期代码

- 材质坚固

• 适用于苛刻的环境
• 出色的防腐蚀性和防火花性,能够耐受盐雾和火花(螺纹型式)
• 稳定的快插式连接技术
• 根据DI 2006/42/CE标准经过测试以及耐久试验验证

市场:

• 工厂自动化
• 汽车装配设施
• 食品以及饮料
• 半导体
• 纺织机械设备
• 包装机械
• 轨道交通

应用:

• 气缸控制
• 气动回路安全


技术:

• 气缸锁定技术
• 截断接头
• 锁紧接头
• 流量控制接头
• 空压接头
• 气动执行器

技术参数:

• 适用流体:压缩空气
• 材料:工程塑料,丁腈橡胶,铜镀镍,不锈钢
• 压力范围:真空至10bar
• 温度范围:-20°C 到 +70°C

符合规范:

• DI:2002/95/EC(RoHS)
• DI:97/23/EC(PED)
• RG:1907/2006(REACH)

产品类型:

• 闭锁接头,BSPP外螺头
• 闭锁接头,BSPT外螺头
• 闭锁接头,BSPP内/外螺纹
• 闭锁接头,BSPT内/外螺纹
• 闭锁接头带调速,BSPP外螺纹

相关文档(前身为“产品支持”)

×
产品 形状 连接 1 螺纹尺寸 连接 2 类型 连接 2 螺纹尺寸 连接 2 管道外径 先导端口类型
7880 06 10 Blocking fitting male G1/8 Female BSPP G1/8 6 mm Push to connect : OD 4 mm
7880 06 13 Blocking fitting male G1/4 Female BSPP G1/4 6 mm Push to connect : OD 4 mm
7880 08 13 Blocking fitting male G1/4 Female BSPP G1/4 8 mm Push to connect : OD 4 mm
7880 08 17 Blocking fitting male G3/8 Female BSPP G3/8 8 mm Push to connect : OD 4 mm
7880 10 17 Blocking fitting male G3/8 Female BSPP G3/8 10 mm Push to connect : OD 4 mm
7880 12 21 Blocking fitting male G1/2 Female BSPP G1/2 12 mm Push to connect : OD 4 mm
7881 13 13 Blocking fitting female G1/4 Female BSPP G1/4 na Metric Thread : M5
7881 17 17 Blocking fitting female G3/8 Female BSPP G3/8 na Metric Thread : M5
7881 21 21 Blocking fitting female G1/2 Female BSPP G1/2 na Metric Thread : M5
7881 13 10 Blocking fitting female G1/8 Female BSPP G1/8 na Metric Thread : M5
7883 04 10 Blocking flow regulator fitting G1/8 Female BSPP G1/8 4 mm Push to connect : OD 4 mm
7883 06 10 Blocking flow regulator fitting G1/8 Female BSPP G1/8 6 mm Push to connect : OD 4 mm
7883 06 13 Blocking flow regulator fitting G1/4 Female BSPP G1/4 6 mm Push to connect : OD 4 mm
7883 08 13 Blocking flow regulator fitting G1/4 Female BSPP G1/4 8 mm Push to connect : OD 4 mm
7883 08 17 Blocking flow regulator fitting G3/8 Female BSPP G3/8 8 mm Push to connect : OD 4 mm
7885 06 10 Blocking fitting male R1/8 Female BSPT R1/8 6 mm Push to connect : OD 4 mm
7885 06 13 Blocking fitting male R1/4 Female BSPT R1/4 6 mm Push to connect : OD 4 mm
7885 08 13 Blocking fitting male R1/4 Female BSPT R1/4 8 mm Push to connect : OD 4 mm
7885 08 17 Blocking fitting male R3/8 Female BSPT R3/8 8 mm Push to connect : OD 4 mm
7885 10 17 Blocking fitting male R3/8 Female BSPT R3/8 10 mm Push to connect : OD 4 mm
7885 12 21 Blocking fitting male R1/2 Female BSPT R1/2 10 mm Push to connect : OD 4 mm
7886 11 11 Blocking fitting female NPT1/8 Female NPT NPT1/8 na Metric Thread : M5
7886 13 10 Blocking fitting female R1/8 Female BSPT R1/8 na Metric Thread : M5
7886 13 13 Blocking fitting female R1/4 Female BSPT R1/4 na Metric Thread : M5
7886 14 14 Blocking fitting female NPT1/4 Female NPT NPT1/4 na Metric Thread : M5
7886 17 17 Blocking fitting female R3/8 Female BSPT R3/8 na Metric Thread : M5
7886 18 18 Blocking fitting female NPT3/8 Female NPT NPT3/8 na Metric Thread : M5
7886 21 21 Blocking fitting female R1/2 Female BSPT R1/2 na Metric Thread : M5
7886 22 22 Blocking fitting female NPT1/2 Female NPT NPT1/2 na Metric Thread : M5
7885 56 11 Blocking fitting male G1/4 Femal BSPP NPT1/8 na Push to connect : OD 4 mm
7885 56 14 Blocking fitting male na na NPT1/8 na Push to connect : OD 4 mm
7885 60 18 Blocking fitting male G3/8 Femal BSPP NPT3/8 na Push to connect : OD 4 mm
7885 62 22 Blocking fitting male na na n/a na Push to connect : OD 4 mm

687890
A43098