未选择筛选条件
无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。
派克的气缸、部件和套件使用高质量结构、耐腐蚀的材料,有广泛的尺寸、行程以及直径可供选择,具有无与伦比的可靠性和性能。 其类型包括:标准型和紧凑型气缸、铝制气缸、导向气缸、ISO 气缸、扁平气缸、拉杆气缸以及不锈钢气缸。
重型气缸10A-2系列。孔径为φ32至φ250。主要原料是铁。使用聚氨酯除尘器。采用了 lSO 6430 标准。(不包括φ140和φ180)
11 产品
The 10S-6 series is available in 11 bore size at JIS B 8368-4. The cylinder is supplied in a choice of magnetic or non-magnetic function. This product offers very short axial dimensions.
配置
10 bar压力大口径气缸7AL-3系列,活塞装有耐磨树脂环。采用坚固铁制缸筒,提供4种缸径尺寸:φ280、φ320、φ360、φ400。
1 产品
Pneumatic cylinder 10A-6L series that securely locks the piston rod in an emergency with a safety lock mechanism. The tie rod construction guarantees long cylinder life with excellent design and quality without trouble.
2 产品
Pneumatic cylinder 10B-6 series with brake mechanism that is ideal for intermediate stop and emergency stop measures. The tie rod construction guarantees long cylinder life with excellent design and quality without trouble.
10Z-3 Series are round body cylinders with stainless steel tube. This series is designed to withstand a wide range of operating environments to tolerate moisture and many types of lubricants and solvents.
12 产品
Series DC7 heavy duty steel pneumatic cylinders offer advanced features like the strong scraper gland assembly, case hardened piston rods and high strength tie rods with rolled threads.
8 产品
Thin type flat cylinder 10F-2 series is ideal for use at narrow space by narrowing width of cylinder with piston shaped oval. The switch is a system-up type that allows you to install a magnetic proximity switch later.
4 产品
Compact pneumatic cylinder with guide 10G-2 series that pursues high accuracy, high rigidity, and ease of use. You can select from 2 model types according to the intended use. Non-rotation accuracy has been improved by integrating the guide.
Compact pneumatic cylinder with guide 10G-3 series that contributes to space saving of equipment. You can select from 2 model types according to the intended use.
Compact pneumatic cylinder 10S-1 series that is space-saving and easy to install. It is a disassembleable type that is convenient for maintenance and maintenance.
Compact pneumatic cylinder 10S-1R series equipped with a magnetic proximity switch. It is a disassembleable type that is convenient for maintenance, repair, and overhaul.
0 产品
It is a compact pneumatic cylinder 10S-6RE series with a compact design that supports long strokes. Made-to-order specifications, it also supports rotation-less. Standard stroke is up to 300mm.
The BL6 rodless actuator in bore sizes Ø10 to Ø80mm is a linear actuator, guidance and control package designed into a modular system. Ideally suited for point-to point, reciprocating and simple traverse / transfer applications.
21 产品
无油磁耦合无杆缸RL2系列,具有良好的保持力并能节省安装空间。安装紧凑,约为传统气缸的一半空间。
无油磁耦合无杆缸RL3系列,具有良好的保持力并能节省安装空间。安装紧凑,约为传统气缸的一半空间。
The OSP-P rodless actuator in bore sizes Ø10 to Ø80mm is a linear actuator, guidance and control package designed into a modular system. Ideally suited for point-to point, reciprocating and simple traverse / transfer applications.
4MA系列气缸是全方位气缸.铝制本体和端盖使其成为轻重量的解决方案.8种缸径尺寸,20种NFPA安装形式,高度可配置.HBT是推力型滑轨用于中型重型负载直线运动应用,由NFPA或 ISO气缸推动.
SRD/SRDM系列前后缸盖材料是Delrin®(缩醛树脂) 的圆型气缸。本系列产品适用于多种工作环境,耐潮性好。可适用多种类型的润滑剂和溶剂。
派克自定义气缸是定制气缸,特征均不相同,没用共同的标准或尺寸。气缸总成和系统是我们的长-从基础到更复杂。
SR 系列是一种滚压, 圆形缸筒的气缸,带有不锈钢缸筒和铝制端盖。这个系列提供了各种缸径尺寸和安装选项, 以适应所有不同类型的应用场合。
P1P系列是缸径 Ø20至Ø100mm的ISO 21287短行程气缸,标准温度范围-20°C至+80°C,适用于加工、包装和搬运应用,提供高、低温选项。
OSP-P无杆执行器缸径从 Ø10 到 Ø80mm 是一种组合了直线执行器,导向和控制包设计的模块化的系统。是点对点操作、往复运动和简单的移动/传输应用场合的理想选择。
P1F-L气缸符合ISO 15552标准,适用于标准温度(-20至+ 80°C)。动态活塞杆锁紧可将活塞杆制动或锁定在任何位置。其缸径范围为Ø32至125mm,行程可至2000mm。
P1F-T系列ISO 15552拉杆气缸适用于低温到高温的不同应用。P1F-T系列提供不同活塞杆材料和不同防尘圈密封选项,适用于缸径Ø32至125mm,行程上限为2000mm的不同应用。