Quick Coupling, ARO profile, ND 9 (Series 40) | Product Series

过滤依据

    未选择筛选条件

半联轴器

功能

连接类型

连接尺寸

阀体材料

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
Quick Coupling, ARO profile, ND 9 (Series 40)

Quick Coupling, ARO profile, ND 9 (Series 40)

Quick coupling system with nominal diameter 9 for pneumatic applications up to 35 bar. Available in brass, or steel.

技术规格:

  • 直径: 9 mm (nominal)
  • 流速: 1400 L/min
  • 交换式: ARO Profile
  • 品牌: Parker, Rectus
  • 最高运行温度: up to 240 °C, up to 464 °F
  • 介质: Compressed Air, Air
  • 最低运行温度: -40 °C, -40 °F
  • 长度: 35 to 51 mm
  • 配件连接类型: Female Thread, Male Thread, Hose Barb
  • 应用: Air & Gas Compressor, Industrial Machinery
  • 六角螺母尺寸: 16 to 27 mm
  • 包括阀门: Yes acc. to version, No acc. to version
  • 阀门类型: Standard Valve
  • 阀体材料: Brass, Steel
  • 外径: 16 to 32 mm
  • 密封材料: NBR

完整的产品说明

Parker’s Series 44 are pneumatic industrial couplings with ARO profile. The series has the biggest nominal diameter ensuring biggest flow rate capacities.

Markets:
• General Industrial
• Air & Gas Compressor
• Industrial Machinery
• Process
• Textile Machinery

Features/Benefits:
• Pneumatic industrial couplings
• ARO is the most common profile in Benelux, Switzerland and in Soutth Afric.
• Single hand operation for easy and fast connection
• Optimum flow rate with high flow valve (series 44)
• Wide range of connection options

相关文档(前身为“产品支持”)

×
产品 半联轴器 功能 连接类型 连接尺寸 阀体材料
40KAIW17MPN Coupler Single Shut-Off Female BSPP G 3/8 Brass
40KAIW17MPX Coupler Single Shut-Off Female BSPP G 3/8 Brass
40KAIW21MPN Coupler Single Shut-Off Female BSPP G 1/2 Brass
40KAIW21MPX Coupler Single Shut-Off Female BSPP G 1/2 Brass
40SFAK17SXN Plug Single Shut-Off Male BSPT R 3/8 Steel
40SFAK21SXN Plug Single Shut-Off Male BSPT R 1/2 Steel
40SFAK26SXN Plug Single Shut-Off Male BSPT R 3/4 Steel
40SFIW17SXN Plug Single Shut-Off Female BSPP G 3/8 Steel
40SFIW21SXN Plug Single Shut-Off Female BSPP G 1/2 Steel
40SFTF06SXN Plug Single Shut-Off Hose Barb 6 MM Steel
40SFTF08SXN Plug Single Shut-Off Hose Barb 8 MM Steel
40SFTF10SXN Plug Single Shut-Off Hose Barb 19 MM Steel
40SFTF13SXN Plug Single Shut-Off Hose Barb 13 MM Steel
40SFTF19SXN Plug Single Shut-Off Hose Barb 19 MM Steel

687890
A43098