Sample Filters | Product Series

过滤依据

    未选择筛选条件

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
Sample Filters

Sample Filters

Parker Balston gas and liquid sample filters protect sensitive analyzers from sample impurities.

技术规格:

  • 端口尺寸: 1/2, 1/4, 1/8, 2, 1 inch
  • 最大运行压力: 425, 100, 1000, 5000, 800, 3000, 4000, 20, 500, 250, 125, 1500, 2500, 150 psig, 29.3, 6.9, 68.9, 344.7, 34.47, 55.16, 206.84, 6.89, 275.8, 1.38, 17.2, 8.6, 103.42, 344.74, 103.4, 172.37, 10.3 barg
  • 端口类型: NPT
  • 微米额定值: Dependent on media selection, 93% @ 0.1 Micron, 100% @ 2 Micron, Liquid blocking membrane μm, 93% : 0.1 micron, 100% : 2 micron , Liquid blocking membrane, Liquid blocking membrane at 2 Micron
  • 结构材料: Stainless Steel, Stainless Steel, Pyrex, Polypropylene, Aluminum, Monel, Teflon
  • 体积: N.A., 16, 4700, 1500.8, 2860.02, 158.58, 419.09, 93.45, 220.87, 19.82, 21, 170, 59.47, 11.33 cm3, 11.33 to 4700 cm3
  • 最高运行温度: 400, 212, 160, 200, 300 °F, 204, 100, 71, 93, 149 °C
  • 流速: 0.03 , 2.47 , 0.002, 0.353 , 0.002 , 12 , 1100 , 273 , 297 , 297, 85 , 120 , 74 , 55 , 0.035 , 2.47, 106 , 106, 120, 27 , 33, 94 , 41 , 27, 22 , 0.021, 0.35 ft3/min
  • 高度: 7.3, 4, 3.3, 28, 16, 27, 5.75, 10.25, 5.5, 4.5, 10, 2, 9.3, 9, 3.7, 7, 5 inch, 185.4, 101.6, 83.5, 711.2, 406.4, 685.8, 146, 260.35, 139.7, 114.3, 254, 50.8, 236.2, 228.6, 94, 177.8, 127 mm
  • 宽度: 3.3, 2, 1.8, 6.3, 4, 4.3, 2.75, 2.25, 2.2, 2.6, 1.5, 1.35, 1.9, 2.5, 1..8 inch, 83.8, 50.8, 45.7, 160, 101.6, 109.2, 69.8, 55.9, 66, 57.1, 38.1, 34.3, 48.3, 63.5 mm
  • 重量: 2.4, 0.88, 31.7, 16.1, 24.2, 32.8, 41.9, 6.6, 11, 3.1, 1.98, 5.1, 3.96, 0.44, 4.4, 1.5 lb, 1.1, 0.4, 14.4, 7.3, 11, 14.9, 19, 3, 5, 1.4, 0.9, 2.3, 1.8, 0.2, 2, 0.7 kg
  • 排水孔尺寸: N.A., 1/8", 1/4", 14", 1/8 to 14 inch
  • 兼容元件: 150-12-?? (Dependent on Filter Media Grade), '050-11-BQ-?? (Dependent on Filter Media Grade), 050-07-?? (Dependent on Filter Media Grade), 200-80-?? (Dependent on Filter Media Grade), 200-35-?? (Dependent on Filter Media Grade), 100-12-?? (Dependent on F
  • 品牌: Balston
  • 过滤器类型: Membrane Coalescing Filter, Hydrophobic Coalescer Membrane Combination Filter, Low Volume Bypass or Slipstream Filter, High Flow High Pressure T-type Filter, Inline Filter, Low Volume T-type Filter, High Flow Fast Loop T-type Filter, High Volume T-type Fi
  • 过滤器效率额定值: 99.99%, 93%, Dependent on media selection, 93% @ 0.1 Micron, 100% @ 2 Micron, Liquid blocking membrane %, 93 %, Dependent on media selection %, 93 % at 0.1 Micron, 100 % at 2 Micron, Liquid blocking membrane % at 2 Micron

完整的产品说明

Parker Balston samples analyzer filters protect sensistive process instrumentation from sample impurities by removing solids and liquids from gases with 99.99999+% efficiency at 0.01 micron. The sample filters also provide liquid filtration to 1 micron or lower.

To satisfy a wide range of requirements, Balston sample filters are offered in a wide range of materials including stainless steel, polyproylene, and other corrosion resistant materials. The high efficiency filter elements are inert to most all liquids and gases.

Product Functions:
Separate liquids from gases
Draining collected liquid
Coalesce and separate two liquid phases
Membrane separation of sample streams
Removing gas bubbles from liquids
Quantitative measurement of solids in gas
Slipstream or bypass sampling
Slipstream sampling plus coalescing filtration
Quantitative measurement of liquids in gas

Features:
Filter solids and liquids from gases with 99.99999+% efficiency at 0.01 micron
Inert, non-contaminating disposable filter element
Temperature resistance to 900°F (482°C)
Low pressure drop
Long life between filter element changes

相关文档(前身为“产品支持”)

×
产品

687890
688031