Sipiol UV E1014790 Red Coating | Product Series

过滤依据

    未选择筛选条件

商品名

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。


LOADING IMAGES
Sipiol UV E1014790 Red Coating Sipiol UV E1014790 Red Coating

Sipiol UV E1014790 Red Coating

Sipiol® UV E1014790 Red coating is a single-component, flexible, dielectric coating that cures in seconds. Provides comparable dielectric protection as PET film with minimal risk of delamination from the substrate.

技术规格:

  • 颜色: Red Liquid
  • 动态粘度: 5000 to 10000 cP @ 77°F (25°C)
  • Density: 1.09 to 1.15 g/cm3, 9.1 to 9.6 lb/gal
  • 固体重量百分比: 100
  • 体积电阻率: > 1 x 10^11 ohm-cm
  • 介电常数: 3

完整的产品说明

Sipiol® UV E1014790 Red coating is a single-component, flexible, dielectric coating that cures in seconds.

Application of Sipiol UV E1014790 Red coating on electrically-sensitive substrates provides comparable dielectric protection as PET film with minimal risk of delamination from the substrate.


Features and Benefits:

• Environmentally Preferred – solvent-free, VOC-free, 100% solids formulation.

• Dielectric – provides electrical isolation using thin film layers.

• Durable – designed to withstand harsh environments.

• Convenient – does not require a curative or dilution.


Shelf Life/Storage:

Shelf life is nine months from date of manufacture when stored below 27°C (81°F) in original, unopened container. Do not allow product to freeze.

Shelf life is subject to change as new data from production batches becomes available.

相关文档(前身为“产品支持”)

×
产品 商品名
Sipiol UV E1014790 Red Sipiol UV E1014790 Red Coating

687890
1A0MGT