Solenoid Valves for Secondary Coolant Glycol Parts - 派克 Parker

Solenoid Valves for Secondary Coolant Glycol Parts | Product Series

过滤依据

    未选择筛选条件

连接尺寸(英寸)

形式类型

形式

操作

最大工作压力(psig)

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

Solenoid Valves for Secondary Coolant Glycol Parts

Solenoid Valves for Secondary Coolant Glycol Parts

Sporlan solenoid valve parts' primary purpose is to provide replacement parts for existing product.

技术规格:

  • 型号: Please Configure for Model Number
  • 连接类型: ODF Copper
  • 阀体材料: Forged Brass
  • 产品序列: R1021ER
  • 应用: PARTS KIT
  • 最低液体温度: -40 °C, -40 °F
  • 最高液体温度: 82 °C, 180 °F
  • 弹簧材料: Stainless Steel
  • 隔膜材料: EPDM
  • 密封材料: EPDM
  • 最大压差: 150, 50, 125 psi
  • 连接尺寸: 10, 14, 18, 22, 26, 34 inch
  • 产品风格: 2-Way or Diaphragm Hung, Diaphragm Hung, Diaphragm Pivoted Edge, Diaphragm Offset Pilot
  • 功能: Normally Closed or Normally Open
  • 最大运行压力: 250 or 225 psig

完整的产品说明

Sporlan offers a wide array of high quality replacement. Each Solenoid parts kit is factory tested to ensure trouble-free performance.

Markets:
• Refrigeration

Features and Benefits:
• Class F coils
• It has extended copper connections.
• It has a forged brass body
• Synthetic seating material for tight closing at lower pressure drop

Applications:
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

相关文档(前身为“产品支持”)

×

687890
687475