Spacers

过滤依据

未选择筛选条件

形状

黏合剂类型

精确性

轮廓

包装类型

硬度计

测量单位

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

Spacers


Spacers

Parker's spacers simplify assembly processes. They define the required space between two components and enhance the precision of adhesive bonding or joining processes. Parker offers spacers in different contours enabling the application of defined contact pressures and optimal adaptation to diverse surfaces. For ease of positioning, spacers have double-sided adhesive system that can be adapted to the mating components. The parts feature precision kiss-cutting (preliminary die cutting except for the adhesive tape/liner) for easy separation and processing.


正在查看 10,共 44

正在查看 10,共 1

正在查看 10,共 7

正在查看 10,共 4

正在查看 10,共 8

687890
687890