PRESSURE GAUGES - Parker
687890
687502
China

PRESSURE GAUGES

Find the part that fits your needs and information for your application.
  • View Part
  • Get a Quote
  • Where To Buy
Description
    63mm Dia Pressure Gauges Construction: Case: Natural finish stainless steel, Window: Non-splintering clear acrylic glass. Movement: Cu alloy. Dial: White plastic, with pointer stop pin. Pointer: Black plastic. Liquid filling: Glycerine 99.7%. Working pressure: Max 75% of the full scale value. Process temperature: + 60°C maximum. Accuracy: 1.6% FSD. Wetted parts connector: Copper alloy. Bourdon tube: < 60 bar = Cu alloy, C-type, soft soldered. > 60 bar = Cu alloy, helical type, soft soldered. 100mm Dia Pressure Gauges Construction: Case: BS 304 S15 stainless steel. Window: Acrylic. Movement: Brass. Dial: White aluminium. Pointer: Black aluminium. Liquid filling: Glycerine 98%. Working pressure: Full scale value. Process temperature: + 60°C maximum. Accuracy: 1.0% FSD. Wetted parts connector: Copper alloy. Bourdon tube: < 100 bar = Cu alloy, c-type, soft soldered. > 100 bar = stainless steel 1.4571, helical type, brazed.

contact us