Erlenmeyer Shake Flask Assemblies, PureTain® | Brazil

Erlenmeyer Shake Flask Assemblies, PureTain® | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Erlenmeyer Shake Flask Assemblies, PureTain®

Erlenmeyer Shake Flask Assemblies, PureTain®

Parker´s customized PureTain® Erlenmeyer shake flask assemblies enable closed system configurations for upstream bioprocess applications such as cell culturing.

Especificaciones técnicas

  • Tipo de cierre: HDPE Cap with or without Vented Cap
  • Color: Translucent
  • Volumen: 125 ml, 250 ml, 500 ml, 1000 ml
  • Tipo de material: PC : Bottle, PETG : Bottle, HDPE : Closure

Descripción completa del producto

Parker’s PureTain® single-use Erlenmeyer shake flasks are available with or without vented caps in various sizes, configurations, and material options. The fully integrated filling and draining options enable closed system configurations eliminating contamination risks.

Our open-architecture approach enables us to integrate the specific tubing material and configuration required in your application. The caps are not limited regarding the number of lines present in the cap interface or the tubing diameters. Peripherals such as aseptic connectors and ports as well as vent filters can easily be integrated.

Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

Range of Application:
  • Single-use systems for biopharma processing
  • Cell culturing and other shaker culture applications
  • Media preparation and storage or other fluid applications
  • Process R&D
Product Benefits:
  • Standard and customized tubing configurations
  • Customized designs with options such as connectors, sampling ports, and alternative materials are available
  • Enables closed system growth and passaging of cells
  • Tubing feed through the cap reduces contamination risk
  • Vented cap assemblies enable optimal gas exchange for vital cell growth
  • Various flask sizes available for process-specific flexibility and scale-up

Documentos relacionados

×

687852
687424