Obsolete: Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - TR07 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Obsolete: Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - TR07

Obsolete: Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - TR07 OBSOLETE

Nota: Este producto ya no está disponible - por favor, póngase en contacto con nosotros para obtener más ayuda.

Especificaciones técnicas

  • Serie del producto: TR Series (RIPPED)
  • Anchura del perfil: 158.8 mm
  • Tipo de eje de accionamiento: Linear Motor
  • Paso del tornillo: Ironcore Servo Motor
  • Tipo de rodamiento: Dual Square Rail
  • Longitud de carrera máxima: 2745 mm, 108.09 inch
  • Velocidad operativa máxima: 5000 m/sec, 196.85 inch/sec
  • Aceleración máxima: 49 m/sec2, 1930 inch/sec2
  • Repetibilidad bidireccional: 1 micron, 0.0393 thou
  • Ciclo de trabajo: 100 %
  • Capacidad de carga: 1962 N, 440 lb
  • Capacidad de carga invertida: 1962 N, 440 lb
  • Capacidad de carga axial: 1761 N, 396 lbs
  • Par de giro máximo: -
  • Protección adicional incluida: None
  • Cumplimiento con especificaciones: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Tipo de retroalimentación: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm resolution optical incremental / 1μm or 5μm resolution magnetic / 1Vp-p Sine/Cosine)
  • Grado de protección de admisión: IP00

Descripción completa del producto

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The TR series of linear motor positioners utilize the high performance RIPPED ironcore linear motor as it drive and is square rail guided. The TR07 positioner comes pre-engineered, in an easy to integrate, ready to run package using the RIPPED R07 series motor, integrated feedback, guidance, and cable management.   The principle design goal for these positioners is provide high performance in an economic package, while allowing for design flexibility to accommodate customization.  The TR series positioner is available in in 3 different stroke scalable frame sizes with two square rails to carry a wide variety of payloads. As a result, the TR series has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Industrial Manufacturing
• Optics

Features/Benefits:
• Frame width of 158.8 mm
• Maximum stroke of 2745.6mm
• Positional repeatability of +/- 1.0 micron
• Optical encoder resolutions of 5.0, 1.0, 0.5, and 0.1 micron, linear magnetic options of 5 and 1 micron, as well as 1 Vp-p Sine/Cosine
• Maximum velocity of 5000 mm/sec
• Integrated I-Force ironless linear motor, dual square rail guidance, home/limit sensor and feedback
• Maximum payload of 1962 N
• Maximum thrust of 1761 N
• Pre-configured cable options
• Convenient tapped hole mounting
• Laser test data with slope correction values with each precision grade stage

Applications:
• Metrology
• Move/Transport

Documentos relacionados

×
Productos

687852
936514