0477163 - DP MERV 10 - Standard Size Pleated Filters | Česká republika

DP MERV 10 - Standard Size Pleated Filters | #0477163

0477163

DP MERV 10 - Standard Size Pleated Filters | #0477163

Airguard® DP® MERV 10 pleated air filters offer low pressure drop and high dust-holding capacity. Available in a wide range of sizes (1-, 2-, or 4-in). Mechanical efficiency: MERV 10 before and after conditioning step.


Technické parametry

  • Nominal Filter Size: 18X18X1 (WxHxD)
  • Hloubka: STD-1"
  • Kapacita: High Capacity
  • Značka: Airguard
  • Divize: HVAC Filtration Division
  • Průmyslové odvětví: HVAC and Refrigeration
  • Aplikace: Air Filtration
  • Technologie: Filtration
  • Typ produktu: Pleated Filters
  • Provedení produktu: Air Filter
  • Pro typ kapaliny: Air
  • Číslo modelu: DP-M10-HC-181801
  • ACTUAL WIDTH: 17.75 inch
  • ACTUAL HEIGHT: 17.75 inch
  • ACTUAL DEPTH: 0.75 inch
  • Hmotnost: 0.46 lbs. each
  • Plocha filtru: 4.3 ft2
  • Konstrukční materiály: Moisture Resistant Beverage Board Frame
  • Pleat Separator Type: Wire Back
  • Materiál filtru: Synthetic
  • MEDIA COLOR: White
  • Jmenovitá hodnota účinnosti filtru: MERV 10
  • Jemnost filtrace: 80% : 3.0 to 10.0 micron
  • Průtok: 675 CFM
  • Počáteční rezistence: 0.21 in wg
  • Rated Air Velocity: 300 ft/min
  • Maximální provozní teplota: 225 °F
  • PACKAGE QUANTITY: 12
  • Technické parametry splněny: Classified Per UL Standard 900 for Flammability
Safety Warning

Informace o položce

Product Overview

Airguard® DP® MERV 10 high-efficiency pleated air filters are an excellent choice for improving indoor air quality and extending the life of downstream filters for Commercial, Industrial, and Schools/Universities HVAC Applications.

Parker Airguard® MERV 10 filters effectively trap dust and particles in multi-stage HVAC systems. Our specially engineered synthetic hydrophobic media outperforms MERV 8 filters, with higher particle removal efficiency. The media’s strength is enhanced by an electroplated galvanized metal grid that maintains structural integrity of pleat geometry, even when filled with dust and moisture.

Adding to the MERV 10 filters’ durability is a two-piece, water-resistant beverage board coated with a water-repellent adhesive. The frame construction features a seven-strap diagonal support pattern with pleat tips bonded at all contact points and interlocking flaps in the frame corners. Additionally, the media is fully glued to the frame on all four sides, eliminating air bypass.

The filter design utilizes double-wall thickness around the outer edge and integral die-cut cross members, which provides strength and rigidity and prevents delaminating, excessive buckling, collapsing, racking, warping, and bending. Additionally, the galvanized steel metal grid resists rust, maintains pleat shape, and prevents fluttering for performance in even the harshest environments.

The frame is bonded with the media pack using high-strength, 100% water-repellent adhesive and provides 50% more contact points between the media pack and the frame. The 4-inch models also use die-cut finger separators to stabilize each pleat.
Filter media is made from 100% synthetic fibers and achieves a mechanical efficiency rating of MERV 8 before and after a conditioning step. The filters can be utilized in virtually any air handling application, including as a final filter or as a pre-filter in multi-stage systems.

Markets:
• Schools and universities
• Hospitals and healthcare facilities
• Hotels and entertainment complexes
• Food processing
• Microelectronics manufacturing
• Data centers
• Commercial office buildings
• Clean manufacturing facilities
• Government institutions
• Industrial manufacturing

Applications:
• Air handling systems
• Rooftop units
• Side access housings
• Built-up filter banks
• Pre-filters in single and multi-stage systems

Benefits:
• Meets MERV 10 efficiency rating per ASHRAE 52.2 / ISO 16890-4
• Longer filter life and few change outs
• Specially engineered hydrophobic media offers higher particulate removal efficiency as compared to standard commercial grade filters
• Electroplated galvanized metal grid laminated to media for increased strength and rigidity
• Mechanical efficiency rating ensures consistent particle capture over the filter’s life span

Features:
• Mechanical efficiency: MERV 10
• Nominal thickness (in.): 1, 2, 4
• Maximum operating temperatures: 225 °F (107 °C)
• Material of construction: two-piece, die-cut, water-repellent adhesive, moisture-resistant beverage board frame
• Media is 100% non-woven synthetic material

Číst dál Zobrazit méně

Výkresy + soubory CAD

Není k dispozici žádný soubor CAD

OK

x

Související dokumenty

×

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Parker Hannifin Sales CEE s.r.o.

Obchodní pobočka

Prosecká 851/64

Praha 9

Česká republika

190 00

Telefon

+420 284 083 111

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
682632