406LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners | Česká republika

406LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners | Product Series

Filtrovat podle

    Nebyly vybrány žádné filtry

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

406LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners

406LXR Slotless Linear Motor Driven, Dual Square Rail Guided Linear Positioners OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technické parametry

  • Produktové řady: LXR
  • Šířka profilu: 150 mm
  • Typ pohonné osy: Linear Motor
  • Stoupání závitů: Slotless Servo Motor
  • Typ ložiska: Dual Square Rail
  • Maximální délka zdvihu: 1950 mm, 76.77 inch
  • Maximální provozní rychlost: 3 m/sec, 118.11 inch/sec
  • Povolené specifické zatížení: 49 m/sec2, 1930 inch/sec2
  • Obousměrná opakovatelnost: 1 micron, 0.0393 thou
  • Pracovní cyklus: 100 %
  • Smyková pevnost: 1766 N, 396 lb
  • Převrácená hodnota únosnosti: 1766 N, 396 lb
  • Možnosti upevnění: 110 N, 25 lbs
  • Maximální záběrný moment: -
  • Dodatečná ochrana součástí dodávky: Steel Strip Cover (IP30)
  • Technické parametry splněny: Cleanroom (Class 1000 - Standard)
  • Typ zpětné vazby: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm resolution optical incremental / Sine output)
Safety Warning

Celý popis produktu

The 400LXR series of precision linear motor positioners are recognized globally for consistent performance, high quality, and high strength- yet sleek design, and unparalleled versatility. The 406LXR achieves optimum performance by combining a slotless linear motor, high performance bearings and linear feedback. This combination produces a positioner that delivers fast response, high acceleration, and smooth translation. These features are all built atop an extruded aluminum base, which is precision machined to ensure excellent straightness and flatness. The 400LXR is available in 3 different stroke scalable frame sizes to carry a wide variety of payloads, or to build multi-axis systems configurations upon. The 400L XR has also been designed to accommodate a number of standard enhancements ranging from an integrated cable management, clean room preparation, and dowel pinning and standard multi-axis brackets.
As a result the 400LXR has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400LXR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

406LXR, slotless linear motor driven, square rail guided, high precision linear positioner; high value standard features and accessories:
• Frame width of 150 mm
• Fifteen standard strokes available from 50 to 1950 mm
• Positional repeatability of +/- 1.0 micron
• Optical encoder resolutions of 5.0, 1.0, 0.5, and 0.1 micron as well as a Sine output
• Maximum velocity of 3000 mm/sec
• Integrated 8 or 12 pole linear motor, home/limit sensor and feedback
• Maximum payload of 1766 N
• Maximum thrust of 330 N
• Pre-configured cable options
• IP30 rating
• Standard multi-axis systems
• Convenient tapped hole mounting
• Laser test data with slope correction values with each precision grade stage

Související dokumenty

×

687779
A87859