Diffusion Max - Synthetic Media for the Final Intake Stage of Paint Booth Systems | #4135963


LOADING IMAGES
4135963

Diffusion Max - Synthetic Media for the Final Intake Stage of Paint Booth Systems | #4135963

Diffusion Max is a high-performance, self-extinguishing filter technology manufactured in blankets, panels and cut-to-size pads. Made in three grades for compatibility with both your facility's air quality standards and newer paint technologies.


Technické parametry

  • Typ filtru: Blanket - ATI-600
  • Číslo modelu: BLANKET ATI-600 63X151
  • Značka: ATI
  • Divize: HVAC Filtration Division
  • Průmyslové odvětví: HVAC and Refrigeration
  • Aplikace: Air Filtration
  • Technologie: Filtration
  • Typ produktu: Paint Spray Booth
  • Provedení produktu: Air Filter
  • Pro typ kapaliny: Air
  • Poznámky: Contact factory for specifications and availability
Safety Warning

Informace o položce

Diffusion Max is a high-performance, self-extinguishing filter technology. It is manufactured in blankets, panel filters and cut-to-size pads. The ATI Diffusion Max line of panel filters can be manufactured with the option of an exposed cross-wire for easy installation. The media is made in three grades for compatibility with both your facility's air quality standards, and newer paint technologies, such as advanced clear coats.

Diffusion Max media helps to equalize airflow across the booth by decreasing pockets of turbulence and protecting painted surfaces. It is the result of more than five years of intense development and testing, and is the latest addition to a broad line of air make-up products for paint spray booths.

Diffusion Max is manufactured using progressively structured, resin bonded synthetic fleece. Each individual fiber - not just those at the surface - is coated with a special non-migratory tackifier for maximum contaminant retention over time. The media is progressively denser from the air entering to air-leaving side to provide best-possible depth-loading and full media utilization. A protective scrim backing enhances efficiency and structural integrity. Each galvanized steel support frame is hand-wiped to eliminate microscopic dirt on steel wires and prevent contamination of parts.

Every Diffusion Max product receives a final quality inspection, a step that is distinctive in the industry. As a final step in the quality process, all products are supplied in plastic bags, which have been crater tested to guard against the possibility of silicon contamination.

Číst dál Zobrazit méně

Výkresy + soubory CAD

Není k dispozici žádný soubor CAD

OK

x

Související dokumenty

Literature and Reference Materials
ATI All Products Brochure
×

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Parker Hannifin Sales CEE s.r.o.

Obchodní pobočka

Prosecká 851/64

Praha 9

Česká republika

190 00

Telefon

+420 284 083 111

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
682632