5256874308 - PAF 11™ - Custom Size Pleated Filters | Česká republika

PAF 11™ - Custom Size Pleated Filters | #5256874308

5256874308

PAF 11™ - Custom Size Pleated Filters | #5256874308 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technické parametry

  • Číslo modelu: PAF11 SP1-SNG 21.375X16.375X1
  • Značka: Purolator
  • Divize: HVAC Filtration Division
  • Průmyslové odvětví: HVAC and Refrigeration
  • Aplikace: Air Filtration
  • Technologie: Filtration
  • Typ produktu: Pleated Filters
  • Provedení produktu: HVAC Frame System
  • Pro typ kapaliny: Air
  • Poznámky: Contact factory for specifications and availability
Safety Warning

Informace o položce

Product Overview

Purolator® PAF 11™ extended surface, pleated air filters utilize synthetic media made with continuous hydrophobic fibers that can withstand turbulent, high-velocity conditions. The filters perform to MERV 11 based on ASHRAE Test Standard 52.2-2012 and can be used in single-filter applications or as improved pre-filter substitutes for disposables, permanent metal filters or media pad/frame filters. Industry applications include pre-filtration for hospitals and general health care facilities, as well as food processing, pharmaceutical, and semi-conductor manufacturing plants.

The filters have a heavy-duty structure that features a two-piece, high wet-strength beverage board frame. This, coupled with integral corner flaps, give the PAF 11™ excellent durability and minimizes the likelihood of racking, warping or leaking, which can often cause alternative filter products to prematurely fail, costing users time and money.

The media pack of the PAF 11®™ is securely bonded to the periphery of the frame with solvent-free, water-based glue to ensure that dirt-laden air does not bypass into the air handling system. The media’s continuous fiber structure and dual-stage electrostatic enhancement enables capture of very small particles, which makes PAF 11™ a better alternative to filters with conventional glass media. Particle capture is further enhanced by the aerodynamic and semi-tapered design of the pleats.


Markets:
•Commercial and Industrial HVAC
•Process Air Filtration
Applications:
•Air handling systems
•Rooftop units
•Side access housings
•Built-up filter banks
•Pre-filters in single and multi-stage systems
Benefits
Perform to MERV 11 based on ASHRAE Test Standard 52.2-2012
Synthetic media made from continuous hydrophobic fibers can withstand turbulent, high-velocity conditions
Continuously bonded to a corrosion resistant, expanded metal grid allowing a 96% open-face area
Continuous fiber structure and dual-stage electrostatic enhancement allow for capture of more small particles than conventional glass media substitutes
Wide range of sizes and air flow capacities available to meet the unique requirements of customers’ systems
Resistant to moisture, fire, mechanical damage, and microbial growth

Features
•Filtration efficiency: MERV 11
•Nominal thickness (in.): 1, 2, 4
•Maximum operating temperature: 200 °F (93 °C)
•Material of construction: two-piece, high wet-strength beverage board frame
•Classified per UL Standard 900 for flammability

Číst dál Zobrazit méně

Výkresy + soubory CAD

Není k dispozici žádný soubor CAD

OK

x

Související dokumenty

×

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Parker Hannifin Sales CEE s.r.o.

Obchodní pobočka

Prosecká 851/64

Praha 9

Česká republika

190 00

Telefon

+420 284 083 111

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
682632