8-8 Q1T3-SSR - O-ring Face Seal Fitting (sizes up to 3/4 inch) – UltraSeal™ | Česká republika

O-ring Face Seal Fitting (sizes up to 3/4 inch) – UltraSeal™ | #8-8 Q1T3-SSR

8-8 Q1T3-SSR

O-ring Face Seal Fitting (sizes up to 3/4 inch) – UltraSeal™ | #8-8 Q1T3-SSR OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technické parametry

  • Connection 3 Size (inch): NA
  • Connection 2 Size (inch): 1/2"
  • Connection 4 Size (inch): NA
  • Konfigurace: UltraSeal Gland to Male Tube Weld
  • Connection Size (inch): 1/2"
  • Connection Style: UltraSeal Gland
  • Connection 3 Style: NA
  • Connection 2 Style: Tube Buttweld
  • Materiál tělesa: 316L VAR
  • Connection 4 Style: NA
  • Materiál tělesa: Glands, Bodies, Nuts: 316, 316L, 316L VAR, 316L VIM/VAR Stainless Steel
    O-rings: 321 Stainless steel, PTFE, Flourocarbon
  • Připojení, velikost: up to 3/4 in.
  • Připojení 2, velikost: Weld-Lok Socket, Automatic Tube Buttweld, Tube Buttweld, CPI™ Tube Stub , A-lok®, Socket Weld, NPT, Straight Thread
  • Průtok netěsnosti: 1E-9 cc/sec Helium
  • Provozní teplota: O-ring Material:
    321 SST: -350 to 400 (-212 to 538°C)
    Flourocarbon: -15 to 400 ( -26 to 204°C)
    PTFE: -50 to 400 (-46 to 204°C) °F
  • Hodnota tlaku: up to 10,000 (689 bar) psi
Safety Warning

Informace o položce

Parker Veriflow UltraSeal™ fittings are intended for use in high-purity positive pressure and vacuum applications, including gas distribution lines, piping tube systems, and gas boxes. They are highly compact and allow for quick assembly in tight tube welded systems.

UltraSeal™ fittings’ o-ring seal design provides excellent resistance to vibration and thermocycling, and eliminates turbulence in entrapment zones. Fitting couplings form a helium leak-tight seal when the face of the gland makes full metal-to-metal contact with the face of the body, compressing the o-ring in the body groove. The gland face and body o-ring groove are precision machined to accept either metallic (stainless steel) or synthetic o-ring seals. The bore diameter of body and gland are matched in all sizes, thereby eliminating intrusion of the gasket and providing a smoother flow path.

UltraSeal fitting components are available in standard 316L, 316L VAR, and 316L VIM/VAR stainless steels and can be supplied with extremely low Ra internal surface finishes or electropolish to meet the requirements of high purity tubing systems.

All fittings are assembled in a class 100 cleanroom and validated per Federal Standard 209E.
They are helium leak tested using a mass spectrometer to ensure performance and reliability in demanding industrial applications where process cleanliness is critical. Temperature ratings are governed by the choice of o-ring seal material.

Markets:
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Gas Boxes
• Valve Manifold Boxes (VMB)
• Tubing Systems

Features/Benefits:
• Leak rate: ≤ 1 x 10-9 STD scc/sec He
• Operating temperature range 350° - +1000°F (-212° to +538° C) for stainless steel o-ring seal
• Highly compact design
• Easy assembly
• A positive seal is achieved by advancing the nut no less than 1/4 turn from finger-tight position
• Bore diameter of body and gland are matched in all sizes, providing a smoother flow path
• No axial clearance is needed to remove components from a system
• Eliminates turbulence and dead zones within the fitting
• Available with stainless steel or nickel gaskets

Číst dál Zobrazit méně

Výkresy + soubory CAD

Není k dispozici žádný soubor CAD

OK

x

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
938256