altair SP Nano Cartridge Filters | Product Series

Filtrovat podle

    Nebyly vybrány žádné filtry

Provedení produktu

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.


LOADING IMAGES
altair SP Nano Cartridge Filters

altair SP Nano Cartridge Filters

The altair SP Nano cartridge is a fully synthetic and water-resistant filter with high dust-holding capacity and nanofiber for increased efficiency.

Technické parametry

  • Značka: Altair
  • Divize: Gas Turbine Filtration Division
  • Průmyslové odvětví: Oil & Gas
  • Aplikace: Landbased
  • Technologie: Filtration
  • Typ produktu: Filter Cartridge
  • Provedení produktu: Conical, Cylinder
  • Média: Synthetic non-woven water repellent composite with Nano
  • Průtok: 2975.0 m3/hour, 1750 CFM
  • Jmenovitá hodnota účinnosti filtru: F9, MERV 15
  • Konstrukční materiály: Galvanised G90
  • Provozní teplota: -31.7 to 50 °C, -25 to 122 °F
  • Vnější průměr: 324 to 445 mm, 12.75 to 17.5 inch
  • Vnitřní průměr: n/a
  • Výška: 660, 26
  • Šířka: n/a
  • Hloubka: n/a
  • Hmotnost: 6 to 7 kg, 13 to 15 lb
Safety Warning

Celý popis produktu

The altair SP Nano cartridge is a fully synthetic and water-resistant filter with high dust-holding capacity and nanofiber for increased efficiency. The altair SP Nano cartridge filter maintains gas turbine inlet air quality and extends filter operating life in the most challenging environments, including desert locations. Filtration and pressure loss characteristics remain optimized whether the filter is operating in wet or dry conditions, and at high and low levels of humidity. The element has been tested to, and complies with, a wide range of industry specifications for gas turbine inlet
filtration.
Features/Benefits:
• Extended operation reduces maintenance costs
• Reliable, proven performance
• Reduced fouling
• Low initial and operational pressure drop
• Specifically designed for high-dust applications
Applications:
Designed to fit a range of new and retrofit systems in cross-flow configurations and available in various sizes and materials in both cylindrical and conical styles
Produkty Provedení produktu
04030080 Conical
04030081 Cylinder
04030108 Cylinder

687779
B43098