ARIP50-020-BGMX - OIL-X IP50 Intermediate Pressure Compressed Air Filter (For Pressures Up To 50 bar g) | Česká republika

OIL-X IP50 Intermediate Pressure Compressed Air Filter (For Pressures Up To 50 bar g) | #ARIP50-020-BGMX

ARIP50-020-BGMX

OIL-X IP50 Intermediate Pressure Compressed Air Filter (For Pressures Up To 50 bar g) | #ARIP50-020-BGMX OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technické parametry

  • Jemnost filtrace: Down to 1 micron
  • Port Connection (inch): 3/8
  • Typ připojení: BSPP
  • Typ filtru: Dry Particulate
  • Maximální průtok: 162 m3/hour at 50 barg, 95 CFM at 725 psig
  • Maximální pracovní tlak: 50 barg, 725 psig
  • Minimální provozní teplota: 2 °C, 35 °F
  • Maximální provozní teplota: 100 °C, 212 °F
  • Diferenční tlak: 'Dry: 70 mbar, 1.0 psi (Dry)
  • Kompatibilní vložka: K009AR
  • Výška: 175 mm, 6.9 inch
  • Šířka: 78 mm, 3.1 inch
  • Hloubka: 68 mm, 2.7 inch
  • Hmotnost: 1.3 kg, 2.9 lb
Safety Warning

Informace o položce

The removal of impurities within a compressed air system is vitally important in order to prevent contamination of downstream processes equipment and products. Parker domnick hunter OIL-X IP50 intermediate pressure filters combine the new energy efficient OIL-Xplus filter elements with specially designed housings to provide high efficiency filtration for applications up to 50 bar g (725 psi g).

Available in various filtration grades and connection sizes, they provide a level of protection tailored to your application. Typical Applications: P.E.T. bottling, air blast circuit breakers, shipborne air distribution systems, engine starting and pressure testing of pipelines.

Features
• Coalescing filters fully tested in accordance with ISO12500-1.

• Performance independently validated by Lloyds Register.

• Elimination of oil, water and dirt - Available in six filtration grades.

• 10 years guarantee on filter housing.

• Ease of installation - Compact housing design.

• Port options - BSPP / NPT - Weld Flange kits also available.

Benefits
• Meets or exceeds the requirements for delivered air quality shown in all editions of ISO8573-1, the international standard for compressed air quality.

• Ideally suited for Food / Beverage / Pharmaceutical / P.E.T. applications: FDA Title 21 compliance and EC1935 - 2004 Exempt.

• Trouble free, high performance - quality OIL-Xplus element backed with a 1 year performance guarantee.

Sizing and Selection
To ensure quoted air purity specification is met, more than one filtration grade may be required.

Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Číst dál Zobrazit méně

Výkresy + soubory CAD

Není k dispozici žádný soubor CAD

OK

x

Související dokumenty

×

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Parker Hannifin Sales CEE s.r.o.

Obchodní pobočka

Prosecká 851/64

Praha 9

Česká republika

190 00

Telefon

+420 284 083 111

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
A22066