Mobile Directional Control Valve - VA Series | Product Series

Filtrovat podle

    Nebyly vybrány žádné filtry

Průtok

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.


LOADING IMAGES
Mobile Directional Control Valve - VA Series

Mobile Directional Control Valve - VA Series

With the VA product series, Parker has introduced the next generation of pre-compensated load sensing valves, based on many years of experience with L90LS and K220LS. Specially designed for mobile machinery applications.

Technické parametry

  • Typ produktu: Mobile Directional Control Valve
  • Typ aktivace: Electric, Oil pilot, Proportional, Solenoid
  • Typ ventilu: Load Sensing, Directional Control, Proportional, Pressure compensated
  • Konfigurace ventilu: Load Sensing
  • Maximální pracovní tlak: 370 bar, 5366 psi
  • Maximální provozní teplota: +90 °C, +194 °F
  • Maximální průtok: 450 L/min, 119 gal/min
  • Minimální provozní teplota: +20 °C, +68 °F
  • Těsnicí materiál: HNBR, NBR
  • Funkce: Normally closed, 4-way
  • Pro typ kapaliny: Hydraulic oil
  • Typ připojení: BSP, UNF, Metric
  • Technické parametry ATEX splněny: Not available
  • Materiál tělesa: Nodular iron
  • Aplikace: Forwarders, Forestry harvesters, Forest cranes, Harvesting heads, Mining machines, Drill rigs, Loaders, Dump trucks, Excavators, Construction machines
Safety Warning

Celý popis produktu

The VA series is Parker’s next generation proportional, pre-compensated, load sensing, mobile directional control valves. With a foundation of market leading high-end valves like K220LS and L90LS, VA Series is ensured to offer valves with enhanced properties regarding robustness, control precision, energy efficiency, modularity, and customization.
VA Series is available in different sizes seamlessly combinable to offer a complete package for machinery where there are variations in flow requirement.
Each valve size is also be available as stand-alone valves to cover low as well as high demanding applications.

Features & Benefits:
• Available in three different combinable sizes for compact system solutions optimized for each function in the machinery.
• Modular design providing wide range of functions and combination possibilities to suit any need, yet service friendly to simplify maintenance and tuning.
• Seamless integration of function manifolds specially designed with the customer’s specific needs in mind to reduce number of components and simplify the hydraulic system.
• Parker’s unique online configurator provides automatically created and instantly available code report, schematics, spare parts list, 3D model and 2D drawing to reduce development time.

Markets:
• Forestry Equipment
• Construction Equipment
• Material Handling Equipment
• Mining

Applications:
• Forwarders
• Forestry harvesters
• Forest cranes
• Harvesting heads
• Mining machines
• Drill rigs
• Loaders
• Dump trucks
• Excavators
• Construction machines
• Forklift trucks
• Material handling cranes
• Reach stackers
• And many more…
Produkty Průtok
VA450 Mobile Valve 450
VA300 Mobile Valve 300
VA130 Mobile Valve 130

687779
687478