Pipe Fittings, Instrumentation | Product Series

Filtrovat podle

    Nebyly vybrány žádné filtry

Body Shape

Připojení 1, velikost

Připojení 2, velikost

Connection 3 Thread Size (inch)

Connection 1 Style

Connection 2 Style

Connection 3 Style

Pressure Range (psig)

Body Size (inch)

Konstrukční materiály

Technické parametry splněny

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.


LOADING IMAGES
Pipe Fittings, Instrumentation

Pipe Fittings, Instrumentation

Designed as leak free pipe connections for instrumentation and general industrial applications.These pipe fittings offer superior performance in various applications ranging from 3,000 to 10,000 psi.

Technické parametry

  • Divize: Instrumentation Products Division
  • Značka: Parker
  • Typ produktu: Pipe Fittings
  • Provedení produktu: Male Hex Nipple, Male Close Nipple, Male Hex Long Nipple, Female Hex Coupling, 90° Street Elbow, 45° Street Elbow, Reducing Bushing, Plug, Male Tee, Reducing Adapter
  • Tvar: Straight, Elbow, Tee,
  • Připojení 1, velikost: 1/2 to 3/4 inch
  • Připojení 2, velikost: 1/8 to 3/4 inch, NPT M, NPT F, BSPT
  • Typ připojení 2: NPT M, NPT F, BSPT
  • Připojení 3, velikost závitu: 3/8 to 1/2 inch
  • Typ připojení 3: NPT M
  • Konstrukční materiály: Stainless Steel, Brass, 6MO
  • Délka: 2.0, 3.0, 4.0
  • Provozní tlak: 3800 psig, 4500 psig, 4600 psig, 4900 psig, 5000 psig, 5200 psig, 5300 psig, 5500 psig, 5600 psig, 5800 psig, 6000 psig, 6400 psig, 6600 psig, 7200 psig, 7500 psig
  • Technologie: Process Control, Fluid & Gas Handling, Instrumentation
  • Aplikace: Lubricating Systems, General Industrial, Air Systems, Chemicals, Waste Systems
  • Průmyslové odvětví: Oil and Gas, Power, Petrochemical, Refining, Pulp and Paper
Safety Warning

Celý popis produktu

Parker's Pipe Fittings deliver superior performance in pressures up to 10,000 psi. These instrumentation quality pipe fittings were developed to meet both ANSI B31.1 and ANSI B1 specifications for higher pressure and temperature service. These pipe fittings offer the installer the ability to directly connect to tubing with NPT to tube compression fitting connections (for example, male connectors), thus eliminating an extra connection.

They are made from ASTM bar stock and close grain forgings in a variety of thread forms and are fully heat code traceable in 316 stainless steel. This feature provides full material accountability, not found in basic, off the shelf pipe fittings. These Pipe Fittings and ISO Conversion Fittings range in size from 1/16" to 2", with both NPT and BSPT/BSPP connections. Engineered for a wide range of instrumentation and general purpose applications.

Markets:

• Power
• Chemical /Petro-Chemical
• Refining
• Pulp and Paper
• Oil and Gas


Features/Benefits:

• Packaged in sealed boxes for cleanliness
• Working pressures calculated in accordance with Power Piping Code ANSI B31.1 and Refinery Piping Code ANSI B31.3.
• All pipe threads are National Pipe Taper (NPT) and exceed the requirements of ANSI B1.20.1.
• Rolled male threads for extra strength
• Straight bodies machined from applicable ASTM bar stock specifications
• Shapes machined from close grain forgings
• Size ranges from 1/16" through 2" NPT
• Materials – 316 Stainless Steel, Brass and Steel. (Other materials by special order)
• All exposed threads protected to prevent damage


Applications:

• Lubricating Systems
• General Industrial Systems
• Air Systems
• Chemical and Waste Systems

Související dokumenty

×
Produkty Body Shape Připojení 1, velikost Připojení 2, velikost Connection 3 Thread Size (inch) Connection 1 Style Connection 2 Style Connection 3 Style Pressure Range (psig) Body Size (inch) Konstrukční materiály Technické parametry splněny
8-2 MHN-SS Male Hex Nipple 1/2" 1/8" N/A NPT M NPT M N/A 6,600 N/A Stainless Steel
8-4 MHN-SS Male Hex Nipple 1/2" 1/4" N/A NPT M NPT M N/A 6,600 N/A Stainless Steel
8-6 MHN-SS Male Hex Nipple 1/2" 3/8" N/A NPT M NPT M N/A 6,600 N/A Stainless Steel
8-8 MHN-SS Male Hex Nipple 1/2" 1/2" N/A NPT M NPT M N/A 6,600 N/A Stainless Steel
8-8 MCN-SS Male Close Nipple 1/2" 1/2" N/A NPT M NPT M N/A 6,600 N/A Stainless Steel
8-8 MHLN-SS 2.0 Male Hex Long Nipple 1/2" 1/2" N/A NPT M NPT M N/A 6,600 2 Stainless Steel
8-8 MHLN-SS 3.0 Male Hex Long Nipple 1/2" 1/2" N/A NPT M NPT M N/A 6,600 3 Stainless Steel
8-8 MHLN-SS 4.0 Male Hex Long Nipple 1/2" 1/2" N/A NPT M NPT M N/A 6,600 4 Stainless Steel
8-2 FHC-SS Female Hex Coupling 1/2" 1/8" N/A NPT F NPT F N/A 5,200 N/A Stainless Steel
8-4 FHC-SS Female Hex Coupling 1/2" 1/4" N/A NPT F NPT F N/A 5,200 N/A Stainless Steel
8-6 FHC-SS Female Hex Coupling 1/2" 3/8" N/A NPT F NPT F N/A 5,200 N/A Stainless Steel
8-8 FHC-SS Female Hex Coupling 1/2" 1/2" N/A NPT F NPT F N/A 5,200 N/A Stainless Steel
8-2 SE-SS 90° Street Elbow 1/2" 1/8" N/A NPT M NPT F N/A 5,500 N/A Stainless Steel
8-4 SE-SS 90° Street Elbow 1/2" 1/4" N/A NPT M NPT F N/A 5,600 N/A Stainless Steel
8-6-SE-SS 90° Street Elbow 1/2" 3/8" N/A NPT M NPT F N/A 5,000 N/A Stainless Steel
8-8 SE-SS 90° Street Elbow 1/2" 1/2" N/A NPT M NPT F N/A 4,500 N/A Stainless Steel
8-8 SVE-SS 45° Street Elbow 1/2" 1/2" N/A NPT M NPT F N/A 4500 N/A Stainless Steel
6-2 SE-SS 90° Street Elbow 3/8" 1/8" N/A NPT M NPT F N/A 5,500 N/A Stainless Steel
6-4 SE-SS 90° Street Elbow 3/8" 1/4" N/A NPT M NPT F N/A 5,600 N/A Stainless Steel
6-6 SE-SS 90° Street Elbow 3/8" 3/8" N/A NPT M NPT F N/A 5,000 N/A Stainless Steel
4-2 RB-SS Reducing Bushing 1/4" 1/8" N/A NPT M NPT F N/A 6,000 N/A Stainless Steel
12-4 RB-SS Reducing Bushing 3/4" 1/4" N/A NPT M NPT F N/A 6,400 N/A Stainless Steel
12-6 RB-SS Reducing Bushing 3/4" 3/8" N/A NPT M NPT F N/A 5,300 N/A Stainless Steel
12-8 RB-SS Reducing Bushing 3/4" 1/2" N/A NPT M NPT F N/A 4,900 N/A Stainless Steel
12-6 MHN-SS Male Hex Nipple 3/4" 3/8" N/A NPT M NPT M N/A 6,400 N/A Stainless Steel
12-8 MHN-SS Male Hex Nipple 3/4" 1/2" N/A NPT M NPT M N/A 6,400 N/A Stainless Steel
4-2 MHN-SS Male Hex Nipple 1/4" 1/8" N/A NPT M NPT M N/A 7,500 N/A Stainless Steel
4-4 MHN-SS Male Hex Nipple 1/4" 1/4" N/A NPT M NPT M N/A 7,500 N/A Stainless Steel
4 PHH-SS Plug 1/4" N/A N/A NPT M N/A N/A 7,500 N/A Stainless Steel
6 PHH-SS Plug 3/8" N/A N/A NPT M N/A N/A 7,200 N/A Stainless Steel
8 PHH-SS Plug 1/2" N/A N/A NPT M N/A N/A 6,600 N/A Stainless Steel
6-6-6 MT-SS Male Tee 3/8" 3/8" 3/8" NPT M NPT M NPT M 7200 N/A Stainless Steel
8-8-8 MT-SS Male Tee 1/2" 1/2" 1/2" NPT M NPT M NPT M 5800 N/A Stainless Steel
12-6 MHN-B Male Hex Nipple 3/4" 3/8" N/A NPT M NPT M N/A 3,800 N/A Brass
12-8 MHN-B Male Hex Nipple 3/4" 1/2" N/A NPT M NPT M N/A 3,800 N/A Brass
12-12 MHN-B Male Hex Nipple 3/4" 3/4" N/A NPT M NPT M N/A 3,800 N/A Brass
8K-8RA-SS Reducing Adapter 1/2" 1/2" N/A 1/2-14NPT F 1/2-14 BSPT N/A 4,600 N/A Stainless Steel
4-4 SVE-B 45° Street Elbow 1/4" 1/4" N/A NPT M NPT F N/A 3000 N/A Brass
1-1 SVE-SS 45° Street Elbow 1/16" 1/16" N/A NPT M NPT F N/A 7000 N/A Stainless Steel
2-2 SVE-SS 45° Street Elbow 1/8" 1/8" N/A NPT M NPT F N/A 5500 N/A Stainless Steel
4-4 SVE-SS 45° Street Elbow 1/4" 1/4" N/A NPT M NPT F N/A 5600 N/A Stainless Steel
6-6 SVE-SS 45° Street Elbow 3/8" 3/8" N/A NPT M NPT F N/A 5000 N/A Stainless Steel
12-12 SVE-SS 45° Street Elbow 3/4" 1/2" N/A NPT M NPT F N/A 3500 N/A Stainless Steel
16-16 SVE-SS 45° Street Elbow 1" 3/4" N/A NPT M NPT F N/A 3900 N/A Stainless Steel
1-1 SVE-B 45° Street Elbow 1/16" 1" N/A NPT M NPT F N/A 3800 N/A Brass
2-2 SVE-B 45° Street Elbow 1/8" 1/8" N/A NPT M NPT F N/A 2900 N/A Brass
6-6 SVE-B 45° Street Elbow 3/8" 3/8" N/A NPT M NPT F N/A 2700 N/A Brass
8-8 SVE-B 45° Street Elbow 1/2" 1/2" N/A NPT M NPT F N/A 2500 N/A Brass
12-12 SVE-B 45° Street Elbow 3/4" 3/4" N/A NPT M NPT F N/A 2000 N/A Brass
16-16 SVE-B 45° Street Elbow 1" 1" N/A NPT M NPT F N/A 2300 N/A Brass
1-1 FHC-B Female Hex Coupling 1/16" 1/16" N/A NPT F NPT F N/A 4500 N/A Brass
12-12 FHC-B Female Hex Coupling 3/4" 3/4" N/A NPT F NPT F N/A 3000 N/A Brass
12-4 FHC-B Female Hex Coupling 3/4" 1/4" N/A NPT F NPT F N/A 3000 N/A Brass
12-6 FHC-B Female Hex Coupling 3/4" 3/8" N/A NPT F NPT F N/A 3000 N/A Brass
12-8 FHC-B Female Hex Coupling 3/4" 1/2" N/A NPT F NPT F N/A 3000 N/A Brass
16-12 FHC-B Female Hex Coupling 1" 3/4" N/A NPT F NPT F N/A 3100 N/A Brass
16-16 FHC-B Female Hex Coupling 1" 1" N/A NPT F NPT F N/A 3100 N/A Brass
16-4 FHC-B Female Hex Coupling 1" 1/4" N/A NPT F NPT F N/A 3100 N/A Brass
16-6 FHC-B Female Hex Coupling 1" 3/8" N/A NPT F NPT F N/A 3100 N/A Brass
16-8 FHC-B Female Hex Coupling 1" 1/2" N/A NPT F NPT F N/A 3100 N/A Brass
20-16 FHC-B Female Hex Coupling 1 1/4" 1" N/A NPT F NPT F N/A 2300 N/A Brass
20-20 FHC-B Female Hex Coupling 1 1/4" 1 1/4" N/A NPT F NPT F N/A 2300 N/A Brass
2-2 FHC-B Female Hex Coupling 1/8" 1/8" N/A NPT F NPT F N/A 4000 N/A Brass
24-24 FHC-B Female Hex Coupling 1 1/2" 1 1/2" N/A NPT F NPT F N/A 2100 N/A Brass
4-2 FHC-B Female Hex Coupling 1/4" 1/8" N/A NPT F NPT F N/A 4300 N/A Brass
4-4 FHC-B Female Hex Coupling 1/4" 1/4" N/A NPT F NPT F N/A 4300 N/A Brass
6-2 FHC-B Female Hex Coupling 3/8" 1/8" N/A NPT F NPT F N/A 3500 N/A Brass
6-4 FHC-B Female Hex Coupling 3/8" 1/4" N/A NPT F NPT F N/A 3500 N/A Brass
6-6 FHC-B Female Hex Coupling 3/8" 3/8" N/A NPT F NPT F N/A 3500 N/A Brass
1-1 FHC-SS Female Hex Coupling 1/16" 1/16" N/A NPT F NPT F N/A 7500 N/A Stainless Steel
12-12 FHC-SS Female Hex Coupling 3/4" 3/4" N/A NPT F NPT F N/A 4300 N/A Stainless Steel
12-4 FHC-SS Female Hex Coupling 3/4" 1/4" N/A NPT F NPT F N/A 4300 N/A Stainless Steel
12-6 FHC-SS Female Hex Coupling 3/4" 3/8" N/A NPT F NPT F N/A 4300 N/A Stainless Steel
12-8 FHC-SS Female Hex Coupling 3/4" 1/2" N/A NPT F NPT F N/A 4300 N/A Stainless Steel
16-12 FHC-SS Female Hex Coupling 1" 3/4" N/A NPT F NPT F N/A 4500 N/A Stainless Steel
16-16 FHC-SS Female Hex Coupling 1" 1" N/A NPT F NPT F N/A 4500 N/A Stainless Steel
16-4 FHC-SS Female Hex Coupling 1" 1/4 N/A NPT F NPT F N/A 4500 N/A Stainless Steel
16-6 FHC-SS Female Hex Coupling 1" 3/8 N/A NPT F NPT F N/A 4500 N/A Stainless Steel
16-8 FHC-SS Female Hex Coupling 1" 1/2" N/A NPT F NPT F N/A 4500 N/A Stainless Steel
20-16 FHC-SS Female Hex Coupling 1 1/4" 1" N/A NPT F NPT F N/A 3500 N/A Stainless Steel
20-20 FHC-SS Female Hex Coupling 1 1/4" 1 1/4" N/A NPT F NPT F N/A 3500 N/A Stainless Steel
2-2 FHC-SS Female Hex Coupling 1/8" 1/8" N/A NPT F NPT F N/A 6400 N/A Stainless Steel
24-24 FHC-SS Female Hex Coupling 1 1/2" 1 1/2" N/A NPT F NPT F N/A 3200 N/A Stainless Steel
4-2 FHC-SS Female Hex Coupling 1/4 1/8" N/A NPT F NPT F N/A 6600 N/A Stainless Steel
4-4 FHC-SS Female Hex Coupling 1/4 1/4" N/A NPT F NPT F N/A 6600 N/A Stainless Steel
6-2 FHC-SS Female Hex Coupling 3/8" 1/8" N/A NPT F NPT F N/A 5300 N/A Stainless Steel
6-4 FHC-SS Female Hex Coupling 3/8" 1/4" N/A NPT F NPT F N/A 5300 N/A Stainless Steel
6-6 FHC-SS Female Hex Coupling 3/8" 3/8" N/A NPT F NPT F N/A 5300 N/A Stainless Steel
1-1 MHN-B Male Hex Nipple 1/16" 1/16" N/A NPT M NPT M N/A 6000 N/A Brass
12-4 MHN-B Male Hex Nipple 3/4" 1/4" N/A NPT M NPT M N/A 3800 N/A Brass
16-12 MHN-B Male Hex Nipple 1" 3/4" N/A NPT M NPT M N/A 2700 N/A Brass
16-16 MHN-B Male Hex Nipple 1" 1" N/A NPT M NPT M N/A 2700 N/A Brass
16-4 MHN-B Male Hex Nipple 1" 1/4" N/A NPT M NPT M N/A 2700 N/A Brass
16-6 MHN-B Male Hex Nipple 1" 3/8" N/A NPT M NPT M N/A 2700 N/A Brass
16-8 MHN-B Male Hex Nipple 1" 1/2' N/A NPT M NPT M N/A 2700 N/A Brass
20-16 MHN-B Male Hex Nipple 1 1/4" 1" N/A NPT M NPT M N/A 2000 N/A Brass
20-20 MHN-B Male Hex Nipple 1 1/4" 1.25 N/A NPT M NPT M N/A 2000 N/A Brass
2-2 MHN-B Male Hex Nipple 1/8" 1/8" N/A NPT M NPT M N/A 5600 N/A Brass
24-24 MHN-B Male Hex Nipple 1 1/2" 1 1/2" N/A NPT M NPT M N/A 1800 N/A Brass
4-2 MHN-B Male Hex Nipple 1/4" 1/8" N/A NPT M NPT M N/A 4100 N/A Brass
4-4 MHN-B Male Hex Nipple 1/4" 1/4" N/A NPT M NPT M N/A 4100 N/A Brass
6-2 MHN-B Male Hex Nipple 3/8" 1/8" N/A NPT M NPT M N/A 4000 N/A Brass
6-4 MHN-B Male Hex Nipple 3/8" 1/4" N/A NPT M NPT M N/A 4000 N/A Brass
6-6 MHN-B Male Hex Nipple 3/8" 3/8" N/A NPT M NPT M N/A 4000 N/A Brass
8-2 MHN-B Male Hex Nipple 1/2" 1/8" N/A NPT M NPT M N/A 3900 N/A Brass
8-4 MHN-B Male Hex Nipple 1/2" 1/4" N/A NPT M NPT M N/A 3900 N/A Brass
8-6 MHN-B Male Hex Nipple 1/2" 3/8" N/A NPT M NPT M N/A 3900 N/A Brass
1-1 MHN-SS Male Hex Nipple 1/16" 1/16" N/A NPT M NPT M N/A 10500 N/A Stainless Steel
12-12 MHN-SS Male Hex Nipple 3/4 3/4" N/A NPT M NPT M N/A 6400 N/A Stainless Steel
12-4 MHN-SS Male Hex Nipple 3/4" 1/4" N/A NPT M NPT M N/A 6400 N/A Stainless Steel
16-12 MHN-SS Male Hex Nipple 1" 3/4" N/A NPT M NPT M N/A 4600 N/A Stainless Steel
16-16 MHN-SS Male Hex Nipple 1" 1" N/A NPT M NPT M N/A 4600 N/A Stainless Steel
16-4 MHN-SS Male Hex Nipple 1" 1/4" N/A NPT M NPT M N/A 4600 N/A Stainless Steel
16-6 MHN-SS Male Hex Nipple 1" 3/8" N/A NPT M NPT M N/A 4600 N/A Stainless Steel
16-8 MHN-SS Male Hex Nipple 1" 1/2" N/A NPT M NPT M N/A 4600 N/A Stainless Steel
20-16 MHN-SS Male Hex Nipple 1 1/4" 1" N/A NPT M NPT M N/A 3500 N/A Stainless Steel
20-20 MHN-SS Male Hex Nipple 1 1/4" 1 1/4" N/A NPT M NPT M N/A 3500 N/A Stainless Steel
2-2 MHN-SS Male Hex Nipple 1/8" 1/8" N/A NPT M NPT M N/A 9100 N/A Stainless Steel
24-24 MHN-SS Male Hex Nipple 1 1/2" 1 1/2" N/A NPT M NPT M N/A 2900 N/A Stainless Steel
6-2 MHN-SS Male Hex Nipple 3/8" 1/8" N/A NPT M NPT M N/A 7200 N/A Stainless Steel
6-4 MHN-SS Male Hex Nipple 3/8" 1/4" N/A NPT M NPT M N/A 7200 N/A Stainless Steel
6-6 MHN-SS Male Hex Nipple 3/8" 3/8" N/A NPT M NPT M N/A 7200 N/A Stainless Steel
8-8 MHN-B Male Hex Nipple 1/2" 1/2" N/A NPT M NPT M N/A 3900 N/A Brass
1 PHH-SS Plug 1/16" N/A N/A NPT M N/A N/A 10000 N/A Stainless Steel
2 PHH-SS Plug 1/8" N/A N/A NPT M N/A N/A 9100 N/A Stainless Steel
12 PHH-SS Plug 3/4" N/A N/A NPT M N/A N/A 6400 N/A Brass
16 PHH-SS Plug 1" N/A N/A NPT M N/A N/A 4600 N/A Brass
1 PHH-B Plug 1/16" N/A N/A NPT M N/A N/A 6000 N/A Brass
2 PHH-B Plug 1/8" N/A N/A NPT M N/A N/A 5600 N/A Brass
4 PHH-B Plug 1/4" N/A N/A NPT M N/A N/A 4100 N/A Brass
6 PHH-B Plug 3/8" N/A N/A NPT M N/A N/A 4000 N/A Brass
8 PHH-B Plug 1/2" N/A N/A NPT M N/A N/A 3900 N/A Brass
12 PHH-B Plug 3/4" N/A N/A NPT M N/A N/A 3800 N/A Brass
16 PHH-B Plug 1" N/A N/A NPT M N/A N/A 2700 N/A Brass
12-4 RA-B Reducing Adapter 3/4" 1/4" N/A NPT F NPT M N/A 3000 N/A Brass
12-6 RA-B Reducing Adapter 3/4" 3/8" N/A NPT F NPT M N/A 3000 N/A Brass
12-8 RA-B Reducing Adapter 3/4" 1/2" N/A NPT F NPT M N/A 3000 N/A Brass
16-12 RA-B Reducing Adapter 1" 3/4" N/A NPT F NPT M N/A 3100 N/A Brass
16-16 RA-B Reducing Adapter 1" 1" N/A NPT F NPT M N/A 2700 N/A Brass
16-4 RA-B Reducing Adapter 1" 1/4" N/A NPT F NPT M N/A 3100 N/A Brass
16-6 RA-B Reducing Adapter 1" 3/8" N/A NPT F NPT M N/A 3100 N/A Brass
16-8 RA-B Reducing Adapter 1" 1/2" N/A NPT F NPT M N/A 3100 N/A Brass
20-16 RA-B Reducing Adapter 1 1/4" 1" N/A NPT F NPT M N/A 2300 N/A Brass
2-2 RA-B Reducing Adapter 1/8" 1/8" N/A NPT F NPT M N/A 4000 N/A Brass
4-2 RA-B Reducing Adapter 1/4" 1/8" N/A NPT F NPT M N/A 4300 N/A Brass
4-4 RA-B Reducing Adapter 1/4" 1/4" N/A NPT F NPT M N/A 4300 N/A Brass
6-2 RA-B Reducing Adapter 3/8" 1/8" N/A NPT F NPT M N/A 3500 N/A Brass
6-4 RA-B Reducing Adapter 3/8" 1/4" N/A NPT F NPT M N/A 3500 N/A Brass
6-6 RA-B Reducing Adapter 3/8" 3/8" N/A NPT F NPT M N/A 3500 N/A Brass
8-2 RA-B Reducing Adapter 1/2" 1/8" N/A NPT F NPT M N/A 3600 N/A Brass
8-4 RA-B Reducing Adapter 1/2" 1/4" N/A NPT F NPT M N/A 3600 N/A Brass
8-6 RA-B Reducing Adapter 1/2" 3/8" N/A NPT F NPT M N/A 3600 N/A Brass
8-8 RA-B Reducing Adapter 1/2" 1/2" N/A NPT F NPT M N/A 3600 N/A Brass
12-4 RA-SS Reducing Adapter 3/4" 1/4" N/A NPT F NPT M N/A 4300 N/A Stainless Steel
12-6 RA-SS Reducing Adapter 3/4" 3/8" N/A NPT F NPT M N/A 4300 N/A Stainless Steel
12-8 RA-SS Reducing Adapter 3/4" 1/2" N/A NPT F NPT M N/A 4300 N/A Stainless Steel
16-12 RA-SS Reducing Adapter 1" 3/4" N/A NPT F NPT M N/A 4500 N/A Stainless Steel
16-16 RA-SS Reducing Adapter 1" 1" N/A NPT F NPT M N/A 4500 N/A Stainless Steel
16-4 RA-SS Reducing Adapter 1" 1/4" N/A NPT F NPT M N/A 4500 N/A Stainless Steel
16-6 RA-SS Reducing Adapter 1" 3/8" N/A NPT F NPT M N/A 4500 N/A Stainless Steel
16-8 RA-SS Reducing Adapter 1" 1/2" N/A NPT F NPT M N/A 4500 N/A Stainless Steel
20-16 RA-SS Reducing Adapter 1 1/4" 1" N/A NPT F NPT M N/A 3500 N/A Stainless Steel
2-2 RA-SS Reducing Adapter 1/8" 1/8" N/A NPT F NPT M N/A 6400 N/A Stainless Steel
4-2 RA-SS Reducing Adapter 1/4" 1/8" N/A NPT F NPT M N/A 6600 N/A Stainless Steel
4-4 RA-SS Reducing Adapter 1/4" 1/4" N/A NPT F NPT M N/A 6600 N/A Stainless Steel
6-2 RA-SS Reducing Adapter 3/8" 1/8" N/A NPT F NPT M N/A 5300 N/A Stainless Steel
6-4 RA-SS Reducing Adapter 3/8" 1/4" N/A NPT F NPT M N/A 5300 N/A Stainless Steel
6-6 RA-SS Reducing Adapter 3/8" 3/8" N/A NPT F NPT M N/A 5300 N/A Stainless Steel
8-2 RA-SS Reducing Adapter 1/2" 1/8" N/A NPT F NPT M N/A 5200 N/A Stainless Steel
8-4 RA-SS Reducing Adapter 1/2" 1/4" N/A NPT F NPT M N/A 5200 N/A Stainless Steel
8-6 RA-SS Reducing Adapter 1/2" 3/8" N/A NPT F NPT M N/A 5200 N/A Stainless Steel
8-8 RA-SS Reducing Adapter 1/2" 1/2" N/A NPT F NPT M N/A 5200 N/A Stainless Steel
12-4 RB-B Reducing Bushing 3/4" 1/4" N/A NPT M NPT F N/A 3800 N/A Brass
12-6 RB-B Reducing Bushing 3/4" 3/8" N/A NPT M NPT F N/A 3800 N/A Brass
12-8 RB-B Reducing Bushing 3/4" 1/2" N/A NPT M NPT F N/A 3800 N/A Brass
16-12 RB-B Reducing Bushing 1" 3/4" N/A NPT M NPT F N/A 2700 N/A Brass
16-16 RB-B Reducing Bushing 1" 1" N/A NPT M NPT F N/A 2700 N/A Brass
16-4 RB-B Reducing Bushing 1" 1/4" N/A NPT M NPT F N/A 2700 N/A Brass
16-6 RB-B Reducing Bushing 1" 3/8" N/A NPT M NPT F N/A 2700 N/A Brass
16-8 RB-B Reducing Bushing 1" 1/2" N/A NPT M NPT F N/A 2700 N/A Brass
20-16 RB-B Reducing Bushing 1 1/4" 1" N/A NPT M NPT F N/A 2000 N/A Brass
2-1 RB-B Reducing Bushing 1/8" 1/16" N/A NPT M NPT F N/A 2900 N/A Brass
4-2 RB-B Reducing Bushing 1/4" 1/8" N/A NPT M NPT F N/A 3600 N/A Brass
6-2 RB-B Reducing Bushing 3/8" 1/8" N/A NPT M NPT F N/A 4000 N/A Brass
6-4 RB-B Reducing Bushing 3/8" 1/4" N/A NPT M NPT F N/A 3000 N/A Brass
8-2 RB-B Reducing Bushing 1/2" 1/8" N/A NPT M NPT F N/A 3900 N/A Brass
8-4 RB-B Reducing Bushing 1/2" 1/4" N/A NPT M NPT F N/A 3900 N/A Brass
8-6 RB-B Reducing Bushing 1/2" 3/8" N/A NPT M NPT F N/A 2800 N/A Brass
16-12 RB-SS Reducing Bushing 1" 3/4" N/A NPT M NPT F N/A 4600 N/A Stainless Steel
16-16 RB-SS Reducing Bushing 1" 1" N/A NPT M NPT F N/A 4600 N/A Stainless Steel
16-4 RB-SS Reducing Bushing 1" 1/4" N/A NPT M NPT F N/A 4600 N/A Stainless Steel
16-6 RB-SS Reducing Bushing 1" 3/8" N/A NPT M NPT F N/A 4600 N/A Stainless Steel
16-8 RB-SS Reducing Bushing 1" 1/2" N/A NPT M NPT F N/A 4600 N/A Stainless Steel
20-16 RB-SS Reducing Bushing 1 1/4" 1" N/A NPT M NPT F N/A 3500 N/A Stainless Steel
2-1 RB-SS Reducing Bushing 1/8" 1/16" N/A NPT M NPT F N/A 6400 N/A Stainless Steel
6-2 RB-SS Reducing Bushing 3/8" 1/8" N/A NPT M NPT F N/A 6400 N/A Stainless Steel
6-4 RB-SS Reducing Bushing 3/8" 1/4" N/A NPT M NPT F N/A 5300 N/A Stainless Steel
8-2 RB-SS Reducing Bushing 1/2" 1/8" N/A NPT M NPT F N/A 6600 N/A Stainless Steel
8-4 RB-SS Reducing Bushing 1/2" 1/4" N/A NPT M NPT F N/A 6400 N/A Stainless Steel
8-6 RB-SS Reducing Bushing 1/2" 3/8" N/A NPT M NPT F N/A 4600 N/A Stainless Steel
1-1 SE-SS 90° Street Elbow 1/16" 1/16" N/A NPT M NPT F N/A 7000 N/A Stainless Steel
2-2 SE-SS 90° Street Elbow 1/8" 1/8" N/A NPT M NPT F N/A 7000 N/A Stainless Steel
4-2 SE-SS 90° Street Elbow 1/4" 1/8" N/A NPT M NPT F N/A 5500 N/A Stainless Steel
12-2 SE-SS 90° Street Elbow 3/4" 1/8" N/A NPT M NPT F N/A 5500 N/A Stainless Steel
12-4 SE-SS 90° Street Elbow 3/4" 1/4" N/A NPT M NPT F N/A 5600 N/A Stainless Steel
12-6 SE-SS 90° Street Elbow 3/4" 3/8" N/A NPT M NPT F N/A 5000 N/A Stainless Steel
12-8 SE-SS 90° Street Elbow 3/4" 1/2" N/A NPT M NPT F N/A 4500 N/A Stainless Steel
12-12 SE-SS 90° Street Elbow 3/4" 3/4" N/A NPT M NPT F N/A 3500 N/A Stainless Steel
16-2 SE-SS 90° Street Elbow 1" 1/8" N/A NPT M NPT F N/A 5500 N/A Stainless Steel
16-4 SE-SS 90° Street Elbow 1" 1/4" N/A NPT M NPT F N/A 5600 N/A Stainless Steel
16-6 SE-SS 90° Street Elbow 1" 3/8" N/A NPT M NPT F N/A 5000 N/A Stainless Steel
16-8 SE-SS 90° Street Elbow 1" 1/2" N/A NPT M NPT F N/A 4500 N/A Stainless Steel
16-12 SE-SS 90° Street Elbow 1" 3/4" N/A NPT M NPT F N/A 3500 N/A Stainless Steel
16-16 SE-SS 90° Street Elbow 1" 1" N/A NPT M NPT F N/A 3900 N/A Stainless Steel
6-2 SE-B 90° Street Elbow 3/8" 1/8" N/A NPT M NPT F N/A 2900 N/A Brass
6-4 SE-B 90° Street Elbow 3/8" 1/4" N/A NPT M NPT F N/A 3000 N/A Brass
6-6 SE-B 90° Street Elbow 3/8" 3/8" N/A NPT M NPT F N/A 2700 N/A Brass
8-2 SE-B 90° Street Elbow 1/2" 1/8" N/A NPT M NPT F N/A 2900 N/A Brass
8-4 SE-B 90° Street Elbow 1/2" 1/4" N/A NPT M NPT F N/A 3000 N/A Brass
8-6-SE-B 90° Street Elbow 1/2" 3/8" N/A NPT M NPT F N/A 2700 N/A Brass
8-8 SE-B 90° Street Elbow 1/2" 1/2" N/A NPT M NPT F N/A 2500 N/A Brass
1-1 SE-B 90° Street Elbow 1/16" 1/16" N/A NPT M NPT F N/A 3800 N/A Brass
2-2 SE-B 90° Street Elbow 1/8" 1/8" N/A NPT M NPT F N/A 2900 N/A Brass
4-2 SE-B 90° Street Elbow 1/4" 1/8" N/A NPT M NPT F N/A 2900 N/A Brass
12-2 SE-B 90° Street Elbow 3/4" 1/8" N/A NPT M NPT F N/A 2900 N/A Brass
12-4 SE-B 90° Street Elbow 3/4" 1/4" N/A NPT M NPT F N/A 3000 N/A Brass
12-6 SE-B 90° Street Elbow 3/4" 3/8" N/A NPT M NPT F N/A 2700 N/A Brass
12-8 SE-B 90° Street Elbow 3/4" 1/2" N/A NPT M NPT F N/A 2500 N/A Brass
12-12 SE-B 90° Street Elbow 3/4" 3/4" N/A NPT M NPT F N/A 2000 N/A Brass
16-2 SE-B 90° Street Elbow 1" 1/8" N/A NPT M NPT F N/A 2700 N/A Brass
16-4 SE-B 90° Street Elbow 1" 1/4" N/A NPT M NPT F N/A 2700 N/A Brass
16-6 SE-B 90° Street Elbow 1" 3/8" N/A NPT M NPT F N/A 2700 N/A Brass
16-8 SE-B 90° Street Elbow 1" 1/2" N/A NPT M NPT F N/A 2500 N/A Brass
16-12 SE-B 90° Street Elbow 1" 3/4" N/A NPT M NPT F N/A 2000 N/A Brass
16-16 SE-B 90° Street Elbow 1" 1" N/A NPT M NPT F N/A 2300 N/A Brass
1-1 MCN-SS Male Close Nipple 1/16" 1/16" N/A NPT M NPT M N/A 10000 N/A Stainless Steel
2-2 MCN-SS Male Close Nipple 1/8" 1/8" N/A NPT M NPT M N/A 9100 N/A Stainless Steel
4-4 MCN-SS Male Close Nipple 1/4" 1/4" N/A NPT M NPT M N/A 7500 N/A Stainless Steel
6-6 MCN-SS Male Close Nipple 3/8" 3/8" N/A NPT M NPT M N/A 7200 N/A Stainless Steel
12-12 MCN-SS Male Close Nipple 3/4" 3/4" N/A NPT M NPT M N/A 6400 N/A Stainless Steel
16-16 MCN-SS Male Close Nipple 1" 1" N/A NPT M NPT M N/A 4600 N/A Stainless Steel
1-1 MCN-B Male Close Nipple 1/16" 1/16" N/A NPT M NPT M N/A 6000 N/A Brass
2-2 MCN-B Male Close Nipple 1/8" 1/8" N/A NPT M NPT M N/A 5600 N/A Brass
4-4 MCN-B Male Close Nipple 1/4" 1/4" N/A NPT M NPT M N/A 4100 N/A Brass
6-6 MCN-B Male Close Nipple 3/8" 3/8" N/A NPT M NPT M N/A 4000 N/A Brass
8-8 MCN-B Male Close Nipple 1/2" 1/2" N/A NPT M NPT M N/A 3900 N/A Brass
12-12 MCN-B Male Close Nipple 3/4" 3/4" N/A NPT M NPT M N/A 3800 N/A Brass
16-16 MCN-B Male Close Nipple 1" 1" N/A NPT M NPT M N/A 2700 N/A Brass
1 PH-SS Hex Head Plug 1/16" N/A N/A NPT M N/A N/A 10000 N/A Stainless Steel
2 PH-SS Hex Head Plug 1/8" N/A N/A NPT M N/A N/A 9100 N/A Stainless Steel
4 PH-SS Hex Head Plug 1/4" N/A N/A NPT M N/A N/A 7,500 N/A Stainless Steel
6 PH-SS Hex Head Plug 3/8" N/A N/A NPT M N/A N/A 7,200 N/A Stainless Steel
8 PH-SS Hex Head Plug 1/2" N/A N/A NPT M N/A N/A 6,600 N/A Stainless Steel
12 PH-SS Hex Head Plug 3/4" N/A N/A NPT M N/A N/A 6400 N/A Stainless Steel
16 PH-SS Hex Head Plug 1" N/A N/A NPT M N/A N/A 4600 N/A Stainless Steel
1 PH-B Hex Head Plug 1/16" N/A N/A NPT M N/A N/A 6000 N/A Brass
2 PH-B Hex Head Plug 1/8" N/A N/A NPT M N/A N/A 5600 N/A Brass
4 PH-B Hex Head Plug 1/4" N/A N/A NPT M N/A N/A 4100 N/A Brass
6 PH-B Hex Head Plug 3/8" N/A N/A NPT M N/A N/A 4000 N/A Brass
8 PH-B Hex Head Plug 1/2" N/A N/A NPT M N/A N/A 3900 N/A Brass
12 PH-B Hex Head Plug 3/4" N/A N/A NPT M N/A N/A 3800 N/A Brass
16 PH-B Hex Head Plug 1" N/A N/A NPT M N/A N/A 2700 N/A Brass
1 CP-SS Pipe Cap 1/16" 1/16" N/A NPT F N/A N/A 7500 N/A Stainless Steel
2 CP-SS Pipe Cap 1/8" 1/8" N/A NPT F N/A N/A 6400 N/A Stainless Steel
4 CP-SS Pipe Cap 1/4" 1/4" N/A NPT F N/A N/A 6600 N/A Stainless Steel
6 CP-SS Pipe Cap 3/8" 3/8" N/A NPT F N/A N/A 5300 N/A Stainless Steel
8 CP-SS Pipe Cap 1/2" 1/2" N/A NPT F N/A N/A 5200 N/A Stainless Steel
12 CP-SS Pipe Cap 3/4" 3/4" N/A NPT F N/A N/A 4300 N/A Stainless Steel
16 CP-SS Pipe Cap 1" 1" N/A NPT F N/A N/A 4500 N/A Stainless Steel
1 CP-B Pipe Cap 1/16" 1/16" N/A NPT F N/A N/A 4500 N/A Brass
2 CP-B Pipe Cap 1/8" 1/8" N/A NPT F N/A N/A 4000 N/A Brass
4 CP-B Pipe Cap 1/4" 1/4" N/A NPT F N/A N/A 4300 N/A Brass
6 CP-B Pipe Cap 3/8" 3/8" N/A NPT F N/A N/A 3500 N/A Brass
8 CP-B Pipe Cap 1/2" 1/2" N/A NPT F N/A N/A 3600 N/A Brass
12 CP-B Pipe Cap 3/4" 3/4" N/A NPT F N/A N/A 3000 N/A Brass
16 CP-B Pipe Cap 1" 1" N/A NPT F N/A N/A 3100 N/A Brass
1-1-1 MT-SS Male Tee 1/16" 1/16" 1/16" NPT M NPT M NPT M 9500 N/A Stainless Steel
2-2-2 MT-SS Male Tee 1/8" 1/8" 1/8" NPT M NPT M NPT M 9100 N/A Stainless Steel
4-4-4 MT-SS Male Tee 1/4" 1/4" 1/4" NPT M NPT M NPT M 7500 N/A Stainless Steel
12-12-12 MT-SS Male Tee 3/4" 3/4" 3/4" NPT M NPT M NPT M 6400 N/A Stainless Steel
16-16-16 MT-SS Male Tee 1" 1" 1" NPT M NPT M NPT M 4600 N/A Stainless Steel
20-20-20 MT-SS Male Tee 1 1/4" 1 1/4" 1 1/4" NPT M NPT M NPT M 3500 N/A Stainless Steel
24-24-24 MT-SS Male Tee 1 1/2" 1 1/2" 1 1/2" NPT M NPT M NPT M 2900 N/A Stainless Steel
1-1-1 MT-B Male Tee 1/16" 1/16" 1/16" NPT M NPT M NPT M 5500 N/A Brass
2-2-2 MT-B Male Tee 1/8" 1/8" 1/8" NPT M NPT M NPT M 5000 N/A Brass
4-4-4 MT-B Male Tee 1/4" 1/4" 1/4" NPT M NPT M NPT M 4100 N/A Brass
6-6-6 MT-B Male Tee 3/8" 3/8" 3/8" NPT M NPT M NPT M 4000 N/A Brass
8-8-8 MT-B Male Tee 1/2" 1/2" 1/2" NPT M NPT M NPT M 3100 N/A Brass
12-12-12 MT-B Male Tee 3/4" 3/4" 3/4" NPT M NPT M NPT M 3400 N/A Brass
16-16-16 MT-B Male Tee 1" 1" 1" NPT M NPT M NPT M 2700 N/A Brass
20-20-20 MT-B Male Tee 1 1/4" 1 1/4" 1 1/4" NPT M NPT M NPT M 2000 N/A Brass
24-24-24 MT-B Male Tee 1 1/2" 1 1/2" 1 1/2" NPT M NPT M NPT M 1800 N/A Brass
1-1-1 FT-SS Female Tee 1/16" 1/16" 1/16" NPT F NPT F NPT F 7000 N/A Stainless Steel
2-2-2 FT-SS Female Tee 1/8" 1/8" 1/8" NPT F NPT F NPT F 5500 N/A Stainless Steel
4-4-4 FT-SS Female Tee 1/4" 1/4" 1/4" NPT F NPT F NPT F 5600 N/A Stainless Steel
6-6-6 FT-SS Female Tee 3/8" 3/8" 3/8" NPT F NPT F NPT F 5000 N/A Stainless Steel
8-8-8 FT-SS Female Tee 1/2" 1/2" 1/2" NPT F NPT F NPT F 4500 N/A Stainless Steel
12-12-12 FT-SS Female Tee 3/4" 3/4" 3/4" NPT F NPT F NPT F 3500 N/A Stainless Steel
16-16-16 FT-SS Female Tee 1" 1" 1" NPT F NPT F NPT F 3900 N/A Stainless Steel
20-20-20 FT-SS Female Tee 1 1/4" 1 1/4" 1 1/4" NPT F NPT F NPT F 3100 N/A Stainless Steel
24-24-24 FT-SS Female Tee 1 1/2" 1 1/2" 1 1/2" NPT F NPT F NPT F 2500 N/A Stainless Steel
1-1-1 FT-B Female Tee 1/16" 1/16" 1/16" NPT F NPT F NPT F 3800 N/A Brass
2-2-2 FT-B Female Tee 1/8" 1/8" 1/8" NPT F NPT F NPT F 2900 N/A Brass
4-4-4 FT-B Female Tee 1/4" 1/4" 1/4" NPT F NPT F NPT F 3000 N/A Brass
6-6-6 FT-B Female Tee 3/8" 3/8" 3/8" NPT F NPT F NPT F 2700 N/A Brass
8-8-8 FT-B Female Tee 1/2" 1/2" 1/2" NPT F NPT F NPT F 2500 N/A Brass
12-12-12 FT-B Female Tee 3/4" 3/4" 3/4" NPT F NPT F NPT F 2000 N/A Brass
16-16-16 FT-B Female Tee 1" 1" 1" NPT F NPT F NPT F 2300 N/A Brass
20-20-20 FT-B Female Tee 1 1/4" 1 1/4" 1 1/4" NPT F NPT F NPT F 1900 N/A Brass
24-24-24 FT-B Female Tee 1 1/2" 1 1/2" 1 1/2" NPT F NPT F NPT F 1700 N/A Brass
1-1-1 ST-SS Street Tee 1/16" 1/16" 1/16" NPT F NPT M NPT F 7000 N/A Stainless Steel
2-2-2 ST-SS Street Tee 1/8" 1/8" 1/8" NPT F NPT M NPT F 5500 N/A Stainless Steel
4-4-4 ST-SS Street Tee 1/4" 1/4" 1/4" NPT F NPT M NPT F 5600 N/A Stainless Steel
6-6-6 ST-SS Street Tee 3/8" 3/8" 3/8" NPT F NPT M NPT F 5000 N/A Stainless Steel
8-8-8 ST-SS Street Tee 1/2" 1/2" 1/2" NPT F NPT M NPT F 4500 N/A Stainless Steel
12-12-12 ST-SS Street Tee 3/4" 3/4" 3/4" NPT F NPT M NPT F 3500 N/A Stainless Steel
16-16-16 ST-SS Street Tee 1" 1" 1" NPT F NPT M NPT F 3900 N/A Stainless Steel
1-1-1 ST-B Street Tee 1/16" 1/16" 1/16" NPT F NPT M NPT F 3800 N/A Brass
2-2-2 ST-B Street Tee 1/8" 1/8" 1/8" NPT F NPT M NPT F 2900 N/A Brass
4-4-4 ST-B Street Tee 1/4" 1/4" 1/4" NPT F NPT M NPT F 3000 N/A Brass
6-6-6 ST-B Street Tee 3/8" 3/8" 3/8" NPT F NPT M NPT F 2700 N/A Brass
8-8-8 ST-B Street Tee 1/2" 1/2" 1/2" NPT F NPT M NPT F 2500 N/A Brass
12-12-12 ST-B Street Tee 3/4" 3/4" 3/4" NPT F NPT M NPT F 2000 N/A Brass
16-16-16 ST-B Street Tee 1" 1" 1" NPT F NPT M NPT F 2300 N/A Brass
1-1-1 MBT-SS Male Branch Tee 1/16" 1/16" 1/16" NPT F NPT F NPT M 7000 N/A Stainless Steel
2-2-2 MBT-SS Male Branch Tee 1/8" 1/8" 1/8" NPT F NPT F NPT M 5500 N/A Stainless Steel
4-4-4 MBT-SS Male Branch Tee 1/4" 1/4" 1/4" NPT F NPT F NPT M 5600 N/A Stainless Steel
6-6-6 MBT-SS Male Branch Tee 3/8" 3/8" 3/8" NPT F NPT F NPT M 5000 N/A Stainless Steel
8-8-8 MBT-SS Male Branch Tee 1/2" 1/2" 1/2" NPT F NPT F NPT M 4500 N/A Stainless Steel
12-12-12 MBT-SS Male Branch Tee 3/4" 3/4" 3/4" NPT F NPT F NPT M 3500 N/A Stainless Steel
16-16-16 MBT-SS Male Branch Tee 1" 1" 1" NPT F NPT F NPT M 3900 N/A Stainless Steel
1-1-1 MBT-B Male Branch Tee 1/16" 1/16" 1/16" NPT F NPT F NPT M 3800 N/A Brass
2-2-2 MBT-B Male Branch Tee 1/8" 1/8" 1/8" NPT F NPT F NPT M 2900 N/A Brass
4-4-4 MBT-B Male Branch Tee 1/4" 1/4" 1/4" NPT F NPT F NPT M 3000 N/A Brass
6-6-6 MBT-B Male Branch Tee 3/8" 3/8" 3/8" NPT F NPT F NPT M 2700 N/A Brass
8-8-8 MBT-B Male Branch Tee 1/2" 1/2" 1/2" NPT F NPT F NPT M 2500 N/A Brass
12-12-12 MBT-B Male Branch Tee 3/4" 3/4" 3/4" NPT F NPT F NPT M 2000 N/A Brass
16-16-16 MBT-B Male Branch Tee 1" 1" 1" NPT F NPT F NPT M 2300 N/A Brass
4 PH-6MO Hex Head Plug 1/4" N/A N/A NPT M N/A N/A 4100 N/A 6MO
4-4-4 FT-6MO Female Tee 1/4" 1/4" 1/4" NPT F NPT F NPT F 3000 N/A 6MO
8 PH-6MO Hex Head Plug 1/2" N/A N/A NPT M N/A N/A 3900 N/A 6MO
8-8 MHN-6MO Male Hex Nipple 1/2" 1/2" N/A NPT M NPT M N/A 3900 N/A 6MO
12 PH-6MO Hex Head Plug 3/4" N/A N/A NPT M N/A N/A 3800 N/A 6MO
6 PH-625 Hex Head Plug 3/8" N/A N/A NPT M N/A N/A 7600 N/A Alloy 625
6 PH-6MO Hex Head Plug 3/8" N/A N/A NPT M N/A N/A 4000 N/A 6MO
8 PH-625 Hex Head Plug 1/2" N/A N/A NPT M N/A N/A 7000 N/A Alloy 625
8 PH-825 Hex Head Plug 1/2" N/A N/A NPT M N/A N/A 7000 N/A Alloy 825
8-8 MHN-625 Male Hex Nipple 1/2" 1/2" N/A NPT M NPT M N/A 7000 N/A Alloy 625
8-8-8 FT-625 Female Tee 1/2" 1/2" 1/2" NPT F NPT F NPT F 4800 N/A Alloy 625
12-12 RA-6MO-NC Reducing Adapter 3/4" 3/4" N/A NPT F NPT M N/A 6000 N/A 6MO NACE
24-16 RB-6MO Reducing Bushing 1 1/2" 1" N/A NPT M NPT F N/A 6000 N/A 6MO N/A
4-4 SE-6MO-NSK 90° Street Elbow 1/4" 1/4" N/A NPT M NPT F N/A 6000 N/A 6MO NORSOK M650

687779
687516