Ještě dnes si založte účet Parker!
Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.
Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.
The SCT electronic temperature sensor features a compact design and high pressure resistance. The SCT is used where temperatures have to be measured under high pressure and a compact housing is necessary.
| Compliance, Certifications & Safety |
|---|
| HPCE_ISO9001_WBL |
| Kontakt a informace o podpoře |
|---|
| Feedback Form |
| Produkty | Provedení produktu | Provozní teplota | Typ výstupu | Velikost hrdla | Typ kalibrace |
|---|---|---|---|---|---|
| K-SCT-150-0-02 | Diagnostic sensor for hand meters | -25...+70 °C | Thermocouple output | n.a. | Factory calibration according to ISO 9001 |
| K-SCT-190-00-02 | Diagnostic sensor for hand meters | 40 … +85 @ 'meas.T ≤ 85 °C | Analogue signal for hand meters | M10x1 connection | Factory calibration according to ISO 9001 |
| K-SCT-190-04-02 | Diagnostic sensor for hand meters | -40 … +85 @ meas.T ≤ 85 °C | Analogue signal for hand meters | G1/4" connection | Factory calibration according to ISO 9001 |
| K-SCT-190-C0-05 | Diagnostic sensor for hand meters | -40 … +150 °C | CAN signal for hand meters | M10x1 connection | Factory calibration according to ISO 9001 |
| K-SCT-190-C4-05 | Diagnostic sensor for hand meters | -40 … +150 °C | CAN signal for hand meters | G1/4" connection | Factory calibration according to ISO 9001 |
| SCT-150-0-02 | Diagnostic sensor for hand meters | -25...+70 °C | Thermocouple output | n.a. | None |
| SCT-150-14-07 | Industrial sensor | -25...+100 °C / (-13...212°F) | Circular connector M12x1; 4-pole, 0...20 mA = -50...+125 °C | M10x1 | None |
| SCT-150-41-07 | Industrial sensor | -25...+100 °C / (-13...212°F) | Circular connector M12x1; 4-pole, 0...20 mA = -50...+125 °C | G1/4A ED | None |
| SCT-190-00-02 | Diagnostic sensor for hand meters | 40 … +85 @ 'meas.T ≤ 85 °C | Analogue signal for hand meters | M10x1 connection | None |
| SCT-190-04-02 | Diagnostic sensor for hand meters | -40 … +85 @ meas.T ≤ 85 °C | Analogue signal for hand meters | G1/4" connection | None |
| SCT-190-C0-05 | Diagnostic sensor for hand meters | -40 … +150 °C | CAN signal for hand meters | M10x1 connection | None |
| SCT-190-C4-05 | Diagnostic sensor for hand meters | -40 … +150 °C | CAN signal for hand meters | G1/4" connection | None |
| SCT-400-K-01 | Diagnostic sensor for hand meters | -20...+150 °C | Thermocouple output | n.a. | None |
| SCTA-400-02 | Diagnostic sensor for hand meters | 0...+50 °C | Thermocouple output | n.a. | None |