ISO 6162-1/2 SAE Flange to Tube Fittings Adapters | #WFS35/25SOMDCF


LOADING IMAGES
WFS35/25SOMDCF

ISO 6162-1/2 SAE Flange to Tube Fittings Adapters | #WFS35/25SOMDCF

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.


Technické parametry

  • Velikost šroubu: Standard
  • Typ připojení: ISO 8434-1 / 25S
  • Material: Steel galvanized
  • Flange Type: 90° Elbow Flange Adapter
  • Typ hrdla: SAE 3000 / ISO 6162-1
  • Assembly Includes: Adapter including Splitflanges, Metric Bolts and O-Ring
  • Velikost příruby: 1 1/4
Safety Warning

Informace o položce

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port
• Ease of disassembly through use of split clamps possible

Číst dál Zobrazit méně

Výkresy + soubory CAD

Není k dispozici žádný soubor CAD

OK

x

Související dokumenty

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Parker Hannifin Sales CEE s.r.o.

Obchodní pobočka

Prosecká 851/64

Praha 9

Česká republika

190 00

Telefon

+420 284 083 111

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
687614