WRA060 - Hypercool Water Cooled Aftercooler | Česká republika

Hypercool Water Cooled Aftercooler | #WRA060

WRA060

Hypercool Water Cooled Aftercooler | #WRA060 OBSOLETE

This part number is no, longer available.


Technické parametry

  • Průtok: 3600 m³/h @ 7 barg
  • Provozní tlak: Maximum: 12 barg (174 psig)
  • Připojení hrdla: Air: DN 150 - Water: 1¼"
  • Typ svazku trubek: Removable
  • Konstrukční materiály: Stainless Steel Shell and Tubes
  • Divize: Gas Separation and Filtration Division EMEA
  • Značka: Parker
  • Technologie: Filtration
  • Typ produktu: Aftercooler
  • Provedení produktu: Water Cooled
  • Produktové řady: Hypercool Water Cooled Aftercooler
  • Aplikace: Compressed Air
  • Průmyslové odvětví: Industrial Manufacturing Equipment, Food & Beverage, Automotive, Electronics, Pharmaceuticals
  • Jemnost filtrace: Not Applicable
  • Provozní tlak: 10 to 16 barg (max.), 145 to 232 psig (max.)
  • Délka: 1300 mm, 51.1 inch
  • Hmotnost: 92 kg, 202 lb
Safety Warning

Informace o položce

Compressed air and gases contain high levels of liquid water vapour. Effective water removal leads to reduced maintenance costs, enhanced system operation and improved product quality. Hypercool water cooled aftercoolers represent the vital first step in this process, installed immediately downstream of compressors or blowers they eliminate over 80% of the water present within compressed air and gas systems.

Controlled compressed air or gas temperature is essential for many industrial applications for efficient operation. The air or gas temperature can be very high at the compressor outlet. Hypercool water cooled aftercoolers can control this. They have been specifically designed to achieve maximum cooling at minimum cost, within a package designed to withstand the rigors of modern industry.

The ribbed tubing design offers high heat exchange efficiency with minimal pressure drops. Hypercool's extensive range of models includes those with fixed and removable aftercoolers, high pressure configurations and versions with special materials for any gas and water quality requirement.

A high quality aftercooler properly sized is an excellent investment that can help ensure that the compressed air or gas system works properly thereby guaranteeing the quality of the finished product.

Features:
• Fixed or removable tube bundles
• Carbon steel shell and copper tubes for standard applications
• Cupro-nickel shell and tubes for sea water use
• Stainless steel shell and tubes for aggressive gas and/or water
• Carbon steel shell and stainless steel tubes for aggressive air or gas
• High pressures up to 40 barg (up to 80 barg on request) and low pressures down to 1barg
• Stainless steel centrifugal water separators are available on request

Benefits:
• Provides significant energy and capital investment savings
• Optimises compressed air system or gas treatment station performance
• Reduces maintenance and improves product quality
• Ensures reliable and continuous operation
• Very low pressure drops with optimum cooling performances

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Číst dál Zobrazit méně

Výkresy + soubory CAD

Není k dispozici žádný soubor CAD

OK

x

Související dokumenty

×

Množství
Požádat o nabídku

Položka byla úspěšně přidána do košíku nabídek. PŘEJÍT DO KOŠÍKU NABÍDEK

x

OK

x

Vyhledat distributora

Kde koupit

Místní kontakt

Parker Hannifin Sales CEE s.r.o.

Obchodní pobočka

Prosecká 851/64

Praha 9

Česká republika

190 00

Telefon

+420 284 083 111

Ještě dnes si založte účet Parker!

Vytvořte si jeden účet, pomocí kterého budete moci spravovat veškerou svoji aktivitu v systému Parker, od předvoleb nákupu až po přístup k aplikacím.

687779
A22066