19029200225 - Spare Parts - Bladder Kits - (Europe) | Czech Republic

Spare Parts - Bladder Kits - (Europe) | #19029200225

19029200225

Spare Parts - Bladder Kits - (Europe) | #19029200225

A wide range of genuine Parker replacement bladder kits is available for the reconditioning of your accumulator.


Technical Specifications

  • Elastomer Material: Standard (25) NBR
  • Gas Valve Type (Inch): 5/8" 18 UNF (Model A)
  • Nominal Volume (l): 50
  • Stem O.D. (mm): 50
  • Product Type: EHV /IHV, KIT EHV 50-250-330 DIA50 Valve A
  • Body Material: Carbon Steel
  • Application: Industrial
Safety Warning

Item Information

Genuine Parker Olaer bladder kits incorporate high quality replacement parts which offer a long and reliable life.

Parker bladder kits can be used to replace bladders in Parker accumulators as well as accumulators from other suppliers.

Markets:
• Industrial
• Renewable Energy
• Marine

Features/Benefits:
• Includes: Bladder, anti-extrusion ring assembly , Fuid port seal, Back-up seal ring (depending on the model),Back-up ring (depending on the model), O-Ring fluid port, gas valve plug, gas valve, valve nut.
• Multi-language User Instructions included with bladder kit.
• Delivered in a long term storage bag
• Genuine Parker spare parts
• Suitable to replace parts in other supplier accumulators.
• Other materials available on request

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Sales CEE s.r.o.

Sales Company

Prosecká 851/64

Praha 9

Czech Republic

190 00

Phone

+420 284 083 111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687779
687940