CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #M12.HLVAP-OL-02-140


LOADING IMAGES
M12.HLVAP-OL-02-140

CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #M12.HLVAP-OL-02-140

12 months full oil change and maintenance kit


Technical Specifications

  • Model Number: HLVAP-OL-02-140
  • Product Type: 12 month Service Kit
  • Brand: Parker
  • Contains: HLVAP Vacuum pump(s), vacuum valve, 3m vacuum hose and fittings.
Safety Warning

Item Information

The purge air requirement for a heatless vacuum assisted dryer is reduced from around 20% to 3% of a standard heatless dryer.

Energy reductions from reducing the purge air offsets the energy required to operate the vacuum pump, and provides significant energy savings overall.

CDAS/OFAS/FBP LE heatless vacuum assisted dryers operate almost identically to a standard heatless dryer, however their design includes two additional components, a vacuum valve and a vacuum pump.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Sales CEE s.r.o.

Sales Company

Prosecká 851/64

Praha 9

Czech Republic

190 00

Phone

+420 284 083 111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687779
A22066