N "High Flow" NAMUR Series Solenoid Valves for Process applications | Product Series

Filter by

    No filters selected

Valve Type

Function

Actuation Type

Port Size

Flow Coefficient 1

Maximum Fluid Temperature

Power Supply Voltage

Coil Temperature Range

Insulation Class

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
N High Flow NAMUR Series Solenoid Valves for Process applications

N "High Flow" NAMUR Series Solenoid Valves for Process applications

N "High Flow" NAMUR Series is a full range of NAMUR indirect operated solenoid valves, from 1/4" to 1/2", solenoid or air operated with a borad range of functions including 3/2, 5/2, 5/3.

Technical Specifications

  • Port Type: Namur
  • Body Material: Anodized Aluminum
  • Media: Dry or Lubricated Air
  • Orifice Size: 7.0 mm, 12.0 mm
  • Minimum Operating Pressure: 2.5 bar, 2.0 bar, 1.5 bar
  • Maximum Operating Pressure: 10 bar AC/DC, 10 bar
  • Minimum Fluid Temperature: -20 °C
  • Seal Material: NBR
  • Coil Power Consumption: -, 3W, 8W, 9W, 8W
  • Electrical Connection: -, 2 P + E plug according to EN 175301-803 type B, Connection box with M20 x 1.5 cable gland, 2 P + E plug according to EN 175301-803 type A, Screw Terminals, 2 P + E plug according to EN 175301-803 type B (connector included)
  • Coil Specifications Met: -, CE - EAC, CE - VDE - EAC
  • Specifications Met: Manual Override, Manual Override - In line operator, Manual Override - Perpendicular Operator, Manual Override - Intrinsic Safe Operator, -, Manual Override - In line Operator, Perpendicular Operator, Intrinsic Safe Operator
  • ATEX Specifications Met: -, II 2 G Ex db mb IIC T4, II 3 D Ex TC IIIC T 95°C, II 3 G Ex nAc nCc IIC T3/T4
Safety Warning

Full Product Description

The N "High Flow" NAMUR Series includes many product solutions for Valve Actuation in the Process Industry. This range delivers an unmatched high flow performance, up to 1250 l/min for the 1/4"ported option up to 3000 l/min for the 1/2"ported version. The solid and robust design is rated up to 20 million of life cycles which makes this product extremely reliable either for low and high frequency applications. This product solution modularity in combination with our ATEX coils program can optimize the total ownership costs delivering high reliability, extreme flexibility and best competitiveness.

Markets:
- Pharmaceutical
- Food&Beverage production, storage
- Water treatment
- Refineries
- Powders dosing

Applications:
- Valve Actuation

Features/Benefits:
- Long life cycle expectancy
- High Flow
- Mechanical part of the valve ATEX certifi ed
according standard EN 13463-1 & -5
- Wide range of coils available including Atex

Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
×
Products Valve Type Function Actuation Type Port Size Flow Coefficient 1 Maximum Fluid Temperature Power Supply Voltage Coil Temperature Range Insulation Class
331N03 3/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
331N03-496131C2 3/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V DC -40 +50 °C F 155°C
331N03-496131P2 3/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 110V 50/60Hz -40 +50 °C F 155°C
331N03-496131P9 3/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 230V 50/60Hz -40 +50 °C F 155°C
331N03-496482C2 3/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V DC -40 +50 °C F 155°C
331N04 3/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C - - -
331N34 3/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C - - -
331N34-495905C2 3/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C 24V DC -40 +80 °C H 180°C
331N3497 3/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C - - -
341N03 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
341N03-496131C2 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N03-496131P0 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V 50/60Hz -40 +50 °C F 155°C
341N03-496131P2 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 110V 50/60Hz -40 +50 °C F 155°C
341N03-496131P9 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 230V 50/60Hz -40 +50 °C F 155°C
341N03-496482C2 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N04 5/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C - - -
341N04-496131C2 5/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N04-496131P9 5/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C 230V 50/60Hz -40 +50 °C F 155°C
341N04-496482C2 5/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N05 3/2 - 5/2 Way Spring return Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
341N05-496131C2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N05-496131P0 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V 50/60Hz -40 +50 °C F 155°C
341N05-496131P2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 110V 50/60Hz -40 +50 °C F 155°C
341N05-496131P9 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 230V 50/60Hz -40 +50 °C F 155°C
341N05-496131S4 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 48V 50/60Hz -40 +50 °C F 155°C
341N05-496637C2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 24V DC -20 +50 °C F 155°C
341N0502 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
341N34 5/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C - - -
341N34-2995-4818653D 5/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C 220-230V 50Hz -40 +50 °C F 155°C
341N34-2995-481865C2 5/2 Way Spring & air return Solenoid Operated 1/2" G 3000 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N35 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C - - -
341N35-2995-4818653D 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C 220-230V 50Hz -40 +50 °C F 155°C
341N35-2995-481865C2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N35-2995-495870C2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N35-4538-481000C2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N35-495905C2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C 24V DC -40 +80 °C H 180°C
341N3502 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C - - -
341N3502-2995-481865C2 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C 24V DC -40 +50 °C F 155°C
341N3590 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C - - -
341N3597 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1200 l/min 50 °C - - -
347N03 5/2 Way Dual Solenoids Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
347N03-496131C2 5/2 Way Dual Solenoids Solenoid Operated 1/4" G 1250 l/min 50 °C 24V DC -40 +50 °C F 155°C
347N04 5/2 Way Dual Solenoids Solenoid Operated 1/2" G 3000 l/min 50 °C - - -
347N33 5/2 Way Dual Solenoids Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
347N3390 5/2 Way Dual Solenoids Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
347N3397 5/2 Way Dual Solenoids Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
531N03 3/2 Way Spring return Air operated 1/4" G 1250 l/min 50 °C - - -
541N03 5/2 Way Spring return Air operated 1/4" G 1250 l/min 50 °C - - -
547N03 5/2 Way Air Operated and return Air operated 1/4" G 1250 l/min 50 °C - - -
341N03-496131S4 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 48V/50-60Hz -40 + 50°C F 155°C
341N05-496482P9 3/2 - 5/2 Way Spring & air return Solenoid Operated 1/4" G 1250 l/min 50 °C 230V/50-60Hz -40 + 50°C F 155°C
342N03 5/3 Way Closed centre position Solenoid Operated 1/4" G 1250 l/min 50 °C - - -
342N3197 5/3 Way Closed centre position Solenoid Operated 1/4" G 400 l/min 65° C - - -
345N31 3/2 - 5/2 Way Electric impulse Solenoid Operated 1/8" G 1/4" G 600 l/min 80° C - - -

687779
A18171